您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet premium countersunk (100°) with grooved aluminum mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High strength PREMIUM blind rivets
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_premium/hochfeste_bliendniete_premium_senkkopf_g_n_a.prj},{NB=7400064125_0_0_6.4_0},{DA=6.4},{ART=7400064125},{KTXT=PREMIUM-LOCK, Hochfeste Blindniete, Senkkopf 100° mit gerilltem Nietdorn},{MATD=Aluminium},{MATH=Aluminium AlMg 5 (5056 A)},{KBV=[4.8:6.8]},{KB=0.0},{D1=6.4},{L=12.5},{FMAX=17.0},{D2=10.6},{K=2.00},{D=4.17},{P=≥ 32.0},{BH=[6.5:6.7]},{B=0.0},{S=3800},{Z=3500},{N=445},{F=0},{EAN=4049337266068},{SKU=7400064125-74},{ZTN=83082000},{ZU=-},{SD=-},{ROHS=ja},{PH=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7400048115
4.8
7400048115
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
11.5
15.0
8.8
1.80
3.10
≥ 30.0
2600
1700
222
4049337265788
7400048115-74
83082000
-
-
Yes
7400048140
4.8
7400048140
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
14.0
17.5
8.8
1.80
3.10
≥ 30.0
2600
1700
222
4049337265856
7400048140-74
83082000
-
-
Yes
7400048165
4.8
7400048165
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
16.5
20.0
8.8
1.80
3.10
≥ 30.0
2600
1700
222
4049337265924
7400048165-74
83082000
-
-
Yes
7400064115
6.4
7400064115
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
11.5
16.0
10.6
2.00
4.17
≥ 32.0
2800
3500
445
4049337265993
7400064115-74
83082000
-
-
Yes
7400064125
6.4
7400064125
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
12.5
17.0
10.6
2.00
4.17
≥ 32.0
3800
3500
445
4049337266068
7400064125-74
83082000
-
-
Yes
7400064135
6.4
7400064135
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
13.5
18.0
10.6
2.00
4.17
≥ 32.0
4300
3500
445
4049337266136
7400064135-74
83082000
-
-
Yes
7400064155
6.4
7400064155
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
15.5
20.0
10.6
2.00
4.17
≥ 32.0
5000
3500
445
4049337409281
7400064155-74
83082000
-
-
Yes
7400064175
6.4
7400064175
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
17.5
22.0
10.6
2.00
4.17
≥ 32.0
5000
3500
445
4049337409779
7400064175-74
83082000
-
-
Yes
7400064195
6.4
7400064195
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
19.5
24.0
10.6
2.00
4.17
≥ 32.0
5000
3500
445
4049337410539
7400064195-74
83082000
-
-
Yes
7400064215
6.4
7400064215
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
21.5
26.0
10.6
2.00
4.17
≥ 32.0
5000
3500
445
4049337410751
7400064215-74
83082000
-
-
Yes
7400064235
6.4
7400064235
premium-lock, high-streng...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
23.5
28.0
10.6
2.00
4.17
≥ 32.0
5000
3500
445
4049337411154
7400064235-74
83082000
-
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表