您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
736-402 to 736-424 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS STAGGERED BY HALF THE PIN SPACING PIN SPACING 5.08 MM / 0.2 IN
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 736
Powered by
CAD模型選擇
{wago/pg04/serie736/0736-0402_0999-0962.prj},{NB=736-406},{BESTNR=736-406},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=5 - 6},{SPANNUNG=320},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=2},{STROM=21},{RM=5.08},{P=6},{HOEHE=26.50},{BREITE=31.48},{TIEFE=21.00},{ANZAHLKLEMMSTEL=12},{ANZAHLPOTENTIAL=12},{FARBE=orange},{GEWICHT=14.113},{BEMERKUNGEN=L = (No. of poles x Pin Spacing) + 1 mm},{BOHRLOCHDURCHM=1,3 + 0,1 mm},{RGB=0.89,0.43,0.07,0},{ECLASS71=27-44-04-01},{ECLASS81=27-44-04-01},{LINKDE=http://www.wago.com/de/p/736-406},{LINKEN=http://www.wago.com/global/p/736-406}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
RM
Pin Spacing
[mm]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
BOHRLOCHDURCHM
Dimensions
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
736-402
736-402
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
2
26.50
11.16
21.00
4
4
orange
4.969
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-403
736-403
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
3
26.50
16.24
21.00
6
6
orange
7.255
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-404
736-404
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
4
26.50
21.32
21.00
8
8
orange
9.541
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-405
736-405
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
5
26.50
26.40
21.00
10
10
orange
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-406
736-406
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
6
26.50
31.48
21.00
12
12
orange
14.113
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-408
736-408
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
8
26.50
41.64
21.00
16
16
orange
18.685
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-412
736-412
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
12
26.50
61.96
21.00
24
24
orange
27.829
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-415
736-415
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
15
26.50
77.20
21.00
30
30
orange
34.687
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-416
736-416
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
16
26.50
82.28
21.00
32
32
orange
36.973
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
736-424
736-424
0.08 - 2.5
28 - 12
5 - 6
320
4
2
21
5.08
24
26.50
122.92
21.00
48
48
orange
55.261
L = (No. of poles x Pin S...
1,3 + 0,1 mm
27-44-04-01
27-44-04-01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
739-302 to 739-317 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 3.5...
WAGO
16.04.2024
736-802 to 736-812 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS IN LINE P...
WAGO
13.02.2024
736-202 to 736-224 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS STAGGERED...
WAGO
13.07.2023
736-702 to 736-712 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS IN LINE P...
WAGO
31.01.2024
736-502 to 736-516 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS IN LINE P...
WAGO
13.07.2023
736-602 to 736-616 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS IN LINE P...
WAGO
13.02.2024
736-102 to 736-124 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS IN LINE P...
WAGO
14.07.2023
736-302 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS IN LINE PIN SPACING ...
WAGO
13.02.2024
246-111 - Female connector with coding/securing elements 20-pole
WAGO
14.07.2023
736-552 to 736-566 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS STAGGERED...
WAGO
31.01.2024
246-101 - Female connector including M4 screws 20-pole
WAGO
14.07.2023
246-112 - Male connector with coding/securing elements 20-pole
WAGO
14.07.2023
246-142 - Male connector with coding/securing elements 10-pole
WAGO
14.07.2023
730-113 - PLUG 3 POLE CAGE CLAMP®CONNECTION
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表