您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PDNF KPL Metric - Two-bearing Housings
Baldor Reliance
Dodge
Bearings
Mono Blocks
PDNF and BLO
Powered by
CAD模型選擇
{baldor/dodge/bearings/mono_and_plummer_blocks/pdnf_blo/pdnf_m_asmtab.prj},{NB=726944_m},{PN=726944},{DESCRIPTION=PDNF 312 KPL E},{WEIGHT=52},{A=460},{B=260},{C=437},{D=340},{DD=48},{DD1=60},{E=210},{G=6xM8},{H=25},{J=165},{L=696},{LL2=383.5},{M=80},{N=70},{P=14},{S=19},{V=110},{W=80},{BEARINGS=6312 C3},{GF=1/8-27 NPT},{BS=16},{RPM=5000},{PPATH=parts/pdnf_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
DD
d
[mm]
DD1
d1
[mm]
E
[mm]
G
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
LL2
l2
[mm]
M
[mm]
N
[mm]
P
[mm]
S
[mm]
V
[mm]
W
[mm]
BEARINGS
Bearings
ⁿ/ₐ
GF
Grease Fitting
ⁿ/ₐ
BS
Bolt Size
ⁿ/ₐ
RPM
Max. RPM
ⁿ/ₐ
726922
726922
PDNF 306 KPL E
10
226
160
210
150
24
30
130
4xM6
18
100
340
171.5
50
40
8
15
50
40
6306 C3
1/8-27 NPT
12
9500
726927
726927
PDNF 307 KPL E
14
260
190
239
175
28
35
150
4xM6
18
116
394
195.5
60
45
8
15
60
40
6307 C3
1/8-27 NPT
12
8500
726930
726930
PDNF 308 KPL E
20
315
190
298
225
32
40
150
4xM6
20
121
491
255.5
60
52
10
15
80
63
6308 C3
1/8-27 NPT
12
7500
729024
729024
PDNF 309 KPL E
25
360
210
340
250
38
45
170
4xM6
22
137
536
279.5
70
52
10
15
80
63
6309 C3
1/8-27 NPT
12
8000
726937
726937
PDNF 310 KPL E
30
377
210
360
275
42
50
170
6xM6
25
142
613
311.5
70
60
12
15
110
80
6310 C3
1/8-27 NPT
12
6000
729025
729025
PDNF 311 KPL E
40
422
260
400
300
48
55
210
4xM8
25
158
658
335.5
80
60
14
19
110
80
6311 C3
1/8-27 NPT
16
5300
726944
726944
PDNF 312 KPL E
52
460
260
437
340
48
60
210
6xM8
25
165
696
383.5
80
70
14
19
110
80
6312 C3
1/8-27 NPT
16
5000
726948
726948
PDNF 313 KPL E
57
492
280
470
360
55
65
230
6xM8
25
185
726
402.5
95
70
16
19
110
80
6313 C3
1/4-18 NPT
16
4500
726954
726954
PDNF 314 KPL E
69
512
290
490
380
60
70
230
6xM8
25
190
812
420.5
95
70
18
19
140
100
6314 C3
1/4-18 NPT
16
4300
729027
729027
PDNF 315 KPL E
81
547
320
508
400
65
75
260
6xM8
30
200
847
448.5
100
80
18
19
140
110
6315 C3
1/4-18 NPT
16
4000
726960
726960
PDNF 316 KPL E
92
556
320
525
420
70
80
260
6xM10
30
220
856
466.5
112
80
20
19
140
100
6316 C3
1/4-18 NPT
16
3800
729028
729028
PDNF 317 KPL E
115
590
350
559
440
75
85
290
6xM10
30
225
890
486.0
112
80
20
19
140
100
6317 C3
1/4-18 NPT
16
3400
729029
729029
PDNF 318 KPL E
135
605
350
575
460
80
90
290
6xM10
30
230
965
510.0
112
85
22
19
170
140
6318 C3
1/4-18 NPT
16
3400
729030
729030
PDNF 319 KPL E
154
648
400
605
480
85
95
320
6xM10
36
253
1008
540.0
125
90
22
24
170
140
6319 C3
1/4-18 NPT
20
3200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BLO-A KPL - Two-bearing Housings
Baldor Reliance
09.11.2021
PDNF KPL Inch - Two-bearing Housings
Baldor Reliance
09.11.2021
PB-EXALIGN Pedestal Bearing Housings mm - Pedestal Bearing Housings mm
GGB
13.03.2024
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
SAI Series - Standard Cylinder
AirTAC
06.04.2022
Fixed side type BK
THK CO.,LTD.
23.05.2024
IE_B - ISOMOVE Version (B) Basic
Setec
12.07.2022
HGF-1 - Hydraulic Grease Fittings
Essentra Components
14.08.2014
BGFSL - Bearings with Housings - Double Bearings with Long Pilot, Non-Retai...
Misumi
03.06.2021
BB1_503 - INSOCOAT deep groove ball bearings, single row
SKF
31.05.2024
GBGWB, GBGW - Bearings with Housings Outer Ring Captured, T-Shaped Type
Misumi
03.06.2021
Angular contact ball bearing 72...B 2RS - suitable for endmachining form L
Neff Gewindetriebe
14.02.2024
MX-LMJ02_LML22 - Linear bearing with flange (with lubrication device) · gui...
Yiheda 3D Electronic Gallery
09.05.2024
LEF01 - Screw Support Assembly,Integrated Drive Base Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表