您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
72 Series - Level control relays
Finder
Powered by
CAD模型選擇
{finder/72.prj},{NB=72A100000501},{CODE=72A100000501},{SHA256=hgpgzZxWqH2W/dRd3wb9whyrz6OXEYwImAF8dfLQ7VE=},{INAME=72a100000501},{NAME=72a100000501},{NNCUSTOM=72 Series},{VAR17=Flush mounted (plaster)},{NTCUSTOM=Level control relays},{NBCUSTOM=72A100000501},{LINACUSTOM=72A100000501},{STEPFILE=72A1.stp},{PNGFILE=72A1-float-switch.png}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VAR17
EF000003
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
720180240000
720180240000
Type 72. 01 level control...
720180240000POA
720180240000POA
Type 72. 01 level control...
720180240002
720180240002
Type 72. 01 level control...
720181250000
720181250000
Type 72. 01 level control...
720182400000
720182400000
Type 72. 01 level control...
720182400000POA
720182400000POA
Type 72. 01 level control...
720182400002
720182400002
Type 72. 01 level control...
720182405002
720182405002
Type 72. 01 level control...
720184000000
720184000000
Type 72. 01 level control...
720190240000
720190240000
Type 72. 01 level control...
721180240000
721180240000
Type 72. 11 Level control...
721181250000
721181250000
Type 72. 11 Level control...
721182400000
721182400000
Type 72. 11 Level control...
721190240000
721190240000
Type 72. 11 Level control...
724200240000
724200240000
Type 72. 42 Control relay...
724202300000
724202300000
Type 72. 42 Control relay...
72A100000500
Flush mounted (plaster)
72A100000500
Type 72. A1. 0000. xxxx f...
72A100000501
Flush mounted (plaster)
72A100000501
Type 72. A1. 0000. xxxx f...
72A100000502
Flush mounted (plaster)
72A100000502
Type 72. A1. 0000. xxxx f...
72A100001000
Flush mounted (plaster)
72A100001000
Type 72. A1. 0000. xxxx f...
72A100001001
Flush mounted (plaster)
72A100001001
Type 72. A1. 0000. xxxx f...
72A100001002
Flush mounted (plaster)
72A100001002
Type 72. A1. 0000. xxxx f...
72A100001500
Flush mounted (plaster)
72A100001500
Type 72. A1. 0000. xxxx f...
72A100001502
Flush mounted (plaster)
72A100001502
Type 72. A1. 0000. xxxx f...
72A100002000
Flush mounted (plaster)
72A100002000
Type 72. A1. 0000. xxxx f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SILVYN® KLICK-M
LAPP
15.05.2024
Float for BTL Rod
Balluff
12.05.2024
PDE - Differential pressure switch - Clogging indicator
Elettrotec
07.04.2023
TPE 4-times flanges - HoKa TPE Flexible connector 4-times curled, with flan...
Funken
02.01.2024
GN848 - Float switch for level monitoring, Form B, with mounting flange
Berger Tools
24.05.2023
T-Head Bolt HM 27 - T-Head Bolt HM 27
Sikla
08.04.2024
NCG/NCDG - Air Cylinder/Standard Type Single Acting, Single Rod, Spring Ret...
SMC Corporation
18.04.2024
GN 848 - Float switch for level monitoring, Form A, with thread
JW Winco
02.04.2024
LFL2-BK-U-PUR10-EMS - Float Switches
Pepperl+Fuchs
13.12.2022
LFL2-BK-U-PUR15-EMS - Float Switches
Pepperl+Fuchs
13.12.2022
Accessories
Finder
30.05.2022
2m³/h (nominal flow), PN25
Wilo
15.04.2024
2L150,2L200,2L250,2L320,2L400,2L500 - Fluid control valve(Innernally Pilote...
AirTAC
21.07.2022
MUAW - VALVE
MINDMAN
04.12.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表