您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet countersunk head monel galvanized - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_senkkopf_monel_stahl.prj},{NB=7132240720_0_0_4},{DA=4.0},{ART=7132240720},{KTXT=STANDARD Blindniete, Senkkopf 120°},{MATD=Stahl},{MATH=Monel verzinkt},{F=0},{KB=0.0},{D1=4.0},{L=7.2},{FMAX=12.2},{D2=8.0},{K=1.2},{D=2.30},{P=≥ 27,0},{B=4.1},{S=2200},{Z=3000},{G=0.0000},{K1=1.2},{P1=27.0},{KBV=[2:3.3]},{EAN=4049337450580},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7132232100
3.2
7132232100
STANDARD blind rivet coun...
Steel
Monel galvanized
3.2
10.0
15.0
6.3
1.1
1.90
≥ 27,0
3.3
1500
1900
4049337450184
83082000
ISO 7337
-
3 - 5
yes
7132232112
3.2
7132232112
STANDARD blind rivet coun...
Steel
Monel galvanized
3.2
11.2
16.2
6.3
1.1
1.90
≥ 27,0
3.3
1500
1900
4049337450238
83082000
ISO 7337
-
3 - 5
yes
7132232580
3.2
7132232580
STANDARD blind rivet coun...
Steel
Monel galvanized
3.2
5.8
10.8
6.3
1.1
1.90
≥ 27,0
3.3
1500
1900
4049337450283
83082000
ISO 7337
-
3 - 5
yes
7132232700
3.2
7132232700
STANDARD blind rivet coun...
Steel
Monel galvanized
3.2
7.0
12.0
6.3
1.1
1.90
≥ 27,0
3.3
1500
1900
4049337450337
83082000
ISO 7337
-
3 - 5
yes
7132232850
3.2
7132232850
STANDARD blind rivet coun...
Steel
Monel galvanized
3.2
8.5
13.5
6.3
1.1
1.90
≥ 27,0
3.3
1500
1900
4049337450382
83082000
ISO 7337
-
3 - 5
yes
7132240105
4.0
7132240105
STANDARD blind rivet coun...
Steel
Monel galvanized
4.0
10.5
15.5
8.0
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337450436
83082000
ISO 7337
-
3 - 5
yes
7132240113
4.0
7132240113
STANDARD blind rivet coun...
Steel
Monel galvanized
4.0
11.3
16.3
8.0
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337450481
83082000
ISO 7337
-
3 - 5
yes
7132240125
4.0
7132240125
STANDARD blind rivet coun...
Steel
Monel galvanized
4.0
12.5
17.5
8.0
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337450535
83082000
ISO 7337
-
3 - 5
yes
7132240720
4.0
7132240720
STANDARD blind rivet coun...
Steel
Monel galvanized
4.0
7.2
12.2
8.0
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337450580
83082000
ISO 7337
-
3 - 5
yes
7132240870
4.0
7132240870
STANDARD blind rivet coun...
Steel
Monel galvanized
4.0
8.7
13.7
8.0
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337450634
83082000
ISO 7337
-
3 - 5
yes
7132248105
4.8
7132248105
STANDARD blind rivet coun...
Steel
Monel galvanized
4.8
10.5
16.0
8.1
1.4
2.90
≥ 27,0
4.9
3300
3750
4049337450689
83082000
ISO 7337
-
3 - 5
yes
7132248110
4.8
7132248110
STANDARD blind rivet coun...
Steel
Monel galvanized
4.8
11.0
16.5
8.1
1.4
2.90
≥ 27,0
4.9
3300
3750
4049337450733
83082000
ISO 7337
-
3 - 5
yes
7132248140
4.8
7132248140
STANDARD blind rivet coun...
Steel
Monel galvanized
4.8
14.0
19.5
8.1
1.4
2.90
≥ 27,0
4.9
3300
3750
4049337450788
83082000
ISO 7337
-
3 - 5
yes
7132248180
4.8
7132248180
STANDARD blind rivet coun...
Steel
Monel galvanized
4.8
18.0
23.5
8.1
1.4
2.90
≥ 27,0
4.9
3300
3750
4049337450832
83082000
ISO 7337
-
3 - 5
yes
7132248205
4.8
7132248205
STANDARD blind rivet coun...
Steel
Monel galvanized
4.8
20.5
26.0
8.1
1.4
2.90
≥ 27,0
4.9
3300
3750
4049337450887
83082000
ISO 7337
-
3 - 5
yes
7132248900
4.8
7132248900
STANDARD blind rivet coun...
Steel
Monel galvanized
4.8
9.0
14.5
8.1
1.4
2.90
≥ 27,0
4.9
3300
3750
4049337450931
83082000
ISO 7337
-
3 - 5
yes
7132264145
6.4
7132264145
STANDARD blind rivet coun...
Steel
Monel galvanized
6.4
14.5
21.0
10.8
1.7
3.90
≥ 31,0
6.5
5400
6750
4049337450986
83082000
ISO 7337
-
3 - 5
yes
7132264194
6.4
7132264194
STANDARD blind rivet coun...
Steel
Monel galvanized
6.4
19.4
25.9
10.8
1.7
3.90
≥ 31,0
6.5
5400
6750
4049337451037
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表