您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Type 7126 - Diagonal Pillar Die Set - Pressfit Pillars & Bushes
Berger Tools
die_sets
Powered by
CAD模型選擇
{berger_tools/die_sets/p3_7126_asmtab.prj},{NB=7126-315-315-32-32-115-30-31-55},{A=315},{B=315},{PT2=32},{PT1=32},{HOLE1=1},{HOLE2=2},{L=115},{LB=55},{PPATH=p3_7126/p3_7126_asmtpl.prj},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTCODE
Part-Code
ⁿ/ₐ
A
Plate Size
[mm]
A1
Die Space
[mm]
B1
Die Space
[mm]
SP
Striper plate (available on request)
[mm]
D1
Pillar Diameter
[mm]
D2
Pillar Diameter
[mm]
L1
Centre holes
[mm]
L2
Centre holes
[mm]
7126-160-250-32-32-115-24...
7126-160-250-32-32-115-24...
160
64
190
25
24
25
190
100
7126-200-250-32-32-115-24...
7126-200-250-32-32-115-24...
200
104
190
25
24
25
190
140
7126-250-250-32-32-115-24...
7126-250-250-32-32-115-24...
250
154
190
25
24
25
190
190
7126-315-315-32-32-115-30...
7126-315-315-32-32-115-30...
315
196
241
25
30
31
241
241
7126-355-355-40-40-115-30...
7126-355-355-40-40-115-30...
355
236
281
32
30
31
281
281
7126-400-400-40-40-145-40...
7126-400-400-40-40-145-40...
400
253
308
32
40
41
308
308
7126-450-450-40-40-145-40...
7126-450-450-40-40-145-40...
450
303
358
32
40
41
358
358
7126-500-500-50-50-170-50...
7126-500-500-50-50-170-50...
500
314
384
40
50
51
384
384
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 7136 - Diagonal Pillar Die Set - Pressfit Pillars & Bushes
Berger Tools
25.05.2021
Type 7146 - Rear Pillar Die Set - Pressfit Pillars & Bushes
Berger Tools
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表