您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Washers 70W - 70W
OILES CORPORATION
Multi Bearings
OILES Drymet ST
Powered by
CAD模型選擇
{oiles/multi_bearings/oiles_drymet_st/washers_70w.prj},{NB=70W-2815},{ORDERNO=70W-2815},{ID=28},{IDT=+0.4/+0.1},{OD=48},{ODT=0/-0.3},{T=1.5},{TT=-0.015/-0.115},{H=3.0},{HT=+0.25/0},{PCD=38.0},{PCT=+0.1/-0.1},{TE=-40~+120},{P=24.5N/mm2 (250kgf/cm2)},{V=1.15m/s (69m/min)},{PV=3.25N/mm2・m/s (1,990kgf/cm2・m/min)},{CAU=Please refer to catalog about detail.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
OD
Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
T
Thickness
[mm]
TT
Thickness Tolerance
[mm]
H
Knock Pin Hole
[mm]
HT
Hole Tolerance
[mm]
PCD
Position Of Knock Pin Hole
[mm]
PCT
Position Tolerance
[mm]
TE
Service Temperature Range
[°C]
P
Allowable max. Pressure
[N/mm^2]
V
Allowable max. Velocity
[m/s]
PV
Allowable max. PV value
[N/mm^2]
CAU
Caution
ⁿ/ₐ
70W-0815
70W-0815
8
+0.4/+0.1
16
0/-0.3
1.5
-0.015/-0.115
1.5
+0.25/0
12.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-1000
70W-1000
10
+0.4/+0.1
18
0/-0.3
1.5
-0.015/-0.115
1.5
+0.25/0
14.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-1015
70W-1015
10
+0.4/+0.1
20
0/-0.3
1.5
-0.015/-0.115
1.5
+0.25/0
15.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-1215
70W-1215
12
+0.4/+0.1
24
0/-0.3
1.5
-0.015/-0.115
1.5
+0.25/0
18.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-1415
70W-1415
14
+0.4/+0.1
26
0/-0.3
1.5
-0.015/-0.115
2.0
+0.25/0
20.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-1615
70W-1615
16
+0.4/+0.1
30
0/-0.3
1.5
-0.015/-0.115
2.0
+0.25/0
23.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-1715
70W-1715
17
+0.4/+0.1
30
0/-0.3
1.5
-0.015/-0.115
2.0
+0.25/0
23.5
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-1815
70W-1815
18
+0.4/+0.1
32
0/-0.3
1.5
-0.015/-0.115
2.0
+0.25/0
25.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-2015
70W-2015
20
+0.4/+0.1
36
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
28.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-2215
70W-2215
22
+0.4/+0.1
38
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
30.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-2315
70W-2315
23
+0.4/+0.1
40
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
31.5
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-2415
70W-2415
24
+0.4/+0.1
42
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
33.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-2615
70W-2615
26
+0.4/+0.1
44
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
35.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-2815
70W-2815
28
+0.4/+0.1
48
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
38.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-3215
70W-3215
32
+0.4/+0.1
54
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
43.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-3415
70W-3415
34
+0.4/+0.1
58
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
46.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-3615
70W-3615
36
+0.4/+0.1
60
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
48.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-3815
70W-3815
38
+0.4/+0.1
62
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
50.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-3915
70W-3915
39
+0.4/+0.1
66
0/-0.3
1.5
-0.015/-0.115
3.0
+0.25/0
52.5
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-4215
70W-4215
42
+0.4/+0.1
66
0/-0.3
1.5
-0.015/-0.115
4.0
+0.25/0
54.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-4420
70W-4420
44
+0.4/+0.1
74
0/-0.3
2.0
-0.015/-0.115
4.0
+0.25/0
59.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-4720
70W-4720
47
+0.4/+0.1
78
0/-0.3
2.0
-0.015/-0.115
4.0
+0.25/0
62.5
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-4820
70W-4820
48
+0.4/+0.1
74
0/-0.3
2.0
-0.015/-0.115
4.0
+0.25/0
61.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-5020
70W-5020
50
+0.4/+0.1
84
0/-0.3
2.0
-0.015/-0.115
4.0
+0.25/0
67.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
70W-5220
70W-5220
52
+0.4/+0.1
78
0/-0.3
2.0
-0.015/-0.115
5.0
+0.25/0
65.0
+0.1/-0.1
-40~+120
24.5N/mm2 (250kgf/cm2)
1.15m/s (69m/min)
3.25N/mm2・m/s (1,990kgf/c...
Please refer to catalog a...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bushings - LFB
OILES CORPORATION
15.04.2019
Bushings TMB - TMB
OILES CORPORATION
15.04.2019
Bushings 70B - 70B
OILES CORPORATION
15.04.2019
Fixed side type FK
THK CO.,LTD.
23.05.2024
Washers - LFW
OILES CORPORATION
15.04.2019
LF Guide - LFG
OILES CORPORATION
15.04.2019
Series AN 00-40
NTN Corporation
17.10.2023
Bushings - 80B
OILES CORPORATION
15.04.2019
Bent inner tab type
NTN Corporation
17.10.2023
SCS- Black,(Steel SGD3)
IWATA MFG. CO., LTD.
13.01.2022
Supported side type FF
THK CO.,LTD.
23.05.2024
Hardened Miter Gears (SMA)
KHK KOHARA GEAR
12.04.2024
Bushings - SPB
OILES CORPORATION
15.04.2019
Flange Bushings - LFF
OILES CORPORATION
15.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表