您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head copper - bronze
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_kupfer_bronze.prj},{NB=7090132702_0_0_3.2},{DA=3.2},{ART=7090132702},{KTXT=STANDARD Blindniete, Flachrundkopf},{MATD=Bronze},{MATH=Kupfer Legierung},{F=0},{KB=0.0},{D1=3.2},{L=7.0},{FMAX=11.9},{D2=6.5},{K=0.8},{D=2.00},{P=≥ 27,0},{B=3.3},{S=700},{Z=800},{G=0.0000},{K1=0.8},{P1=27.0},{KBV=[2.5:4.5]},{EAN=4049337110798},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 16582},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7090130102
3.0
7090130102
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.0
10.0
14.4
6.5
0.8
2.00
≥ 27,0
3.1
600
700
4049337110712
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090130122
3.0
7090130122
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.0
12.0
16.4
6.5
0.8
2.00
≥ 27,0
3.1
600
700
4049337338598
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090130502
3.0
7090130502
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.0
5.0
9.4
6.5
0.8
2.00
≥ 27,0
3.1
600
700
4049337110729
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090130602
3.0
7090130602
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.0
6.0
10.4
6.5
0.8
2.00
≥ 27,0
3.1
600
700
4049337110736
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090130802
3.0
7090130802
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.0
8.0
12.4
6.5
0.8
2.00
≥ 27,0
3.1
600
700
4049337110743
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090132102
3.2
7090132102
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.2
10.0
14.9
6.5
0.8
2.00
≥ 27,0
3.3
700
800
4049337110750
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090132122
3.2
7090132122
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.2
12.0
16.9
6.5
0.8
2.00
≥ 27,0
3.3
700
800
4049337110767
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090132140
3.2
7090132140
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.2
14.0
18.9
6.5
0.8
2.00
≥ 27,0
3.3
700
800
4049337490470
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090132502
3.2
7090132502
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.2
5.0
9.9
6.5
0.8
2.00
≥ 27,0
3.3
700
800
4049337110774
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090132602
3.2
7090132602
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.2
6.0
10.9
6.5
0.8
2.00
≥ 27,0
3.3
700
800
4049337110781
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090132702
3.2
7090132702
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.2
7.0
11.9
6.5
0.8
2.00
≥ 27,0
3.3
700
800
4049337110798
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090132902
3.2
7090132902
STANDARD blind rivet, fla...
Bronze
Copper alloy
3.2
9.0
13.9
6.5
0.8
2.00
≥ 27,0
3.3
700
800
4049337110804
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090140102
4.0
7090140102
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.0
10.0
14.9
8.0
1.0
2.50
≥ 27,0
4.1
1000
1500
4049337110828
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090140122
4.0
7090140122
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.0
12.0
16.9
8.0
1.0
2.50
≥ 27,0
4.1
1000
1500
4049337110835
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090140142
4.0
7090140142
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.0
14.0
18.9
8.0
1.0
2.50
≥ 27,0
4.1
1000
1500
4049337338642
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090140162
4.0
7090140162
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.0
16.0
20.9
8.0
1.0
2.50
≥ 27,0
4.1
1000
1500
4049337110842
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090140602
4.0
7090140602
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.0
6.0
10.9
8.0
1.0
2.50
≥ 27,0
4.1
1000
1500
4049337110859
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090140802
4.0
7090140802
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.0
8.0
12.9
8.0
1.0
2.50
≥ 27,0
4.1
1000
1500
4049337110897
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090148102
4.8
7090148102
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.8
10.0
15.4
9.5
1.1
2.90
≥ 27,0
4.9
1500
2000
4049337338697
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090148122
4.8
7090148122
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.8
12.0
17.4
9.5
1.1
2.90
≥ 27,0
4.9
1500
2000
4049337338741
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090148142
4.8
7090148142
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.8
14.0
19.4
9.5
1.1
2.90
≥ 27,0
4.9
1500
2000
4049337338796
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090148162
4.8
7090148162
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.8
16.0
21.4
9.5
1.1
2.90
≥ 27,0
4.9
1500
2000
4049337338840
83082000
ISO 7337
ISO 16582
3 - 5
yes
7090148802
4.8
7090148802
STANDARD blind rivet, fla...
Bronze
Copper alloy
4.8
8.0
13.4
9.5
1.1
2.90
≥ 27,0
4.9
1500
2000
4049337338895
83082000
ISO 7337
ISO 16582
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
Standard blind rivet domed head aluminum - stainless steel A2
Goebel
11.04.2022
Star peel blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
Standard blind rivet countersunk head stainless steel A2 - stainless steel ...
Goebel
11.04.2022
Standard blind rivet countersunk head aluminum - steel zinc plated
Goebel
11.04.2022
Rainbow multi grip blind rivet domed head aluminum - steel zinc plated (whi...
Goebel
11.04.2022
CUP sealed blind rivet domed head aluminium - steel with protection layer
Goebel
11.04.2022
Standard blind rivet large head ssteel zinc plated - steel zinc plated
Goebel
11.04.2022
Standard blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表