您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet big head steel galvanized - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_grosskopf_stahl_stahl.prj},{NB=7081248100_0_0_4.8},{DA=4.8},{ART=7081248100},{KTXT=STANDARD Blindniete, Großkopf},{MATD=Stahl},{MATH=Stahl},{F=0},{KB=0.0},{D1=4.8},{L=10.0},{FMAX=14.9},{D2=14.0},{K=≤ 2,5},{D=2.90},{P=≥ 27,0},{B=4.9},{S=2300},{Z=2920},{G=0.0000},{K1=2.5},{P1=27.0},{KBV=[4.5:6]},{EAN=4049337343578},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7081232100
3.2
7081232100
STANDARD blind rivet, big...
Steel
Steel
3.2
10.0
14.9
9.5
≤ 2,0
2.00
≥ 27,0
3.3
1060
1285
4049337342656
83082000
ISO 7337
-
3 - 5
yes
7081232120
3.2
7081232120
STANDARD blind rivet, big...
Steel
Steel
3.2
12.0
16.9
9.5
≤ 2,0
2.00
≥ 27,0
3.3
1060
1285
4049337343479
83082000
ISO 7337
-
3 - 5
yes
7081232140
3.2
7081232140
STANDARD blind rivet, big...
Steel
Steel
3.2
14.0
18.9
9.5
≤ 2,0
2.00
≥ 27,0
3.3
1060
1285
4049337342694
83082000
ISO 7337
-
3 - 5
yes
7081232800
3.2
7081232800
STANDARD blind rivet, big...
Steel
Steel
3.2
8.0
12.9
9.5
≤ 2,0
2.00
≥ 27,0
3.3
1060
1285
4049337342618
83082000
ISO 7337
-
3 - 5
yes
7081240100
4.0
7081240100
STANDARD blind rivet, big...
Steel
Steel
4.0
10.0
14.9
12.0
≤ 2,5
2.50
≥ 27,0
4.1
1550
1990
4049337342779
83082000
ISO 7337
-
3 - 5
yes
7081240120
4.0
7081240120
STANDARD blind rivet, big...
Steel
Steel
4.0
12.0
16.9
12.0
≤ 2,5
2.50
≥ 27,0
4.1
1550
1990
4049337343523
83082000
ISO 7337
-
3 - 5
yes
7081240140
4.0
7081240140
STANDARD blind rivet, big...
Steel
Steel
4.0
14.0
18.9
12.0
≤ 2,5
2.50
≥ 27,0
4.1
1550
1990
4049337342816
83082000
ISO 7337
-
3 - 5
yes
7081240160
4.0
7081240160
STANDARD blind rivet, big...
Steel
Steel
4.0
16.0
20.9
12.0
≤ 2,5
2.50
≥ 27,0
4.1
1550
1990
4049337342854
83082000
ISO 7337
-
3 - 5
yes
7081240800
4.0
7081240800
STANDARD blind rivet, big...
Steel
Steel
4.0
8.0
12.9
12.0
≤ 2,5
2.50
≥ 27,0
4.1
1550
1990
4049337342731
83082000
ISO 7337
-
3 - 5
yes
7081148120
4.8
7081148120
STANDARD blind rivet, big...
Steel
Steel
4.8
12.0
17.4
16.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337481546
83082000
ISO 7337
-
3 - 5
yes
7081248100
4.8
7081248100
STANDARD blind rivet, big...
Steel
Steel
4.8
10.0
14.9
14.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337343578
83082000
ISO 7337
-
3 - 5
yes
7081248120
4.8
7081248120
STANDARD blind rivet, big...
Steel
Steel
4.8
12.0
16.9
14.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337343615
83082000
ISO 7337
-
3 - 5
yes
7081248140
4.8
7081248140
STANDARD blind rivet, big...
Steel
Steel
4.8
14.0
18.9
14.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337343660
83082000
ISO 7337
-
3 - 5
yes
7081248160
4.8
7081248160
STANDARD blind rivet, big...
Steel
Steel
4.8
16.0
20.9
14.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337343714
83082000
ISO 7337
-
3 - 5
yes
7081248180
4.8
7081248180
STANDARD blind rivet, big...
Steel
Steel
4.8
18.0
22.9
14.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337487715
83082000
ISO 7337
-
3 - 5
yes
7081248200
4.8
7081248200
STANDARD blind rivet, big...
Steel
Steel
4.8
20.0
24.9
14.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337343769
83082000
ISO 7337
-
3 - 5
yes
7081248220
4.8
7081248220
STANDARD blind rivet, big...
Steel
Steel
4.8
22.0
26.9
14.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337343813
83082000
ISO 7337
-
3 - 5
yes
7081348100
4.8
7081348100
STANDARD blind rivet, big...
Steel
Steel
4.8
10.0
15.4
16.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337400271
83082000
ISO 7337
-
3 - 5
yes
7081348140
4.8
7081348140
STANDARD blind rivet, big...
Steel
Steel
4.8
14.0
19.4
16.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337356851
83082000
ISO 7337
-
3 - 5
yes
7081348160
4.8
7081348160
STANDARD blind rivet, big...
Steel
Steel
4.8
16.0
21.4
16.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337380320
83082000
ISO 7337
-
3 - 5
yes
7081348180
4.8
7081348180
STANDARD blind rivet, big...
Steel
Steel
4.8
18.0
23.4
16.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337412823
83082000
ISO 7337
-
3 - 5
yes
7081348200
4.8
7081348200
STANDARD blind rivet, big...
Steel
Steel
4.8
20.0
25.4
16.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337380603
83082000
ISO 7337
-
3 - 5
yes
7081348220
4.8
7081348220
STANDARD blind rivet, big...
Steel
Steel
4.8
22.0
27.4
16.0
≤ 2,5
2.90
≥ 27,0
4.9
2300
2920
4049337356233
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
Flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
High-strength blind rivets M-LOCK pan head with grooved mandrel galvanized ...
Goebel
11.04.2022
High-strength blind rivets PREMIUM pan head with grooved stainless steel ma...
Goebel
11.04.2022
Standard blind rivet countersunk head stainless steel A2 - stainless steel ...
Goebel
11.04.2022
Rainbow multi grip blind rivet domed head aluminum - steel zinc plated (whi...
Goebel
11.04.2022
CUP sealed blind rivet domed head aluminium - steel with protection layer
Goebel
11.04.2022
Standard blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
Star peel blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
Standard blind rivet domed head aluminum - stainless steel A2
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表