您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head steel galvanized - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_stahl_stahl.prj},{NB=7080148180_0_0_4.8},{DA=4.8},{ART=7080148180},{KTXT=STANDARD Blindniete, Flachrundkopf},{MATD=Stahl},{MATH=Stahl},{F=0},{KB=0.0},{D1=4.8},{L=14.0},{FMAX=19.4},{D2=9.5},{K=1.1},{D=2.90},{P=≥ 27,0},{B=4.9},{S=2300},{Z=2920},{G=0.0000},{K1=1.1},{P1=27.0},{KBV=[8:10]},{EAN=4049337100959},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15979},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7080130100
3.0
7080130100
STANDARD blind rivet, fla...
Steel
Steel
3.0
10.0
14.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099369
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130120
3.0
7080130120
STANDARD blind rivet, fla...
Steel
Steel
3.0
12.0
16.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099376
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130140
3.0
7080130140
STANDARD blind rivet, fla...
Steel
Steel
3.0
14.0
18.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099383
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130160
3.0
7080130160
STANDARD blind rivet, fla...
Steel
Steel
3.0
16.0
20.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099406
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130180
3.0
7080130180
STANDARD blind rivet, fla...
Steel
Steel
3.0
18.0
22.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099413
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130200
3.0
7080130200
STANDARD blind rivet, fla...
Steel
Steel
3.0
20.0
24.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099420
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130250
3.0
7080130250
STANDARD blind rivet, fla...
Steel
Steel
3.0
25.0
29.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099437
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130500
3.0
7080130500
STANDARD blind rivet, fla...
Steel
Steel
3.0
5.0
9.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099444
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130600
3.0
7080130600
STANDARD blind rivet, fla...
Steel
Steel
3.0
6.0
10.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099451
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080130800
3.0
7080130800
STANDARD blind rivet, fla...
Steel
Steel
3.0
8.0
12.4
6.5
0.8
1.90
≥ 27,0
3.1
915
1125
4049337099468
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132100
3.2
7080132100
STANDARD blind rivet, fla...
Steel
Steel
3.2
10.0
14.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099475
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132120
3.2
7080132120
STANDARD blind rivet, fla...
Steel
Steel
3.2
12.0
16.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099482
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132140
3.2
7080132140
STANDARD blind rivet, fla...
Steel
Steel
3.2
14.0
18.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099499
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132160
3.2
7080132160
STANDARD blind rivet, fla...
Steel
Steel
3.2
16.0
20.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099505
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132180
3.2
7080132180
STANDARD blind rivet, fla...
Steel
Steel
3.2
18.0
22.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099512
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132200
3.2
7080132200
STANDARD blind rivet, fla...
Steel
Steel
3.2
20.0
24.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099529
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132250
3.2
7080132250
STANDARD blind rivet, fla...
Steel
Steel
3.2
25.0
29.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099536
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132500
3.2
7080132500
STANDARD blind rivet, fla...
Steel
Steel
3.2
5.0
9.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099543
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132600
3.2
7080132600
STANDARD blind rivet, fla...
Steel
Steel
3.2
6.0
10.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099550
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080132800
3.2
7080132800
STANDARD blind rivet, fla...
Steel
Steel
3.2
8.0
12.9
6.5
0.8
2.00
≥ 27,0
3.3
1060
1285
4049337099574
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080140100
4.0
7080140100
STANDARD blind rivet, fla...
Steel
Steel
4.0
10.0
14.9
8.0
1.0
2.50
≥ 27,0
4.1
1550
1990
4049337099581
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080140120
4.0
7080140120
STANDARD blind rivet, fla...
Steel
Steel
4.0
12.0
16.9
8.0
1.0
2.50
≥ 27,0
4.1
1550
1990
4049337099598
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080140140
4.0
7080140140
STANDARD blind rivet, fla...
Steel
Steel
4.0
14.0
18.9
8.0
1.0
2.50
≥ 27,0
4.1
1550
1990
4049337099604
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080140160
4.0
7080140160
STANDARD blind rivet, fla...
Steel
Steel
4.0
16.0
20.9
8.0
1.0
2.50
≥ 27,0
4.1
1550
1990
4049337100805
83082000
ISO 7337
ISO 15979
3 - 5
yes
7080140180
4.0
7080140180
STANDARD blind rivet, fla...
Steel
Steel
4.0
18.0
22.9
8.0
1.0
2.50
≥ 27,0
4.1
1550
1990
4049337100812
83082000
ISO 7337
ISO 15979
3 - 5
yes
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表