您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet big head aluminum - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_grosskopf_al_stahl.prj},{NB=7171148140_0_0_4.8},{DA=4.8},{ART=7171148140},{KTXT=STANDARD Blindniete, Großkopf},{MATD=Stahl},{MATH=Aluminium AlMG 3,5},{F=0},{KB=0.0},{D1=4.8},{L=14.0},{FMAX=19.4},{D2=14.0},{K=≤ 2,5},{D=2.70},{P=≥ 27,0},{B=4.9},{S=1500},{Z=1900},{G=0.0000},{K1=2.5},{P1=27.0},{KBV=[8:10]},{EAN=4049337117353},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7072132100
3.2
7072132100
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
3.2
10.0
14.9
9.5
≤ 2,0
1.70
≥ 27,0
3.3
700
900
4049337097761
83082000
ISO 7337
-
3 - 5
yes
7072132120
3.2
7072132120
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
3.2
12.0
16.9
9.5
≤ 2,0
1.70
≥ 27,0
3.3
700
900
4049337097778
83082000
ISO 7337
-
3 - 5
yes
7072132140
3.2
7072132140
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
3.2
14.0
18.9
9.5
≤ 2,0
1.70
≥ 27,0
3.3
700
900
4049337097785
83082000
ISO 7337
-
3 - 5
yes
7072132600
3.2
7072132600
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
3.2
6.0
10.9
9.5
≤ 2,0
1.70
≥ 27,0
6.5
700
900
4049337097792
83082000
ISO 7337
-
3 - 5
yes
7072132800
3.2
7072132800
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
3.2
8.0
12.9
9.5
≤ 2,0
1.70
≥ 27,0
3.3
700
900
4049337097808
83082000
ISO 7337
-
3 - 5
yes
7072140100
4.0
7072140100
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
10.0
14.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337097815
83082000
ISO 7337
-
3 - 5
yes
7072140120
4.0
7072140120
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
12.0
16.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337097822
83082000
ISO 7337
-
3 - 5
yes
7072140140
4.0
7072140140
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
14.0
18.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337097839
83082000
ISO 7337
-
3 - 5
yes
7072140160
4.0
7072140160
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
16.0
20.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337097846
83082000
ISO 7337
-
3 - 5
yes
7072140180
4.0
7072140180
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
18.0
22.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337097853
83082000
ISO 7337
-
3 - 5
yes
7072140200
4.0
7072140200
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
20.0
24.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337097860
83082000
ISO 7337
-
3 - 5
yes
7072140600
4.0
7072140600
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
6.0
10.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337097877
83082000
ISO 7337
-
3 - 5
yes
7072140800
4.0
7072140800
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.0
8.0
12.9
12.0
≤ 2,5
2.10
≥ 27,0
4.1
1180
1500
4049337099338
83082000
ISO 7337
-
3 - 5
yes
7071148030
4.8
7071148030
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
30.0
35.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095668
83082000
ISO 7337
-
3 - 5
yes
7071148100
4.8
7071148100
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
10.0
15.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095675
83082000
ISO 7337
-
3 - 5
yes
7071148120
4.8
7071148120
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
12.0
17.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095682
83082000
ISO 7337
-
3 - 5
yes
7071148140
4.8
7071148140
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
14.0
19.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095699
83082000
ISO 7337
-
3 - 5
yes
7071148180
4.8
7071148180
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
18.0
23.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095729
83082000
ISO 7337
-
3 - 5
yes
7071148200
4.8
7071148200
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
20.0
25.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095736
83082000
ISO 7337
-
3 - 5
yes
7071148220
4.8
7071148220
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
22.0
27.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095743
83082000
ISO 7337
-
3 - 5
yes
7071148240
4.8
7071148240
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
24.0
29.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095750
83082000
ISO 7337
-
3 - 5
yes
7071148250
4.8
7071148250
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
26.0
31.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095767
83082000
ISO 7337
-
3 - 5
yes
7071148251
4.8
7071148251
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
25.0
30.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337268581
83082000
ISO 7337
-
3 - 5
yes
7071148280
4.8
7071148280
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
28.0
33.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1500
1900
4049337095781
83082000
ISO 7337
-
3 - 5
yes
7071148350
4.8
7071148350
STANDARD blind rivet, big...
Steel
Aluminium AlMG 3,5
4.8
35.0
40.4
16.0
≤ 2,5
2.70
≥ 27,0
4.9
1200
1700
4049337095804
83082000
ISO 7337
-
3 - 5
yes
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Blind rivet nuts and screws GO-NUT round shank knurled blind rivet nuts fla...
Goebel
11.04.2022
Rainbow standard blind rivet domed head aluminum - steel zinc plated (white...
Goebel
11.04.2022
Reference 17020 - Blind rivet flange head aluminium - Aluminium mandrel - I...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Standard blind rivet countersunk head aluminum - aluminum
Goebel
11.04.2022
MULTISTAGE RIVETS - ALUMINIUM MULTISTAGE MULTIFAR RIVETS LARGE HEAD
FAR
20.04.2021
Model 17020 - Blind rivet flange head aluminium - Aluminium mandrel - ISO 1...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
MULTISTAGE RIVETS - ALUMINIUM MULTISTAGE MULTIFAR RIVETS STAINLESS STEEL NA...
FAR
20.04.2021
STANDARD RIVETS - ALUMINIUM RIVETS - STAINLESS STEEL NAIL
FAR
20.04.2021
RIVQUICK® Standard rivets, Large head, Aluminium/Steel zinc-plated
Böllhoff
26.10.2021
CUP sealed blind rivet large head aluminium - steel with protection layer
Goebel
11.04.2022
FN 3539 - GESIPA PolyGrip Blindniete Grosskopf Stahl/Stahl
SFS Group Schweiz AG
17.06.2024
Multi large head galvanized steel - steel zinc plated
Goebel
11.04.2022
CUP sealed blind rivet domed head aluminium - aluminium
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表