您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet countersunk head aluminum - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_senkkopf_al_stahl.prj},{NB=7071140800_0_0_4},{DA=4.0},{ART=7071140800},{KTXT=STANDARD Blindniete, Senkkopf 120°},{MATD=Stahl},{MATH=Aluminium AlMG 3,5},{F=0},{KB=0.0},{D1=4.0},{L=8.0},{FMAX=12.9},{D2=7.5},{K=0},{D=2.10},{P=≥ 27,0},{B=4.1},{S=1100},{Z=1400},{G=0.0000},{K1=0.0},{P1=27.0},{KBV=[3:5]},{EAN=4049337095651},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15978},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7071124100
2.4
7071124100
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
2.4
10.0
14.4
5.0
0
1.40
≥ 27,0
2.5
315
355
4049337092308
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071124600
2.4
7071124600
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
2.4
6.0
10.4
5.0
0
1.40
≥ 27,0
2.5
315
355
4049337092315
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071124800
2.4
7071124800
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
2.4
8.0
12.4
5.0
0
1.40
≥ 27,0
2.5
315
355
4049337092322
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071130100
3.0
7071130100
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.0
10.0
14.4
6.0
0
1.75
≥ 27,0
3.1
600
700
4049337092339
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071130120
3.0
7071130120
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.0
12.0
16.4
6.0
0
1.75
≥ 27,0
3.1
600
700
4049337092346
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071130140
3.0
7071130140
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.0
14.0
18.4
6.0
0
1.75
≥ 27,0
3.1
600
700
4049337092353
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071130600
3.0
7071130600
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.0
6.0
10.4
6.0
0
1.75
≥ 27,0
3.1
600
700
4049337092360
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071130800
3.0
7071130800
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.0
8.0
12.4
6.0
0
1.75
≥ 27,0
3.1
600
700
4049337092377
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071132100
3.2
7071132100
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.2
10.0
14.9
6.0
0
1.95
≥ 27,0
3.3
720
800
4049337092384
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071132120
3.2
7071132120
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.2
12.0
16.9
6.0
0
1.95
≥ 27,0
3.3
720
800
4049337092391
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071132140
3.2
7071132140
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.2
14.0
18.9
6.0
0
1.95
≥ 27,0
3.3
720
800
4049337092407
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071132160
3.2
7071132160
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.2
16.0
20.9
6.0
0
1.95
≥ 27,0
3.3
720
800
4049337092414
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071132600
3.2
7071132600
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.2
6.0
10.9
6.0
0
1.95
≥ 27,0
3.3
720
800
4049337092421
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071132800
3.2
7071132800
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
3.2
8.0
12.9
6.0
0
1.95
≥ 27,0
3.3
720
800
4049337092438
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140100
4.0
7071140100
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
10.0
14.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337092445
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140120
4.0
7071140120
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
12.0
16.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337092452
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140140
4.0
7071140140
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
14.0
18.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337095606
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140160
4.0
7071140160
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
16.0
20.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337095613
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140180
4.0
7071140180
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
18.0
22.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337095620
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140200
4.0
7071140200
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
20.0
24.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337095637
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140600
4.0
7071140600
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
6.0
10.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337095644
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071140800
4.0
7071140800
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.0
8.0
12.9
7.5
0
2.10
≥ 27,0
4.1
1100
1400
4049337095651
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071148150
4.8
7071148150
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.8
25.0
30.4
9.0
0
2.70
≥ 27,0
4.9
1500
1900
4049337095705
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071148160
4.8
7071148160
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.8
16.0
21.4
9.0
0
2.70
≥ 27,0
4.9
1500
1900
4049337095712
83082000
ISO 7337
ISO 15978
3 - 5
yes
7071148300
4.8
7071148300
STANDARD blind rivet coun...
Steel
Aluminium AlMG 3,5
4.8
30.0
35.4
9.0
0
2.70
≥ 27,0
4.9
1500
1900
4049337095798
83082000
ISO 7337
ISO 15978
3 - 5
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ALFO® Aluminium / Steel Countersunk Head - Standard Blind Rivet
Honsel-Group
03.06.2024
ALFO® Aluminium / Stainless Steel A2 Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
DIN 7500 E - Steel zinc-plated
Böllhoff
26.10.2021
Standard blind rivet domed head aluminum - steel zinc plated
Goebel
11.04.2022
Standard blind rivet domed head aluminum - aluminum
Goebel
11.04.2022
Modèle 719722 - Blind rivet countersunk head - aluminium body, zinc plated ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Standard blind rivet countersunk head steel zinc plated - steel zinc plated
Goebel
11.04.2022
Standard blind rivet domed head aluminum - stainless steel A2
Goebel
11.04.2022
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
Standard blind rivet domed head steel zinc plated - steel zinc plated
Goebel
11.04.2022
D20.02 - Multirange blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
Countersunk head 120°, rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
BN 923 - Blind rivets Standard countersunk head
Bossard Catalog
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表