您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head copper - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_kupfer_stahl.prj},{NB=7050140100_0_0_4},{DA=4.0},{ART=7050140100},{KTXT=STANDARD Blindniete, Flachrundkopf},{MATD=Stahl},{MATH=Kupfer Legierung},{F=0},{KB=0.0},{D1=4.0},{L=10.0},{FMAX=14.9},{D2=8.0},{K=1.0},{D=2.10},{P=≥ 27,0},{B=4.1},{S=1000},{Z=1500},{G=0.0000},{K1=1.0},{P1=27.0},{KBV=[4:6]},{EAN=4049337083191},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 16582},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7050130100
3.0
7050130100
STANDARD blind rivet, fla...
Steel
Copper alloy
3.0
10.0
14.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337080763
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050130120
3.0
7050130120
STANDARD blind rivet, fla...
Steel
Copper alloy
3.0
12.0
16.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337080770
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050130400
3.0
7050130400
STANDARD blind rivet, fla...
Steel
Copper alloy
3.0
4.0
8.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337080787
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050130500
3.0
7050130500
STANDARD blind rivet, fla...
Steel
Copper alloy
3.0
5.0
9.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337080794
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050130600
3.0
7050130600
STANDARD blind rivet, fla...
Steel
Copper alloy
3.0
6.0
10.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337080800
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050130800
3.0
7050130800
STANDARD blind rivet, fla...
Steel
Copper alloy
3.0
8.0
12.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337080817
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050132100
3.2
7050132100
STANDARD blind rivet, fla...
Steel
Copper alloy
3.2
10.0
14.9
6.5
0.8
1.95
≥ 27,0
3.3
700
800
4049337080824
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050132120
3.2
7050132120
STANDARD blind rivet, fla...
Steel
Copper alloy
3.2
12.0
16.9
6.5
0.8
1.95
≥ 27,0
3.3
700
800
4049337079361
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050132600
3.2
7050132600
STANDARD blind rivet, fla...
Steel
Copper alloy
3.2
6.0
10.9
6.5
0.8
1.95
≥ 27,0
3.3
700
800
4049337079378
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050132800
3.2
7050132800
STANDARD blind rivet, fla...
Steel
Copper alloy
3.2
8.0
12.9
6.5
0.8
1.95
≥ 27,0
3.3
700
800
4049337073628
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050140100
4.0
7050140100
STANDARD blind rivet, fla...
Steel
Copper alloy
4.0
10.0
14.9
8.0
1.0
2.10
≥ 27,0
4.1
1000
1500
4049337083191
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050140120
4.0
7050140120
STANDARD blind rivet, fla...
Steel
Copper alloy
4.0
12.0
16.9
8.0
1.0
2.10
≥ 27,0
4.1
1000
1500
4049337083276
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050140140
4.0
7050140140
STANDARD blind rivet, fla...
Steel
Copper alloy
4.0
14.0
18.9
8.0
1.0
2.10
≥ 27,0
4.1
1000
1500
4049337083283
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050140160
4.0
7050140160
STANDARD blind rivet, fla...
Steel
Copper alloy
4.0
16.0
20.9
8.0
1.0
2.10
≥ 27,0
4.1
1000
1500
4049337083290
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050140600
4.0
7050140600
STANDARD blind rivet, fla...
Steel
Copper alloy
4.0
6.0
10.9
8.0
1.0
2.10
≥ 27,0
4.1
1000
1500
4049337083306
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050140800
4.0
7050140800
STANDARD blind rivet, fla...
Steel
Copper alloy
4.0
8.0
12.9
8.0
1.0
2.10
≥ 27,0
4.1
1000
1500
4049337083313
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050148100
4.8
7050148100
STANDARD blind rivet, fla...
Steel
Copper alloy
4.8
10.0
15.4
9.5
1.1
2.70
≥ 27,0
4.9
1500
2000
4049337083320
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050148120
4.8
7050148120
STANDARD blind rivet, fla...
Steel
Copper alloy
4.8
12.0
17.4
9.5
1.1
2.70
≥ 27,0
4.9
1500
2000
4049337083337
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050148140
4.8
7050148140
STANDARD blind rivet, fla...
Steel
Copper alloy
4.8
14.0
19.4
9.5
1.1
2.70
≥ 27,0
4.9
1500
2000
4049337083344
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050148160
4.8
7050148160
STANDARD blind rivet, fla...
Steel
Copper alloy
4.8
16.0
21.4
9.5
1.1
2.70
≥ 27,0
4.9
1500
2000
4049337083351
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050148180
4.8
7050148180
STANDARD blind rivet, fla...
Steel
Copper alloy
4.8
18.0
23.4
9.5
1.1
2.70
≥ 27,0
4.9
1500
2000
4049337083368
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050148200
4.8
7050148200
STANDARD blind rivet, fla...
Steel
Copper alloy
4.8
20.0
25.4
9.5
1.1
2.70
≥ 27,0
4.9
1500
2000
4049337083375
83082000
ISO 7337
ISO 16582
3 - 5
yes
7050148800
4.8
7050148800
STANDARD blind rivet, fla...
Steel
Copper alloy
4.8
8.0
13.4
9.5
1.1
2.70
≥ 27,0
4.9
1500
2000
4049337083382
83082000
ISO 7337
ISO 16582
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
High-strength blind rivet GO-BULB II pan head with grooved mandrel
Goebel
11.04.2022
DIN 937 - Hexagon thin slotted and castle nuts
Fabory
13.02.2023
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 127 - Flat round head rivets (DIN 674), copper, plain
Bossard Catalog
31.10.2023
Blind rivet nuts and screws GO-NUT round shank knurled blind rivet nuts sma...
Goebel
11.04.2022
CERTO® Copper / Steel Dome Head - Sealed Blind Rivet
Honsel-Group
03.06.2024
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
BN 126 - Round head rivets (DIN 660), copper, plain
Bossard Catalog
31.10.2023
DIN1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
Berger Tools
27.04.2023
High-strength blind rivets M-LOCK pan head with grooved mandrel galvanized ...
Goebel
11.04.2022
High-strength blind rivets PREMIUM pan head with grooved stainless steel ma...
Goebel
11.04.2022
Standard blind rivet countersunk head monel zinc plated - steel zinc plated
Goebel
11.04.2022
Standard blind rivet countersunk head aluminum - steel zinc plated
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表