您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
70022020 - SUS Pan head Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/22f20.prj},{NB=70-02-2020-0042-0200},{S=4.2},{L=20},{L1=10,13,16,20,25,32,38,50},{L2=10,13,16,20,25,32,38,50},{L3=10,13,16,20,25,32,38,50,63}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
K
Width
[mm]
70-02-2020-0035-0100
3.5
10
70-02-2020-0035-0100
6
6.86
2.4
70-02-2020-0035-0130
3.5
13
70-02-2020-0035-0130
6
6.86
2.4
70-02-2020-0035-0160
3.5
16
70-02-2020-0035-0160
6
6.86
2.4
70-02-2020-0035-0200
3.5
20
70-02-2020-0035-0200
6
6.86
2.4
70-02-2020-0035-0250
3.5
25
70-02-2020-0035-0250
6
6.86
2.4
70-02-2020-0035-0320
3.5
32
70-02-2020-0035-0320
6
6.86
2.4
70-02-2020-0035-0380
3.5
38
70-02-2020-0035-0380
6
6.86
2.4
70-02-2020-0035-0500
3.5
50
70-02-2020-0035-0500
8
6.86
2.4
70-02-2020-0042-0100
4.2
10
70-02-2020-0042-0100
8
8.18
3.0
70-02-2020-0042-0130
4.2
13
70-02-2020-0042-0130
8
8.18
3.0
70-02-2020-0042-0160
4.2
16
70-02-2020-0042-0160
8
8.18
3.0
70-02-2020-0042-0200
4.2
20
70-02-2020-0042-0200
8
8.18
3.0
70-02-2020-0042-0250
4.2
25
70-02-2020-0042-0250
8
8.18
3.0
70-02-2020-0042-0320
4.2
32
70-02-2020-0042-0320
8
8.18
3.0
70-02-2020-0042-0380
4.2
38
70-02-2020-0042-0380
8
8.18
3.0
70-02-2020-0042-0500
4.2
50
70-02-2020-0042-0500
10
8.18
3.0
70-02-2020-0048-0100
4.8
10
70-02-2020-0048-0100
10
9.48
3.5
70-02-2020-0048-0130
4.8
13
70-02-2020-0048-0130
10
9.48
3.5
70-02-2020-0048-0160
4.8
16
70-02-2020-0048-0160
10
9.48
3.5
70-02-2020-0048-0200
4.8
20
70-02-2020-0048-0200
10
9.48
3.5
70-02-2020-0048-0250
4.8
25
70-02-2020-0048-0250
10
9.48
3.5
70-02-2020-0048-0320
4.8
32
70-02-2020-0048-0320
10
9.48
3.5
70-02-2020-0048-0380
4.8
38
70-02-2020-0048-0380
10
9.48
3.5
70-02-2020-0048-0500
4.8
50
70-02-2020-0048-0500
10
9.48
3.5
70-02-2020-0048-0630
4.8
63
70-02-2020-0048-0630
10
9.48
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2000020B - Steel(+-) Hexagonal flange Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
02.06.2024
CJ2K-Z/CDJ2K-Z - Air Cylinder/Non-rotating Rod Type: Double Acting, Single ...
SMC Corporation
02.06.2024
CJP2 - Pin Cylinder/Double Acting Single Rod
SMC Corporation
02.06.2024
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
01.03.2024
10/11-CJ2W-Z/10-CDJ2W-Z - Air Cylinder/Standard: Double Acting Double Rod/C...
SMC Corporation
02.06.2024
CJ1_S - Air Cylindeer Single Acting:Spring Return
SMC Corporation
02.06.2024
CJ1 - Air Cyllinder Double Acting
SMC Corporation
02.06.2024
【Discontinued Product】: CJ2 10/11/21/22 - Air Cylinder Clean Series :This p...
SMC Corporation
02.06.2024
【Discontinued Product】: CJ2K_S/CDJ2K_S - Air Cylinder/Non-rotating Rod:Sing...
SMC Corporation
02.06.2024
21020506 - Stainless(+) Small Counter sunk Tapping Screw(2guide, BRP)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
【Discontinued Product】: CG1W/CDG1W - Air Cylinder/Standard: Double Acting D...
SMC Corporation
02.06.2024
CJP - Pin Cylinder: Single Acting, Sping Return
SMC Corporation
02.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表