您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
70020020 - TRF/StainlessPan head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02f20.prj},{NB=70-02-0020-0040-0250},{S=M 4},{L=25},{L1=6,8,10,12,16,20},{L2=10,12,16,20,25},{L3=12,16,20,25,30},{L4=12,16,20,25,30,40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DS
Drive size
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
K
k: Width
[mm]
70-02-0020-0030-0060
M 3
6
70-02-0020-0030-0060
0.500
4
6
1.800
70-02-0020-0030-0080
M 3
8
70-02-0020-0030-0080
0.500
4
6
1.800
70-02-0020-0030-0100
M 3
10
70-02-0020-0030-0100
0.500
4
6
1.800
70-02-0020-0030-0120
M 3
12
70-02-0020-0030-0120
0.500
4
6
1.800
70-02-0020-0030-0160
M 3
16
70-02-0020-0030-0160
0.500
4
6
1.800
70-02-0020-0030-0200
M 3
20
70-02-0020-0030-0200
0.500
4
6
1.800
70-02-0020-0040-0100
M 4
10
70-02-0020-0040-0100
0.700
8
8
2.400
70-02-0020-0040-0120
M 4
12
70-02-0020-0040-0120
0.700
8
8
2.400
70-02-0020-0040-0160
M 4
16
70-02-0020-0040-0160
0.700
8
8
2.400
70-02-0020-0040-0200
M 4
20
70-02-0020-0040-0200
0.700
8
8
2.400
70-02-0020-0040-0250
M 4
25
70-02-0020-0040-0250
0.700
8
8
2.400
70-02-0020-0050-0120
M 5
12
70-02-0020-0050-0120
0.800
10
10
3.000
70-02-0020-0050-0160
M 5
16
70-02-0020-0050-0160
0.800
10
10
3.000
70-02-0020-0050-0200
M 5
20
70-02-0020-0050-0200
0.800
10
10
3.000
70-02-0020-0050-0250
M 5
25
70-02-0020-0050-0250
0.800
10
10
3.000
70-02-0020-0050-0300
M 5
30
70-02-0020-0050-0300
0.800
10
10
3.000
70-02-0020-0060-0120
M 6
12
70-02-0020-0060-0120
1.000
14
12
3.600
70-02-0020-0060-0160
M 6
16
70-02-0020-0060-0160
1.000
14
12
3.600
70-02-0020-0060-0200
M 6
20
70-02-0020-0060-0200
1.000
14
12
3.600
70-02-0020-0060-0250
M 6
25
70-02-0020-0060-0250
1.000
14
12
3.600
70-02-0020-0060-0300
M 6
30
70-02-0020-0060-0300
1.000
14
12
3.600
70-02-0020-0060-0400
M 6
40
70-02-0020-0060-0400
1.000
14
12
3.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00120000 - Stainless SUS316L(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00060000 - Aluminum(+)Pan head machine screw(A5052)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
GB/T 17880.1-99 - Flat head riveted nuts
Chinese Manufacturers
21.05.2014
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
00020000 - Stainless(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0120830 - Stableford E-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
SVSX - High Intensity Socket Head Cap Screw (with Ventilation Hole)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNHS-HTF - Hexagon Head Screw/Teflon-Coating for Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNHS-LH - Hexagon Head Screw / Special Low Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
70020030 - TRF/StainlessPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020200 - Stainless(+)(-)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020010 - TRF/StainlessPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
11020002 - Stainless Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SNH-GJ - Hexagon Bolt (Biometallic corrosion prevention treatment)
NBK (Nabeya Bi-tech Kaisha)
18.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表