您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
7002000B - TRF/StainlessButton machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02f0b.prj},{NB=70-02-000B-0060-0080},{S=M 6},{L=8},{L1=6,8,10,12,16,20,25},{L2=8,10,12,16,20,25,30},{L3=10,12,16,20,25,30,40},{L4=8,10,12,16,20,25,30,40,50},{L5=10,12,16,20,25,30,40,50},{L6=20,25,30,35,40,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DS
Drive size
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
K
k: Width
[mm]
70-02-000B-0030-0060
M 3
6
70-02-000B-0030-0060
0.500
T10
5.700
1.650
70-02-000B-0030-0080
M 3
8
70-02-000B-0030-0080
0.500
T10
5.700
1.650
70-02-000B-0030-0100
M 3
10
70-02-000B-0030-0100
0.500
T10
5.700
1.650
70-02-000B-0030-0120
M 3
12
70-02-000B-0030-0120
0.500
T10
5.700
1.650
70-02-000B-0030-0160
M 3
16
70-02-000B-0030-0160
0.500
T10
5.700
1.650
70-02-000B-0030-0200
M 3
20
70-02-000B-0030-0200
0.500
T10
5.700
1.650
70-02-000B-0030-0250
M 3
25
70-02-000B-0030-0250
0.500
T10
5.700
1.650
70-02-000B-0040-0080
M 4
8
70-02-000B-0040-0080
0.700
T20
7.600
2.200
70-02-000B-0040-0100
M 4
10
70-02-000B-0040-0100
0.700
T20
7.600
2.200
70-02-000B-0040-0120
M 4
12
70-02-000B-0040-0120
0.700
T20
7.600
2.200
70-02-000B-0040-0160
M 4
16
70-02-000B-0040-0160
0.700
T20
7.600
2.200
70-02-000B-0040-0200
M 4
20
70-02-000B-0040-0200
0.700
T20
7.600
2.200
70-02-000B-0040-0250
M 4
25
70-02-000B-0040-0250
0.700
T20
7.600
2.200
70-02-000B-0040-0300
M 4
30
70-02-000B-0040-0300
0.700
T20
7.600
2.200
70-02-000B-0050-0100
M 5
10
70-02-000B-0050-0100
0.800
T25
9.500
2.750
70-02-000B-0050-0120
M 5
12
70-02-000B-0050-0120
0.800
T25
9.500
2.750
70-02-000B-0050-0160
M 5
16
70-02-000B-0050-0160
0.800
T25
9.500
2.750
70-02-000B-0050-0200
M 5
20
70-02-000B-0050-0200
0.800
T25
9.500
2.750
70-02-000B-0050-0250
M 5
25
70-02-000B-0050-0250
0.800
T25
9.500
2.750
70-02-000B-0050-0300
M 5
30
70-02-000B-0050-0300
0.800
T25
9.500
2.750
70-02-000B-0050-0400
M 5
40
70-02-000B-0050-0400
0.800
T25
9.500
2.750
70-02-000B-0060-0080
M 6
8
70-02-000B-0060-0080
1.000
T30
10.500
3.300
70-02-000B-0060-0100
M 6
10
70-02-000B-0060-0100
1.000
T30
10.500
3.300
70-02-000B-0060-0120
M 6
12
70-02-000B-0060-0120
1.000
T30
10.500
3.300
70-02-000B-0060-0160
M 6
16
70-02-000B-0060-0160
1.000
T30
10.500
3.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0000486 - Iron T-type Weld Nut (2A) (JIS)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0008000 - HLB Bearing Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
ISO 7380-1 - Steel 10.9, hexagon socket
Böllhoff
26.10.2021
Button Head Socket Screw - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
0002T103 - StainlessTRXTruss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SSC-SRBS - Hexalobular Socket Button Head Captive Screw with Pin
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
GB 823-88 - Croos recessed small pan head screws
Chinese Manufacturers
21.05.2014
0002T101 - StainlessTRXFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002T100 - StainlessTRXPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020001 - TRF/StainlessFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SRBS - Hexalobular Socket Button Head Cap Screw with Pin
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SRSAS - Threelobe Socket Button Head Cap Screw with Pin
NBK (Nabeya Bi-tech Kaisha)
18.05.2022
Reference 25100 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BHC - Socket head button screw - ISO 7380 - Stainless steel A2
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表