您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Patch cord copper (data cable )
SIEMENS
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Powered by
CAD模型選擇
{siemens/27/27-06/27-06-03/27-06-03-08.prj},{NB=6XV18715BH50},{MANUID=6XV18715BH50},{AAI411=-99999},{BAI969=5.00},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85444210},{SUPPLIERALTNO=6XV1871-5BH50},{DESCSHORT=IE Cable 2 x 2, 2 x IE FC RJ45 connector 180 2x2, Cat 5e, IP20, 5 m},{DESCLONG=IE connecting cable IE FC RJ45 Plug-180/IE FC RJ45 Plug-180 IE FC Trailing Cable GP Pre-assembled with 2x IE FC RJ45 Plug 180 Length 5.0 m},{EAN=4019169854849},{MANUNAME=Siemens},{MANUTYPEDESC=IE connecting cable IE FC RJ45 Plug-180/IE FC RJ45 Plug-180 IE FC Trailin},{AAD244=5E},{AAK270=},{AAK280=flame resistant according to UL 1685 (CSA FT 4)},{AAK321=},{AAK322=},{AAK381=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
AAI411
AWG-size
ⁿ/ₐ
AAK270
color anti-kink sleeve
ⁿ/ₐ
AAK280
flame retardant
ⁿ/ₐ
AAK321
cable construction
ⁿ/ₐ
AAK322
cable type
ⁿ/ₐ
AAK381
pin assignment
ⁿ/ₐ
AAK422
type of connector connection 1
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAK498
material connector of connector housing connection 1
ⁿ/ₐ
AAM031
locking lever present
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAF281
Use for product
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
BAI969
Length
[m]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6GF34408BA2
6GF34408BA2
6GF3440-8BA2
Power-IO-RS232 cable 10 m...
Power-IO-RS232 cable 10 m...
4019169668385
Siemens
Power-IO-RS232 cable 10 m...
-99999
Communication line (12-co...
Communication line (12-co...
false
Power-, DI/DO-, RS232-cab...
Plug-in cable for MV400 f...
10.00
1
1
1
HU
85444290
6GF34200AC002CB0
6GF34200AC002CB0
6GF3420-0AC00-2CB0
ASM adapter cable (M16 to...
ASM adapter cable (M16 to...
4019169668651
Siemens
ASM adapter cable (M16 to...
-99999
flame resistant according...
Highly flexible communica...
Highly flexible communica...
false
Cable RS422, M12 / M16
Black
false
Plug-in cable for connect...
2.00
1
1
1
DE
85444210
6GF34408BA4
6GF34408BA4
6GF3440-8BA4
Power-IO-RS-232 cable 30M...
Power-IO-RS232 cable 30 m...
4019169668729
Siemens
Power-IO-RS232 cable 30 m...
-99999
not specified
Li2YC 11Y
Li2YC 11Y
Communication line (12-co...
Communication line (12-co...
false
Power-, DI/DO-, RS232-cab...
Black
true
Plug-in cable for MV400 f...
30.00
1
1
1
HU
85444290
6GF34408BC4
6GF34408BC4
6GF3440-8BC4
Cable for SIMATIC VS100 l...
cable for MV400 and VS100...
4019169668866
Siemens
cable for MV400 and VS100...
-99999
flame resistant according...
Lif9Y11Y 4x0,34
Lif9Y11Y 4x0,34
Highly flexible sensor ca...
Highly flexible sensor ca...
false
Cable for ring lights, M1...
Black
true
Plug-in cable for connect...
10.00
1
1
1
DE
85444210
6GF35008BA12
6GF35008BA12
6GF3500-8BA12
ASM adapter cable for MV5...
ASM adapter cable for MV5...
4034106025946
Siemens
ASM adapter cable for MV5...
false
1
1
1
DE
85444290
6GF35008BA11
6GF35008BA11
6GF3500-8BA11
ASM adapter cable 50 cm f...
ASM adapter cable 50 cm f...
4034106026097
Siemens
ASM adapter cable 50 cm f...
false
1
1
1
DE
85444290
6GF35008BD10
6GF35008BD10
6GF3500-8BD10
Adapter cable external li...
Adapter cable ext. lamps ...
4034106026011
Siemens
Adapter cable ext. lamps ...
-99999
flame resistant according...
12-core M12/M12 adapter c...
12-core M12/M12 adapter c...
false
Plug-in cable for externa...
Black
true
Y plug-in cable for later...
0.25
1
1
1
DE
85444290
6NH77010AR
6NH77010AR
6NH7701-0AR
Plug-in cable for connect...
SINAUT ST7, Test cable fo...
4019169402729
Siemens
SINAUT ST7, Test cable fo...
-99999
flame resistant according...
LIYCY- 10x1x0,14
LIYCY- 10x1x0,14
Plug-in cable, preferred ...
Plug-in cable, preferred ...
false
Cable SINAUT ST7, CC 701-...
Grey
false
For connecting two TIM mo...
6.00
1
1
1
DE
85444210
6NH77014AL
6NH77014AL
6NH7701-4AL
Plug-in cable for connect...
SINAUT ST7, plug-in cable...
4019169402743
Siemens
SINAUT ST7, plug-in cable...
-99999
flame resistant according...
LIYCY- 10x1x0,14
LIYCY- 10x1x0,14
Plug-in cable, preferred ...
Plug-in cable, preferred ...
false
Cable SINAUT ST7, CC 701-...
Grey
false
For connecting a TIM to a...
1.50
1
1
1
DE
85444210
6NH77014BN
6NH77014BN
6NH7701-4BN
Plug-in cable for connect...
SINAUT ST7, Plug-in cable...
4019169402750
Siemens
SINAUT ST7, Plug-in cable...
-99999
flame resistant according...
LIYCY- 10x1x0,14
LIYCY- 10x1x0,14
Plug-in cable, preferred ...
Plug-in cable, preferred ...
false
Steckleitung SINAUT ST7, ...
Grey
false
For connecting a TIM with...
2.50
1
1
1
DE
85444210
6NH77015AN
6NH77015AN
6NH7701-5AN
Plug-in cable for connect...
SINAUT ST7, plug-in cable...
4019169402781
Siemens
SINAUT ST7, plug-in cable...
-99999
flame resistant according...
LIYCY- 10x1x0,14
LIYCY- 10x1x0,14
Plug-in cable, preferred ...
Plug-in cable, preferred ...
false
Cable SINAUT ST7, CC 701-...
Grey
false
For connecting a TIM to a...
2.50
1
1
1
DE
85444210
6GF33200AC02
6GF33200AC02
6GF3320-0AC02
USB cable 1.8 m, for use ...
USB cable 6' (1.8m), for ...
4034106024673
Siemens
USB cable 6' (1.8m), for ...
-99999
Standard cable for USB
Standard cable for USB
false
Cable USB / MV320 connect...
Plug-in cable for connect...
1.80
1
1
1
US
85444210
6GF33200AC03
6GF33200AC03
6GF3320-0AC03
RS-232 cable without PS, ...
RS232 cable without PS, f...
4034106024833
Siemens
RS232 cable without PS, f...
-99999
Coiled communication line
Coiled communication line
false
Cable RS232, Sub-D / MV32...
Plug-in cable for connect...
2.40
1
1
1
MY
85444210
6NH97010AD
6NH97010AD
6NH9701-0AD
SINAUT PPI modem cable fo...
SINAUT PPI modem cable fo...
4025515076971
Siemens
SINAUT PPI modem cable fo...
-99999
Plug-in cable with integr...
Plug-in cable with integr...
false
Cable SINAUT PPI/Modem
For connecting modems (MD...
1.10
1
1
1
CN
85444210
6GT28914FH20
6GT28914FH20
6GT2891-4FH20
SIMATIC RF300/600 plug-in...
SIMATIC RF, MV plug-in ca...
4019169669184
Siemens
SIMATIC RF, MV plug-in ca...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Cable RS422, M12 / M12
Black
false
Plug-in or extension cabl...
2.00
1
1
1
DE
85444210
6GT28914FH50
6GT28914FH50
6GT2891-4FH50
Plug-in cable for SIMATIC...
SIMATIC RF, MV plug-in ca...
4019169669191
Siemens
SIMATIC RF, MV plug-in ca...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Cable RS422, M12 / M12
Black
false
Plug-in or extension cabl...
5.00
1
1
1
DE
85444290
6GT28914FN10
6GT28914FN10
6GT2891-4FN10
Plug-in cable for SIMATIC...
SIMATIC RF, MV plug-in ca...
4019169669207
Siemens
SIMATIC RF, MV plug-in ca...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Cable RS422, M12 / M12
Black
false
Plug-in or extension cabl...
10.00
1
1
1
DE
85444210
6GT28914FN20
6GT28914FN20
6GT2891-4FN20
SIMATIC RF, MV plug-in ca...
SIMATIC RF, MV plug-in ca...
4019169669214
Siemens
SIMATIC RF, MV plug-in ca...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Cable RS422, M12 / M12
Black
false
Plug-in or extension cabl...
20.00
1
1
1
DE
85444210
6GT28914FN50
6GT28914FN50
6GT2891-4FN50
SIMATIC RF, MV plug-in ca...
SIMATIC RF, MV plug-in ca...
4019169669221
Siemens
SIMATIC RF, MV plug-in ca...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Cable RS422, M12 / M12
Black
false
Plug-in or extension cabl...
50.00
1
1
1
DE
85444210
6GT28914JH20
6GT28914JH20
6GT2891-4JH20
SIMATIC RF, MV plug-in ca...
SIMATIC RF, MV plug-in ca...
4019169669252
Siemens
SIMATIC RF, MV plug-in ca...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Connecting cable RS422, M...
Black
false
Plug-in cable for connect...
2.00
1
1
1
DE
85444210
6GT28914KH50
6GT28914KH50
6GT2891-4KH50
Plug-in cable for SIMATIC...
SIMATIC RF200/RF300 plug-...
4019169669269
Siemens
SIMATIC RF200/RF300 plug-...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Cable RS232, Sub-D / M12 ...
Black
false
Plug-in cable for connect...
5.00
1
1
1
DE
85444210
6GK59803BB000AA5
6GK59803BB000AA5
6GK5980-3BB00-0AA5
Serial Cable RJ11/RS232, ...
Serial cable RJ11/RS232 ...
4019169258562
Siemens
Serial cable RJ11/RS232 ...
-99999
Preassembled serial cable...
Preassembled serial cable...
false
Serial cable RJ11/RS-232
Suitable connecting cable...
3.00
1
1
1
DE
85444210
6GT28914LH50
6GT28914LH50
6GT2891-4LH50
SIMATIC RF IO-Link plug-i...
SIMATIC RF IO-Link connec...
4034106024321
Siemens
SIMATIC RF IO-Link connec...
-99999
flame resistant according...
LiY-11Y 4xAWG 22/19
LiY-11Y 4xAWG 22/19
Sensor cable (4-core)
Sensor cable (4-core)
false
Cable for IO-Link, wire e...
Black
false
Plug-in cable for connect...
5.00
1
1
1
PL
85444210
6GT28914LN10
6GT28914LN10
6GT2891-4LN10
SIMATIC RF IO-Link plug-i...
SIMATIC RF IO-Link connec...
4034106024338
Siemens
SIMATIC RF IO-Link connec...
-99999
flame resistant according...
LiY-11Y 4xAWG 22/19
LiY-11Y 4xAWG 22/19
Sensor cable (4-core)
Sensor cable (4-core)
false
Cable for IO-Link, wire e...
Black
false
Plug-in cable for connect...
10.00
1
1
1
PL
85444210
6GT28914KH500AX0
6GT28914KH500AX0
6GT2891-4KH50-0AX0
RS232 plug-in cables (Y c...
SIMATIC RF200/RF300 plug-...
4034106024178
Siemens
SIMATIC RF200/RF300 plug-...
-99999
flame resistant according...
L-YC11Y 6x1x0.25 6x24AWG ...
L-YC11Y 6x1x0.25 6x24AWG ...
Highly flexible communica...
Highly flexible communica...
false
Cable RS232, Sub-D / M12 ...
Black
false
Plug-in cable for connect...
5.00
1
1
1
DE
85444210
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Data cable
SIEMENS
04.05.2022
Extension line (low-voltage line )
SIEMENS
04.05.2022
Cable, line (accessories, unspecified)
SIEMENS
04.05.2022
Ready-made low-voltage line (unspecified)
SIEMENS
04.05.2022
Patch cable fiber-optic
SIEMENS
04.05.2022
Static frequency converter = < 1 kV
SIEMENS
04.05.2022
Circular connector (industrial connector)
SIEMENS
04.05.2022
Inductive identification (accessories)
SIEMENS
04.05.2022
Identification, RFID Reader
SIEMENS
04.05.2022
Application specific integrated circuit
SIEMENS
04.05.2022
Hybrid cable (unspecified)
SIEMENS
04.05.2022
Application software
SIEMENS
04.05.2022
1239557 - SACC-DSI-M12MS-5P-M16XL/0,5EMVX
PHOENIX CONTACT
07.12.2023
PLC device set
SIEMENS
04.05.2022
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表