您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
69RD - Lifting loop with threaded end
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Lifting loop with threaded end
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/lifting_loop_with_threaded_end/lifting_loop_with_threaded_end.prj},{NB=69RD20},{CNSORDERNO=69RD20},{RD=20},{PITCH=3.175},{AZ=20},{H=215},{E=35},{S=10},{CNSMASSEXACT=0.260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
AZ
Axial tension Fz 0-45°
[kN]
H
Height
[mm]
E
Thread length
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[kg]
69RD12
69RD12
12
5
155
22
6
0.060
69RD14
69RD14
14
8
155
25
7
0.095
69RD16
69RD16
16
12
165
27
8
0.130
69RD18
69RD18
18
16
190
34
9
0.190
69RD20
69RD20
20
20
215
35
10
0.260
69RD24
69RD24
24
25
255
44
12
0.460
69RD30
69RD30
30
40
300
55
16
0.880
69RD36
69RD36
36
63
360
66
18
1.450
69RD42
69RD42
42
80
425
75
22
2.160
69RD52
69RD52
52
125
530
95
26
4.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表