您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Contact Sealed 2RS
Jtekt North America
Deep groove ball bearings
Single-row deep groove ball bearings
Shielded type Sealed type
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/single_row_dgbb/shielded_type_sealed_type/shielded_sealed_type_rs_asmtab.prj},{NB=62092RS},{DESIGNATION=62092RS},{S=BB},{T=50},{A=Sealed type},{VERS=4},{SD=45},{D=85},{B=19},{ROLD=1},{CR=40.9},{CO=20.3},{CU=1.40},{NG=5100},{SR=2.0},{BD=12.7000},{PCD=64.10},{ID=56.4},{OD=71.9},{GID=54.3},{GOD=76.30},{X1=0.80},{X2=0.30},{ST=1-C},{NOB=9},{PPATH=shielded_sealed_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
68002RS
68002RS
10
19
5
0.3
2.15
0.84
0.030
22000
69002RS
69002RS
10
22
6
0.3
3.35
1.25
0.070
21000
60002RS
60002RS
10
26
8
0.3
5.70
1.95
0.100
19000
62002RS
62002RS
10
30
9
0.6
6.40
2.40
0.120
16000
63002RS
63002RS
10
35
11
0.6
10.1
3.45
0.270
16000
68012RS
68012RS
12
21
5
0.3
2.40
1.05
0.040
20000
69012RS
69012RS
12
24
6
0.3
3.60
1.45
0.080
18000
60012RS
60012RS
12
28
8
0.3
6.40
2.40
0.120
17000
62012RS
62012RS
12
32
10
0.6
8.50
3.05
0.240
15000
63012RS
63012RS
12
37
12
1.0
12.1
4.20
0.420
15000
68022RS
68022RS
15
24
5
0.3
2.60
1.25
0.050
16000
69022RS
69022RS
15
28
7
0.3
5.40
2.25
0.120
15000
60022RS
60022RS
15
32
9
0.3
7.00
2.85
0.150
14000
62022RS
62022RS
15
35
11
0.6
9.55
3.75
0.290
13000
63022RS
63022RS
15
42
13
1.0
14.3
5.45
0.460
12000
68032RS
68032RS
17
26
5
0.3
3.30
1.55
0.060
14000
69032RS
69032RS
17
30
7
0.3
5.75
2.55
0.130
13000
60032RS
60032RS
17
35
10
0.3
7.50
3.25
0.170
12000
62032RS
62032RS
17
40
12
0.6
12.0
4.80
0.370
12000
63032RS
63032RS
17
47
14
1.0
17.0
6.65
0.550
10000
68042RS
68042RS
20
32
7
0.3
5.00
2.45
0.100
12000
69042RS
69042RS
20
37
9
0.3
7.95
3.70
0.190
11000
60042RS
60042RS
20
42
12
0.6
11.7
5.05
0.350
10000
62042RS
62042RS
20
47
14
1.0
16.0
6.65
0.510
9700
63042RS
63042RS
20
52
15
1.1
19.9
7.85
0.660
9500
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open type
Jtekt North America
13.12.2018
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
Contact Sealed 2RS
JTEKT Corporation(Koyo)
16.01.2019
IR - Inch Series - Inner Rings
Jtekt North America
13.12.2018
S-2RS - Deep groove ball bearing - Stainless steel - With sealed joints
HPC
17.02.2022
Shielded ZZ, ZZX
Jtekt North America
13.12.2018
WJC,WJ - Inch Series - Radial Needle Roller Cage Assemblies
Jtekt North America
13.12.2018
HJ - Inch Series - Heavy Duty Needle Roller Bearings
Jtekt North America
13.12.2018
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
Single Mounting
Nachi-Fujikoshi
07.02.2019
Open type
NTN Corporation
17.10.2023
Contact Sealed 2RS
Jtekt North America
13.12.2018
R0171 - Internal seeger ring - SEEGERDIN472
PlaSteel
17.06.2021
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表