您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6624 - 2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm
Buerkert
Microfluidic Valves and Pumps
2/2 and 3/2 way Micro Solenoids
Powered by
CAD模型選擇
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6624.prj},{NB=6624-222936-2/2-und 3/2-Wege-Magnetventil fuer Analysentechnik},{BUNR=222936},{WW=T},{WWSYMBOLIC=wwt.bmp},{DN=0.8},{DWST=FFKM},{GW=PEEK },{LA=Flansch},{LTA=FB44},{SP=24},{FR=DC},{LEIS=4 W Anzug/ 1 W Betrieb},{ELEA=PFA-Litze },{EL=27},{BESCHALTUNG=Parallel-Reihen-Umschaltung mit LED},{BES=23},{GA=-},{PRA=1},{ACTIVE=1},{CNSMASSEXACT=0.030}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
DWST
Sealing material
ⁿ/ₐ
GW
Body material
ⁿ/ₐ
LA
Port connection
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
ⁿ/ₐ
LEIS
Power consumption
[W]
ELEA
Electrical connection
ⁿ/ₐ
BESCHALTUNG
Configuration
ⁿ/ₐ
GA
Body version
ⁿ/ₐ
ACTIVE
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6624-241341-2/2 and 3/2-w...
241341
A
0.8
EPDM
PPS
Flansch
12
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.030
6624-241398-2/2 and 3/2-w...
241398
A
0.8
EPDM
PPS
Flansch
12
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.029
6624-241342-2/2 and 3/2-w...
241342
A
0.8
EPDM
PPS
Flansch
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.030
6624-241399-2/2 and 3/2-w...
241399
A
0.8
EPDM
PPS
Flansch
24
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.030
6624-241344-2/2 and 3/2-w...
241344
A
0.8
FFKM
PEEK
Flansch
12
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.030
6624-227015-2/2 and 3/2-w...
227015
A
0.8
FFKM
PEEK
Flansch
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.034
6624-241405-2/2 and 3/2-w...
241405
A
0.8
FKM
PPS
Flansch
12
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.030
6624-241351-2/2 and 3/2-w...
241351
A
0.8
FKM
PPS
Flansch
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.030
6624-241346-2/2 and 3/2-w...
241346
A
0.8
FFKM
PEEK
UNF1/4-28
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.035
6624-241349-2/2 and 3/2-w...
241349
A
0.8
FKM
PEEK
UNF1/4-28
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.035
6624-241404-2/2 and 3/2-w...
241404
A
0.8
FKM
PEEK
UNF1/4-28
24
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.031
6624-241412-2/2 and 3/2-w...
241412
A
1.6
EPDM
PPS
Flansch
12
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.030
6624-241413-2/2 and 3/2-w...
241413
A
1.6
EPDM
PPS
Flansch
24
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.044
6624-241359-2/2 and 3/2-w...
241359
A
1.6
FFKM
PEEK
Flansch
12
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.030
6624-241367-2/2 and 3/2-w...
241367
A
1.6
FKM
PPS
Flansch
12
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.033
6624-241424-2/2 and 3/2-w...
241424
A
1.6
FKM
PPS
Flansch
12
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.030
6624-241368-2/2 and 3/2-w...
241368
A
1.6
FKM
PPS
Flansch
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.030
6624-241411-2/2 and 3/2-w...
241411
A
1.6
EPDM
PEEK
UNF1/4-28
24
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.034
6624-241361-2/2 and 3/2-w...
241361
A
1.6
FFKM
PEEK
UNF1/4-28
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.049
6624-241366-2/2 and 3/2-w...
241366
A
1.6
FKM
PEEK
UNF1/4-28
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.030
6624-241423-2/2 and 3/2-w...
241423
A
1.6
FKM
PEEK
UNF1/4-28
24
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.030
6624-241409-2/2 and 3/2-w...
241409
A
1.6
EPDM
PEEK
Schlauchstutzen
24
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.030
6624-237705-2/2 and 3/2-w...
237705
A
1.6
FFKM
PEEK
Schlauchstutzen
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.037
6624-241363-2/2 and 3/2-w...
241363
A
1.6
FKM
PEEK
Schlauchstutzen
24
DC
4 W inrush power / 1 W no...
Flying leads
parallel-seriel-switch wi...
-
1
0.035
6624-241421-2/2 and 3/2-w...
241421
A
1.6
FKM
PEEK
Schlauchstutzen
24
DC
4 W inrush power / 1 W no...
Rectangular plug
parallel-seriel-switch wi...
-
1
0.031
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6626 - 2/2- and 3/2-way Bürkert TwinPower Rocker-Solenoid Valve with separa...
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ISO
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
6757 - 2/2 and 3/2 way Whisper Valve with media separation
Buerkert
22.04.2024
6164 - 3/2 way pneumatic cartridge solenoid valve
Buerkert
08.12.2023
6724 - 2/2 or 3/2-way Whisper Valve with media separation
Buerkert
11.06.2024
2301-DIN-FLANSCH - 2/2-way Globe Control Valve with stainless steel design ...
Buerkert
08.12.2023
BBS-05 - Sterile orbital Quick Connect
Buerkert
08.12.2023
6240 - Servo-assisted 2/2 way piston valve
Buerkert
16.02.2024
8694 - Digital electropneumatic
Buerkert
08.12.2023
6213ev - 2/2-way Solenoid Valve
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表