您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
64CB - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64wheels/64_cb.prj},{NB=641156},{COD=641156},{D=200},{F=50},{DD=25 H7},{DD1=25},{L=60},{P=70},{DMAX=40},{SL=1500},{LC=950},{LC1=750},{W=4.72},{INFO=Technical description},{D3D=Yes},{F1=90.000},{TXT=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
P
Hub diameter
[mm]
DMAX
Max. dimension of hub bore
[mm]
SL
Static load
[daN]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
641102
641102
100
40
15 H7
45
55
30
500
400
300
1.50
641112
641112
100
40
20 H7
45
55
30
500
400
300
1.45
641122
641122
100
40
25 H7
45
55
30
500
400
300
1.39
641103
641103
125
40
20 H7
60
60
30
600
450
360
2.10
641143
641143
125
40
25 H7
60
60
30
600
450
360
2.07
641113
641113
125
50
20 H7
60
60
30
700
550
440
2.36
641123
641123
125
50
25 H7
60
60
30
700
550
440
2.28
641133
641133
125
50
30 H7
60
60
30
700
550
440
2.19
641104
641104
150
40
20 H7
60
70
40
730
550
440
3.00
641114
641114
150
50
20 H7
60
70
40
910
700
560
3.27
641154
641154
150
50
25 H7
60
70
40
910
700
560
3.13
641164
641164
150
50
30 H7
60
70
40
910
700
560
3.04
641174
641174
150
50
35 H7
60
70
40
910
700
560
2.93
641124
641124
160
50
20 H7
60
70
40
910
700
560
3.35
641134
641134
160
50
25 H7
60
70
40
910
700
560
3.27
641144
641144
160
50
30 H7
60
70
40
910
700
560
3.18
641105
641105
180
50
20 H7
60
70
40
1100
800
650
4.30
641115
641115
180
50
25 H7
60
70
40
1100
800
650
4.26
641125
641125
180
50
30 H7
60
70
40
1100
800
650
4.17
641135
641135
180
50
35 H7
60
70
40
1100
800
650
4.05
641106
641106
200
50
20 H7
60
70
40
1500
950
750
4.86
641156
641156
200
50
25 H7
60
70
40
1500
950
750
4.72
641166
641166
200
50
30 H7
60
70
40
1500
950
750
4.63
641176
641176
200
50
35 H7
60
70
40
1500
950
750
4.52
641186
641186
200
50
40 H7
60
70
40
1500
950
750
4.39
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
64CC - "TR" polyurethane wheels, cast iron centre, ball bearing bore
Tellurerota
06.05.2024
64SC - "TR" polyurethane wheels, cast iron centre, hub with balle bearing f...
Tellurerota
06.05.2024
64SCH - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
06.05.2024
63CC - Vulkolan® wheels, cast iron centre, hub with ball bearing bore
Tellurerota
06.05.2024
A - Wheel
Rollenbau
27.09.2017
63SC wheel - Vulkolan® wheels, cast iron centre, hub with ball bearing faci...
Tellurerota
06.05.2024
63SC - Vulkolan® wheels, forged steel centre, hub with ball bearing facilit...
Tellurerota
06.05.2024
RE.F4 - ELESA-Mould-on polyurethane wheels
Elesa
01.07.2024
SF/EE HD - "TR" polyurethane wheels, fixed bracket type "EE HD"
Tellurerota
06.05.2024
74CC - Vulkollan® transpallet rollers, steel centre, hub with ball bearing ...
Tellurerota
06.05.2024
71PPCB - Thermoplastic rubber wheels, polypropylene centre, plain bore
Tellurerota
06.05.2024
AL - Wheel
Rollenbau
27.09.2017
75CC - "TR" polyurethane transpallet rollers, steel centre, hub with ball b...
Tellurerota
06.05.2024
65GHSC - "TR" polyurethane wheels, cast iron centre, hub with balle bearing...
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表