您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MT - Maniglia
GAMM
4-maniglie
Powered by
CAD模型選擇
{gamm/4-maniglie/mt.prj},{NB=8300874},{SHA256=GDeVXKPZYthe6Cqnbo3pExJ4cg6gtj/HWPqe6wGl+lE=},{INAME=8300874},{NAME=8300874},{NNCUSTOM=MT},{NTCUSTOM=Maniglia},{NBCUSTOM=8300874},{LINACUSTOM=8300874},{STEPFILE=8300874.stp},{PNGFILE=MT},{DWGFILE=MT},{CODE=8300874},{MOD=MT/110 - 1/4-20 UNC},{B=110.0},{A=133},{E=26},{F=40},{C=32.0},{H=9},{D=1/4-20 UNC},{WGT=60},{MAT=Tecnopolimero nero, rinforzato con fibre di vetro. Finitura opaca. Bussola ottone foro cieco filettato.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
B
[mm]
A
[mm]
E
[mm]
F
[mm]
C
[mm]
H
[mm]
D
ⁿ/ₐ
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6333069
6333069
MT/93,5 M5
93.5
111
23
36
29.0
9
M 5
41
Tecnopolimero nero, rinfo...
6333064
6333064
MT/93,5 M6
93.5
111
23
36
29.0
9
M 6
42
Tecnopolimero nero, rinfo...
6333005
6333005
MT/105 M5
105.0
121
26
37
29.0
9
M 5
46
Tecnopolimero nero, rinfo...
6333010
6333010
MT/105 M6
105.0
121
26
37
29.0
9
M 6
48
Tecnopolimero nero, rinfo...
8300847
8300847
MT/105 - 1/4-20 UNC
105.0
121
26
37
29.0
9
1/4-20 UNC
48
Tecnopolimero nero, rinfo...
6333015
6333015
MT/110 M5
110.0
133
26
40
32.0
9
M 5
58
Tecnopolimero nero, rinfo...
6333020
6333020
MT/110 M6
110.0
133
26
40
32.0
9
M 6
60
Tecnopolimero nero, rinfo...
8300874
8300874
MT/110 - 1/4-20 UNC
110.0
133
26
40
32.0
9
1/4-20 UNC
60
Tecnopolimero nero, rinfo...
6333027
6333027
MT/117 M5
117.0
133
26
40
32.0
9
M 5
57
Tecnopolimero nero, rinfo...
6333028
6333028
MT/117 M6
117.0
133
26
40
32.0
9
M 6
59
Tecnopolimero nero, rinfo...
6333030
6333030
MT/117 M8
117.0
133
26
40
32.0
9
M 8
61
Tecnopolimero nero, rinfo...
8300875
8300875
MT/117 - 5/16-18 UNC
117.0
133
26
40
32.0
9
5/16-18 UNC
61
Tecnopolimero nero, rinfo...
6333070
6333070
MT/120 M8
120.0
137
26
40
32.5
9
M 8
58
Tecnopolimero nero, rinfo...
6333075
6333075
MT/132 M8
132.0
150
26
45
37.0
9
M 8
68
Tecnopolimero nero, rinfo...
6333080
6333080
MT/150 M8
150.0
169
27
45
37.0
9
M 8
76
Tecnopolimero nero, rinfo...
6333085
6333085
MT/179 M8
179.0
200
28
51
42.0
9
M 8
101
Tecnopolimero nero, rinfo...
6333090
6333090
MT/179 M10
179.0
200
28
51
42.0
13
M10
101
Tecnopolimero nero, rinfo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MFB - Maniglia
GAMM
09.05.2022
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
M.443 AE-VO - Handles
Elesa+Ganter
21.06.2024
Gas traction springs without damping
Bansbach easylift
05.05.2023
M.443 AE-VO - ELESA-Bridge handles
Elesa
24.06.2024
Nylon Handles - Door Parts Window Series
Aluminium Profiles - Langle
13.09.2022
EV195-27 - Quarter Turn Lock Type01 With Padlock
Evan Industrial Hardware
15.08.2023
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
Model 63414 - SMS ferrule to weld - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
KHO-5 - Plastic Pull Handles - Through Hole Angled Arch
Essentra Components
28.09.2017
MF/AT - Maniglia
GAMM
05.05.2022
M.443-EH - ELESA-Bridge handles
Elesa
24.06.2024
Swivel castors lockable - Swivel castor lockable
MayTec
30.09.2022
1-243-0033 / 1-243-0034 - Handle (Plastic)
HepcoMotion
20.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表