您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Non-contact sealed type LLB,LLF
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Deep groove ball bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/deep_groove_bb/dgbb_llbllf_asmtab.prj},{NB=6312LLB},{IDNR=},{SD=60},{D=130},{B=31},{R=2.1},{ORDER1=6312},{CR=90.5},{COR=52},{CU=4.1},{CRF=8350},{CORF=5300},{LSG=5400},{LSO=6300},{MASS=1.73},{RNS=0.5},{LLH=0},{LLU=3600},{ST=ZZ},{NCST=LLB},{LTST=0},{CST=LLU},{SRG=N},{SR=NR},{D1=125.22},{A=4.06},{BA=3.10},{R0=0.60},{D2=139.7},{F=2.82},{DA1=71},{DA2=80.5},{DA=119},{DX=141.5},{CY=6.5},{CZ=2.9},{RAS=2},{RNAS=0.5},{VERS=3},{PPATH=dgbb_asmtpl.prj},{RDX=2},{LLF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
MASS
mass
[kg]
LLF
[mm]
6800LLB
10
19
5
0.3
6800LLB
2.03
0.925
0.072
32000
0.01
1
6900LLB
10
22
6
0.3
6900LLB
2.99
1.27
0.099
30000
0.01
1
6000LLB
10
26
8
0.3
6000LLB
5.05
1.96
0.138
29000
0.02
1
6200LLB
10
30
9
0.6
6200LLB
5.65
2.39
0.182
25000
0.03
1
6300LLB
10
35
11
0.6
6300LLB
9.1
3.5
0.273
23000
0.05
1
6801LLB
12
21
5
0.3
6801LLB
2.12
1.04
0.08
29000
0.01
1
6901LLB
12
24
6
0.3
6901LLB
3.2
1.46
0.115
27000
0.01
1
6201LLB
12
32
10
0.6
6201LLB
6.75
2.75
0.214
22000
0.04
1
6301LLB
12
37
12
1.0
6301LLB
10.8
4.2
0.325
20000
0.06
1
6802LLB
15
24
5
0.3
6802LLB
2.3
1.26
0.091
26000
0.01
1
6902LLB
15
28
7
0.3
6902LLB
4.05
2
0.157
24000
0.02
1
6002LLB
15
32
9
0.3
6002LLB
6.2
2.84
0.199
22000
0.03
1
6202LLB
15
35
11
0.6
6202LLB
8.6
3.6
0.279
19000
0.05
1
6302LLB
15
42
13
1.0
6302LLB
12.7
5.45
0.425
17000
0.08
1
6803LLB
17
26
5
0.3
6803LLB
2.47
1.46
0.102
24000
0.01
1
6003LLB
17
35
10
0.3
6003LLB
7.55
3.35
0.243
20000
0.04
1
6203LLB
17
40
12
0.6
6203LLB
10.6
4.6
0.355
18000
0.07
1
6303LLB
17
47
14
1.0
6303LLB
15
6.55
0.51
16000
0.12
1
6904LLB
20
37
9
0.3
6904LLB
7.05
3.7
0.288
19000
0.04
1
6004LLB
20
42
12
0.6
6004LLB
10.4
5.05
0.355
18000
0.07
1
6204LLB
20
47
14
1.0
6204LLB
14.2
6.65
0.505
16000
0.11
1
6304LLB
20
52
15
1.1
6304LLB
17.6
7.9
0.615
14000
0.14
1
60/22LLB
22
44
12
0.6
60/22LLB
10.4
5.05
0.395
17000
0.07
1
62/22LLB
22
50
14
1.0
62/22LLB
14.3
6.8
0.5
14000
0.12
1
63/22LLB
22
56
16
1.1
63/22LLB
20.4
9.25
0.725
13000
0.18
1
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded type ZZ
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Single
NTN Corporation
17.10.2023
Contact Sealed type LLU
NTN Corporation
17.10.2023
Low torgue sealed type LLH
NTN Corporation
17.10.2023
With snap ring NR
NTN Corporation
17.10.2023
K,K..T2,K..S,KJ..S,KMJ,KMJ..S,K..ZW,KV..S,K..L1
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Non-contact sealed type LLB
NTN Corporation
17.10.2023
With double shield ZZ
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
Back-to-back arrangement DB
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表