您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6240 - Servo-assisted 2/2 way piston valve
Buerkert
Solenoid Valves
Steam Solenoid Valves
Powered by
CAD模型選擇
{buerkert/magnetventile/dampfventile/6240.prj},{NB=6240-312972-2/2-Wege-Magnetventil, vorgesteuert},{BUNR=312972},{AUSF=MW06},{WW=A},{LTA=NPT 1/4},{GWL=10.000},{LTAG=G1/4},{DN=6},{SG=6},{DWST=PTFE / FKM},{WKST=MS},{SPFR=120 / 60},{V1=NA38},{EX=},{SE=Plan},{SPROT=0},{DS=1},{DG=1},{DA=1},{GSD=},{A1=MIN},{A2=MIN},{A3=MIN},{A4=MIN},{A5=MIN},{B1=MIN},{B2=MIN},{B3=MIN},{B4=MIN},{C1=MIN},{C2=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{D4=MIN},{D5=MIN},{P1=MIN},{P2=MIN},{PPATH=6240sbl2.prj},{CNSMASSEXACT=0.307}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
[mm]
WW
Circuit function
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
GWL
Gewindelänge
[mm]
LTAG
LTA Gehäuse
ⁿ/ₐ
DN
Orifice size
[mm]
SG
Coil size
[mm]
DWST
Sealing material
ⁿ/ₐ
WKST
Werkstoff
ⁿ/ₐ
SPFR
voltage / frequency V/Hz
[V/Hz]
V1
Variable
ⁿ/ₐ
EX
Version
[mm]
SE
Plug end
ⁿ/ₐ
SPROT
Winkel Spule
[*]
DS
Discription
ⁿ/ₐ
DG
ⁿ/ₐ
DA
ⁿ/ₐ
GSD
valve connector
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6240-177800-2/2-way solen...
177800
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-177801-2/2-way solen...
177801
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
024 / 50
NA38
Plan
0
1
1
1
0.304
6240-177802-2/2-way solen...
177802
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.610
6240-177803-2/2-way solen...
177803
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
0.348
6240-177804-2/2-way solen...
177804
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
024 / 50
NA38
Plan
0
1
1
1
0.346
6240-177805-2/2-way solen...
177805
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-177806-2/2-way solen...
177806
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.403
6240-177807-2/2-way solen...
177807
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
024 / 50
NA38
Plan
0
1
1
1
0.296
6240-177808-2/2-way solen...
177808
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.287
6240-184750-2/2-way solen...
184750
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-184751-2/2-way solen...
184751
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
MS
200 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-184752-2/2-way solen...
184752
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
MS
230 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-184753-2/2-way solen...
184753
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-184754-2/2-way solen...
184754
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
VA
200 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-184755-2/2-way solen...
184755
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
VA
230 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-202437-2/2-way solen...
202437
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-204664-2/2-way solen...
204664
Standard
A
NPT 1/4
10.000
G1/4
6
5
FKM / FKM
MS
024 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-207681-2/2-way solen...
207681
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-207960-2/2-way solen...
207960
Standard
A
NPT 1/4
10.000
G1/4
6
5
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-208067-2/2-way solen...
208067
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.307
6240-208071-2/2-way solen...
208071
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-208501-2/2-way solen...
208501
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-208613-2/2-way solen...
208613
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
012 / DC
NA38
Plan
0
1
1
1
0.307
6240-208901-2/2-way solen...
208901
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-210079-2/2-way solen...
210079
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
024 / DC
NA38
Plan
270
1
1
1
0.307
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
6213ev - 2/2-way Solenoid Valve
Buerkert
08.12.2023
6027 - Direct-acting 2/2 way plunger valve
Buerkert
08.12.2023
2518 - Cable Plug DIN EN 175301-803 - Form A
Buerkert
20.10.2021
2875 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
2000-ASME-CLAMP - 2/2-way Angle-Seat Valve with CLAMP ASME BPE
Buerkert
08.12.2023
0290 - Servo-assisted 2/2 way diaphragm valve
Buerkert
08.12.2023
6013 - Plunger valve 2/2 way direct-acting
Buerkert
08.12.2023
0255 - Direct-acting 2/2 way plunger valve
Buerkert
08.12.2023
6430 - Piston valve, 3/2-way, servo-assisted
Buerkert
08.08.2022
S030 - INLINE sensor-fitting with paddle
Buerkert
08.12.2023
0121 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
14.01.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表