您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
AGS55+ - Outdoor Sensor temperature
Thermokon
Outdoor Sensors
Climate & Air Quality
Powered by
CAD模型選擇
{thermokon/outdoor_sensors/climate_air_quality/ags55plus_asmtab.prj},{NB=623025 AGS55+ NTC10k Precon (300)},{ARTNR=623025},{EL=0},{IDPIM3=1954},{BEZ=AGS55+ NTC10k Precon},{GGEO=},{GEOV=},{REF3D=AGS55+ USE S},{BILD=ags55_plus.png},{INFOWWW=link zur Website},{MESSG= Temperatur},{AT= Außenfühler},{BF=0},{BE=0},{KONFIG= Jumper},{S= SI-Protection zum Schutz vor Feuchtigkeit und Vibrationen, NTC10k Precon, passiv},{AGSPA=---},{AGST=---},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=-35 - +90},{GKT= ±0,22 K (typ. bei 25 °C)},{TEB1=---},{AST=---},{TEBG=0},{EBF=0},{EBD=0},{MBF=0},{GKF=0},{MBCO2=0},{GKCO2=0},{MVOCM=0},{MBL=0},{GKL=0},{MBAL=0},{GKAL=0},{SPANN=---},{LA=---},{MBM=0},{AZ=---},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
S
Sensor
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
AGSK
Output switching contact
ⁿ/ₐ
NTECH
Network technology
ⁿ/ₐ
DUT
Data transmission
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
AZ
Display
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
622998 AGS55+ PT100
AGS55+ PT100
622998
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,3 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
646512 AGS55+ PT100 3-Lei...
AGS55+ PT100 3-wire
646512
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,3 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 3-wire
85 x 105 x 54
incl. mounting base enclo...
668040 AGS55+ PT100 4-Lei...
AGS55+ PT100 4-wire
668040
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,3 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 4-wire
85 x 105 x 54
incl. mounting base enclo...
694407 AGS55+ FeT
AGS55+ FeT
694407
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
623001 AGS55+ PT100 1/3 D...
AGS55+ PT100 1/3 DIN
623001
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
709019 AGS55+ PT100 1/3 D...
AGS55+ PT100 1/3 DIN 3-wi...
709019
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 3-wire
85 x 105 x 54
incl. mounting base enclo...
705806 AGS55+ PT100 1/3 D...
AGS55+ PT100 1/3 DIN 4-wi...
705806
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 4-wire
85 x 105 x 54
incl. mounting base enclo...
623018 AGS55+ PT1000
AGS55+ PT1000
623018
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,3 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
654302 AGS55+ PT1000 3-Le...
AGS55+ PT1000 3-wire
654302
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,3 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 3-wire
85 x 105 x 54
incl. mounting base enclo...
698726 AGS55+ PT1000 4-Le...
AGS55+ PT1000 4-wire
698726
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,3 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 4-wire
85 x 105 x 54
incl. mounting base enclo...
622943 AGS55+ PT1000 1/3 ...
AGS55+ PT1000 1/3 DIN
622943
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
708357 AGS55+ PT1000 1/3 ...
AGS55+ PT1000 1/3 DIN 3-w...
708357
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 3-wire
85 x 105 x 54
incl. mounting base enclo...
622967 AGS55+ Ni1000
AGS55+ Ni1000
622967
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,4 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
661157 AGS55+ Ni1000 3-Le...
AGS55+ Ni1000 3-wire
661157
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,4 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 3-wire
85 x 105 x 54
incl. mounting base enclo...
622974 AGS55+ Ni1000TK500...
AGS55+ Ni1000TK5000
622974
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,4 K (typ. at 0 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
622950 AGS55+ NTC10k
AGS55+ NTC10k
622950
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,22 K (typ. at 25 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
645027 AGS55+ NTC10k Care...
AGS55+ NTC10k Carel
645027
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,22 K (typ. at 25 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
623025 AGS55+ NTC10k Prec...
AGS55+ NTC10k Precon
623025
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,22 K (typ. at 25 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
624268 AGS55+ NTC5k
AGS55+ NTC5k
624268
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,22 K (typ. at 25 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
623032 AGS55+ NTC20k
AGS55+ NTC20k
623032
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,22 K (typ. at 25 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
645812 AGS55+ NTC1,8k
AGS55+ NTC1,8k
645812
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,22 K (typ. at 25 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
622981 AGS55+ LM235Z
AGS55+ LM235Z
622981
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
±0,22 K (typ. at 25 °C)
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
623049 AGS55+ KTY81-110
AGS55+ KTY81-110
623049
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
623056 AGS55+ KTY81-121
AGS55+ KTY81-121
623056
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
623063 AGS55+ KTY81-122
AGS55+ KTY81-122
623063
temperature
Outdoor sensor
jumper
SI-Protection against per...
---
---
---
---
---
-35 - +90
---
---
---
---
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
passive 2-wire
85 x 105 x 54
incl. mounting base enclo...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AKF10+ - Duct Sensor temperature
Thermokon
06.05.2021
HYGRASGARD® KFTF - Modbus - T3 - Duct humidity and temperature sensors
S+S Regeltechnik
03.05.2024
PREMASGARD® 714x - Modbus - Differential pressure transmitter and volume fl...
S+S Regeltechnik
03.05.2024
FTK+ - Duct Sensor temperature/Humidity
Thermokon
06.05.2021
MWF400+ - Duct averaging Sensor
Thermokon
06.05.2021
WK01+ - Condensation sensor
Thermokon
06.05.2021
WK02+ - Condensation Sensor Temperature/Humidity
Thermokon
06.05.2021
AGS54+ - Outdoor Sensor temperature
Thermokon
06.05.2021
LK+ - Duct Sensor Air Quality
Thermokon
06.05.2021
OF14+ - Contact Sensor temperature
Thermokon
06.05.2021
PR25+ - Surface Sensor Prism Temperature
Thermokon
06.05.2021
LA+ - Outdoor Sensor Air Quality
Thermokon
06.05.2021
AF25+ - Contact Sensor temperature
Thermokon
06.05.2021
VFG54+ - Contact Sensor temperature
Thermokon
06.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表