您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 40-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore BAT10
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_bat10/t_belt_pulleys_with_pilot_bore_bat10_40_asmtab.prj},{NB=61040026},{DESCRIPTION=40 BAT 10 26},{CNSORDERNO=61040026},{TYPE=2F},{MAT=Al},{Z=26},{DE=80.90},{DF=87},{DM=60},{F=30},{L=40},{D=8},{N=220},{KG=0.48},{I=72.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
61040015
40 BAT 10 15
61040015
2F
Al
15
45.90
51
32
30
40
8
211
0.15
61040016
40 BAT 10 16
61040016
2F
Al
16
49.10
54
35
30
40
8
212
0.18
61040018
40 BAT 10 18
61040018
2F
Al
18
55.45
60
40
30
40
8
214
0.22
61040019
40 BAT 10 19
61040019
2F
Al
19
58.65
66
44
30
40
8
216
0.25
61040020
40 BAT 10 20
61040020
2F
Al
20
61.80
66
46
30
40
8
216
0.28
61040022
40 BAT 10 22
61040022
2F
Al
22
68.20
75
52
30
40
8
218
0.34
61040024
40 BAT 10 24
61040024
2F
Al
24
74.55
83
58
30
40
8
219
0.39
61040025
40 BAT 10 25
61040025
2F
Al
25
77.75
83
60
30
40
8
219
0.42
61040026
40 BAT 10 26
61040026
2F
Al
26
80.90
87
60
30
40
8
220
0.48
61040027
40 BAT 10 27
61040027
2F
Al
27
84.05
91
60
30
40
8
221
0.54
61040028
40 BAT 10 28
61040028
2F
Al
28
87.25
93
60
30
40
8
222
0.55
61040030
40 BAT 10 30
61040030
2F
Al
30
93.65
97
60
30
40
8
223
0.64
61040032
40 BAT 10 32
61040032
2F
Al
32
100.00
106
65
30
40
10
224
0.69
61040036
40 BAT 10 36
61040036
2F
Al
36
112.75
119
70
30
40
10
225
0.87
61040040
40 BAT 10 40
61040040
2F
Al
40
125.45
131
80
30
40
10
226
1.07
61040044
40 BAT 10 44
61040044
2
Al
44
138.20
0
88
30
40
10
0
1.35
61040048
40 BAT 10 48
61040048
2
Al
48
150.95
0
95
30
40
16
0
1.52
61040060
40 BAT 10 60
61040060
2
Al
60
189.15
0
110
30
40
16
0
2.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore 47-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 66-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
AT10
Bando
06.03.2023
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore L050 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 31-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore L075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
22004 - Toothed pulley profile HTD 5M
norelem
26.06.2024
Timing belt bars BAT 10 - Metric bars ''AT''
BEA Ingranaggi
06.07.2020
Locking assemblies BK80 - Locking assemblies self-centering ''BK 80''
BEA Ingranaggi
06.07.2020
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Locking assemblies BK15 - Locking assemblies self-centering ''BK 15''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore MXL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Modèle A9-40AT10 - Poulie dentée monobloc profil AT10 pas 10 mm pour courro...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表