您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6019 - Reducers made of nickel plated brass (GAS-ISO METRIC / ISO METRIC-GAS )
DKC
COSMEC
Metal Systems
Accessories
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/accessories/6019.prj},{NB=6019-21263},{CODE=6019-21263},{F1=2\" 1/2},{F2=M63x1.5},{CH=Ø 75},{LF1=19.0},{LF2=},{L=31.0},{TIPO=A},{A=12.0},{B=30°},{C=/},{D=/},{F1A=75.184},{F2A=63.000},{CHA=75.0},{LF2A=0.0},{CC=0.0},{DD=0.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Product code
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
CH
Wrench size
[mm]
LF1
Thread length
[mm]
LF2
Thread length
[mm]
L
Total length
[mm]
TIPO
ⁿ/ₐ
6019-1216
6019-1216
1/2 "
M16x1.5
24
9.5
13.0
A
6019-3420
6019-3420
3/4"
M20x1.5
28
9.5
13.5
A
6019-0120
6019-0120
1"
M20x1.5
35
10.5
15.5
A
6019-0125
6019-0125
1"
M25x1.5
35
10.5
15.5
A
6019-0132
6019-0132
1"
M32x1.5
35
14.0
12.5
26.0
B
6019-11432
6019-11432
1" 1/4
M32x1.5
42
14.0
19.0
A
6019-11240
6019-11240
1" 1/2
M40x1.5
50
14.0
19.0
A
6019-0250
6019-0250
2"
M50x1.5
60
20.0
26.5
A
6019-0263
6019-0263
2"
M63x1.5
65
18.0
20
43.0
B
6019-21263
6019-21263
2" 1/2
M63x1.5
Ø 75
19.0
31.0
A
6019-1638
6019-1638
M16x1.5
3 / 8 "
18
8.0
11
21.0
B
6019-2012
6019-2012
M20x1.5
1 / 2 "
24
8.0
11
21.0
B
6019-2034
6019-2034
M20x1.5
3 / 4 "
30
8.0
12.5
23.0
B
6019-2534
6019-2534
M25x1.5
3 / 4 "
30
10.0
12.5
25.0
B
6019-2538
6019-2538
M25x1.5
3 / 8"
26
10.0
14.0
A
6019-3234
6019-3234
M32x1.5
3 / 4"
35
10.0
14.0
A
6019-3201
6019-3201
M32x1.5
1"
35
10.0
13
25.0
B
6019-40114
6019-40114
M40x1.5
1" 1/4
45
13.0
15
32.0
B
6019-50112
6019-50112
M50x1.5
1" 1/2
55
13.0
15
32.0
B
6019-6302
6019-6302
M63x1.5
2"
65
15.0
19
36.0
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表