您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6014 - Connectors for metal flexible conduits
DKC
COSMEC
Metal Systems
Flexible conduit systems
Connection fittings
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/flexible_conduit_systems/connectors/6014.prj},{NB=6014-6350},{CODE=6014-6350},{F=M63x1.5},{DF=50.5},{D=78.0},{PU=48.0},{CH1=74},{CH2=70},{L=54.5},{LF=18.0},{A=9.5},{B=6.5},{C=18.0},{E=60},{G=60.5},{H=70x1.5},{I=50.0},{M=24.5},{FD=63.000},{HD=70.000},{HP=1.500},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Product code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DF
Flexible tube diameter (Ø Df)
[mm]
D
External diameter (Ø D)
[mm]
PU
Useful passage (Ø Pu)
[mm]
CH1
Wrench size
[mm]
CH2
Wrench size
[mm]
L
Total length
[mm]
LF
Thread length
[mm]
6014-1016
6014-1016
M16x1.5
10.0
26.5
8.5
24
22
28.0
9.0
6014-16A
6014-16A
M16x1.5
12.0
28.5
10.0
26
24
29.0
10.0
6014-1616
6014-1616
M16x1.5
15.5
33.0
12.0
30
28
32.3
10.0
6014-20A
6014-20A
M20x1.5
15.5
33.0
13.8
30
28
32.3
10.0
6014-2020
6014-2020
M20x1.5
20.5
40.7
16.0
37
35
35.0
10.0
6014-25A
6014-25A
M25x1.5
20.5
40.7
18.0
37
35
35.0
12.0
6014-2527
6014-2527
M25x1.5
26.5
50.5
20.0
45
42
38.5
12.0
6014-32A
6014-32A
M32x1.5
26.5
50.5
24.0
45
42
38.5
12.0
6014-40A
6014-40A
M40x1.5
40.0
64.0
34.0
61
58
44.5
14.0
6014-4035
6014-4035
M40x1.5
35.0
57.0
32.0
52
50
43.0
14.0
6014-50A
6014-50A
M50x1.5
50.5
78.0
44.0
74
70
54.5
18.0
6014-5040
6014-5040
M50x1.5
40.0
64.0
38.0
61
58
48.5
18.0
6014-6350
6014-6350
M63x1.5
50.5
78.0
48.0
74
70
54.5
18.0
6014-10
6014-10
GAS 1/4"
10.0
26.5
8.5
24
22
28.0
9.0
6014-1038
6014-1038
GAS 3/8"
10.0
26.5
8.5
24
22
28.0
9.0
6014-12
6014-12
GAS 3/8"
12.0
28.5
10.0
26
24
29.0
9.0
6014-1212
6014-1212
GAS 1/2"
12.0
28.5
10.0
26
24
29.0
9.0
6014-16
6014-16
GAS 1/2"
15.5
33.0
13.8
30
28
31.3
10.0
6014-22
6014-22
GAS 3/4"
20.5
40.7
18.0
37
35
35.0
12.0
6014-32
6014-32
GAS 1"
26.5
50.5
24.0
45
42
38.5
12.0
6014-38
6014-38
GAS 1"1/4
35.0
57.0
32.0
52
50
43.0
14.0
6014-40
6014-40
GAS 1"1/2
40.0
64.0
38.0
61
58
44.5
18.5
6014-50
6014-50
GAS 2"
50.5
78.0
48.0
74
70
54.5
18.0
6014-65
6014-65
GAS 2"1/2
63.0
100.0
59.5
94
94
86.0
26.0
6014-75
6014-75
GAS 3"
75.0
110.0
71.0
104
104
88.0
25.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6003 - Couplings
DKC
27.11.2019
6006 - Nickel plated ring nuts
DKC
27.11.2019
6530x - Alluminium alloy painted junction boxes - IP 66 / IP 67
DKC
27.11.2019
6060R - Copper seal part
DKC
27.11.2019
6004 - Reducers made of nickel plated brass (GAS- GAS)
DKC
27.11.2019
6060 - Seal part made of cellulose fibre
DKC
27.11.2019
HG-PA - Wire braiding made of polyamide monofiles, round braiding
DKC
10.03.2023
6015/6115 - Connectors for metal flexible conduits
DKC
27.11.2019
CE - Boxes with Single Door
DKC
29.03.2024
RQT - Material (TPE), IP code IP66
DKC
10.03.2023
6014-G - Connectors for metal flexible conduits
DKC
27.11.2019
6117 - Quick coupling fittings made of nickel plated brass (RIGID CONDUIT-F...
DKC
27.11.2019
VIR metal IP68 - Fitting
PMA
28.11.2023
6111 - Quick coupling fittings made of nickel plated brass (CONDUIT-BOX)
DKC
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表