您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEdrainline design rust "organic " stainless steel polit/stainless steel brushed - for shower channel, straight
Tece
Drainage Systems
TECEdrainline
Design cover, tileable channel
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_drainline/fliesenmulde/designrost_organic.prj},{NB=600961_(LOD=350)},{CNSORDERNO=600961},{PICTURE=tcb_600760.png},{LODDEST=Architecture},{LODLEVEL=350},{OF=gebürstet},{NL=900},{L=843},{H=22},{B=66},{KT1=TECEdrainline Designrost \"organic\"},{KT2=900 mm Edelstahl gebürstet, gerade},{WN= 73269098},{WG=600},{PG=3006000050},{LE=1},{ME=St.},{GTIN= 4027255009639},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=6},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Ja},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
LODDEST
LOD Destination
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
NL
Nominal length
[mm]
L
Overall length
[mm]
H
Height
[mm]
B
Width
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
LE
ⁿ/ₐ
GTIN
ⁿ/ₐ
600760
600760
Architecture
poliert
700
643
22
66
TECEdrainline Designrost ...
700 mm Edelstahl poliert,...
1
4027255009301
600761
600761
Architecture
gebürstet
700
643
22
66
TECEdrainline Designrost ...
700 mm Edelstahl gebürste...
1
4027255009318
600860
600860
Architecture
poliert
800
743
22
66
TECEdrainline Designrost ...
800 mm Edelstahl poliert,...
1
4027255009462
600861
600861
Architecture
gebürstet
800
743
22
66
TECEdrainline Designrost ...
800 mm Edelstahl gebürste...
1
4027255009479
600960
600960
Architecture
poliert
900
843
22
66
TECEdrainline Designrost ...
900 mm Edelstahl poliert,...
1
4027255009622
600961
600961
Architecture
gebürstet
900
843
22
66
TECEdrainline Designrost ...
900 mm Edelstahl gebürste...
1
4027255009639
601060
601060
Architecture
poliert
1000
943
22
66
TECEdrainline Designrost ...
1000 mm Edelstahl poliert...
1
4027255009783
601061
601061
Architecture
gebürstet
1000
943
22
66
TECEdrainline Designrost ...
1000 mm Edelstahl gebürst...
1
4027255009790
601260
601260
Architecture
poliert
1200
1143
22
66
TECEdrainline Designrost ...
1200 mm Edelstahl poliert...
1
4027255009943
601261
601261
Architecture
gebürstet
1200
1143
22
66
TECEdrainline Designrost ...
1200 mm Edelstahl gebürst...
1
4027255009950
601560
601560
Architecture
poliert
1500
1443
22
66
TECEdrainline Designrost ...
1500 mm Edelstahl poliert...
1
4027255010109
601561
601561
Architecture
gebürstet
1500
1443
22
66
TECEdrainline Designrost ...
1500 mm Edelstahl gebürst...
1
4027255010116
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表