您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CP Metric - CP Clamping Plates for Metric Timing Belts
Optibelt
Metal Products
Clamping Plates for Timing Belts
Powered by
CAD模型選擇
{optibelt/metall/klemmplatten/cp_mm.prj},{NB=6 T5 CP},{BEZ=6 T5 CP},{ANR=1719571},{GTIN=4014486015010},{P=5.0},{PHELP=5.0},{BW=6},{W=25.0},{WHELP=25.0},{A=6},{L=41.8},{LHELP=41.8},{E=3.2},{EHELP=3.2},{H=8},{DB=5.5},{DBHELP=5.5},{MATERIAL=Aluminium 6082 T6 / 6063},{GEWICHT=0.01},{OF= - },{QS=nach ISO 254},{ORDER=1},{TYPE=T5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
P
Pitch
[mm]
BW
Belt Width
[mm]
W
[mm]
A
[mm]
L
[mm]
E
[mm]
H
[mm]
DB
Bore Diameter
[mm]
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
6 T5 CP
6 T5 CP
1719571
4014486015010
5.0
6
25.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.01
-
acc. to ISO 254
10 T5 CP
10 T5 CP
1528425
4014486015102
5.0
10
29.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
16 T5 CP
16 T5 CP
1776357
4014486015195
5.0
16
35.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
25 T5 CP
25 T5 CP
1631274
4014486015287
5.0
25
44.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
32 T5 CP
32 T5 CP
1701722
4014486015331
5.0
32
51.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.03
-
acc. to ISO 254
50 T5 CP
50 T5 CP
1738352
4014486015386
5.0
50
69.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.03
-
acc. to ISO 254
16 T10 CP
16 T10 CP
1788232
4014486082807
10.0
16
41.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.04
-
acc. to ISO 254
25 T10 CP
25 T10 CP
1564153
4014486082890
10.0
25
50.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.04
-
acc. to ISO 254
32 T10 CP
32 T10 CP
1525033
4014486082944
10.0
32
57.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.05
-
acc. to ISO 254
50 T10 CP
50 T10 CP
1610215
4014486083033
10.0
50
75.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.12
-
acc. to ISO 254
75 T10 CP
75 T10 CP
1697633
4014486083088
10.0
75
100.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.14
-
acc. to ISO 254
100 T10 CP
100 T10 CP
1589443
4014486083132
10.0
100
125.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.16
-
acc. to ISO 254
25 T20 CP
25 T20 CP
1013215
4014486090727
20.0
25
56.0
10
160.0
10.0
20
11.0
Aluminium 6082 T6 / 6063
0.21
-
acc. to ISO 254
32 T20 CP
32 T20 CP
1013216
4014486090772
20.0
32
65.0
10
160.0
10.0
20
11.0
Aluminium 6082 T6 / 6063
0.29
-
acc. to ISO 254
50 T20 CP
50 T20 CP
1629807
4014486090826
20.0
50
81.0
10
160.0
10.0
20
11.0
Aluminium 6082 T6 / 6063
0.37
-
acc. to ISO 254
75 T20 CP
75 T20 CP
1013217
4014486090871
20.0
75
106.0
10
160.0
10.0
20
11.0
Aluminium 6082 T6 / 6063
0.39
-
acc. to ISO 254
100 T20 CP
100 T20 CP
1769471
4014486090925
20.0
100
132.0
10
160.0
10.0
20
11.0
Aluminium 6082 T6 / 6063
0.45
-
acc. to ISO 254
6 AT5 CP
6 AT5 CP
1013218
4014486060645
5.0
6
25.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.57
-
acc. to ISO 254
10 AT5 CP
10 AT5 CP
1676376
4014486060690
5.0
10
29.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.76
-
acc. to ISO 254
16 AT5 CP
16 AT5 CP
1717674
4014486060720
5.0
16
35.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.94
-
acc. to ISO 254
25 AT5 CP
25 AT5 CP
1735693
4014486060775
5.0
25
44.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
32 AT5 CP
32 AT5 CP
1743422
4014486060829
5.0
32
51.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
50 AT5 CP
50 AT5 CP
1667773
4014486060874
5.0
50
69.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
16 AT10 CP
16 AT10 CP
1642204
4014486138658
10.0
16
41.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.03
-
acc. to ISO 254
25 AT10 CP
25 AT10 CP
1562044
4014486138702
10.0
25
50.0
8
80.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.04
-
acc. to ISO 254
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表