您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Pipe, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, acc. to DIN 86019
Huelsen
Pipes
Pipes Copper-Nickel
Powered by
CAD模型選擇
{huelsen/7_rohre/3_kupfer_nickel/rohre_571.prj},{NB=5710057010500},{ARTNR2=571005701},{DN=2},{D=57.0},{S=1.5},{L=500},{GEW=2.33},{PG=Rohre},{PUG=Rohr, nahtlos},{NORM=DIN 86019},{TOL=DIN 86019},{WERK1=Kupfer-Nickel},{WERK2=DIN 86019},{WERK3=CuNi10Fe1,6Mn}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/m]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5710020010500
5710020010500
1/2
20.0
1.0
0.53
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710025010500
5710025010500
3/4
25.0
1.5
0.99
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710030010500
5710030010500
1
30.0
1.5
1.19
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710038010500
5710038010500
1 1/4
38.0
1.5
1.53
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710044010500
5710044010500
1 1/2
44.5
1.5
1.80
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710057010500
5710057010500
2
57.0
1.5
2.33
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710076020500
5710076020500
2 1/2
76.0
2.0
4.14
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710089020500
5710089020500
3
89.0
2.0
4.86
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710108020500
5710108020500
4
108.0
2.5
7.37
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710133020500
5710133020500
5
133.0
2.5
9.12
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710159020500
5710159020500
6
159.0
2.5
10.93
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710219030500
5710219030500
8
219.0
3.0
18.12
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
5710267030500
5710267030500
10
267.0
3.0
22.13
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, seamless
DIN 86019
DIN 86019
Copper-Nickel, DIN 86019,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表