您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPL - 平行气爪
Festo
产品 (A - Z)
H
HGPL
Powered by
CAD模型選擇
{festo/parts/h/hgpl/hgpl_sbl_tab.prj},{NB=535855 HGPL-25-80-A---(asm_0)},{TNR=535855},{TYP=HGPL-25-80-A},{INFO=2016-12-31},{KDM=25},{HUB=80},{HUBST=0},{B1=80},{B2=60.0},{B3=65},{B4=4.5},{B5=7.0},{B6=38},{D1=M6},{D2=5.1},{D3=7},{D4=M5},{D5=9},{D8=10.0},{D9=8},{D10=M5},{EE=M5},{E1=M5},{H1=50.0},{H2=49.0},{H3=18},{H4=1.9},{H5=1.4},{H6=0},{H7=18.0},{H8=20},{H9=30.0},{L1=206.0},{L2=100},{L3=60},{L4=184},{L5=24},{L7=11.0},{L8=14},{L9=20.0},{L10=10},{L11=17.5},{L12=20.0},{T1=12.5},{T2=1.6},{T3=2.1},{T4=8.5},{T5=7},{T7=17},{T9=1},{PPATH=hgpl/assemblies/hgpl_sbl.prj},{CNSMASSEXACT=2.2000},{EOLDATE=31.12.2016},{GTIN=4052568169442}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2016年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
HGPL-B - 平行气爪
Festo
24.08.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B6
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
[mm]
D8
[mm]
D9
[mm]
D10
螺纹
ⁿ/ₐ
EE
螺纹
ⁿ/ₐ
E1
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T7
[mm]
T9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
567820 HGPL-14-20-A
567820
HGPL-14-20-A
14
20
48
34.5
37
22
M5
4.2
5
M3
9
7.4
6
M3
M5
M3
30.0
29.0
11
1.9
1.2
0
10.0
12
18.0
73.6
0
36
62
22
4.0
14
16.8
8
9.0
16.8
12.5
1.3
2.1
5.5
6
10
1
0.3050
4052568215514
535852 HGPL-14-40-A
535852
HGPL-14-40-A
14
40
48
34.5
37
22
M5
4.2
5
M3
9
7.4
6
M3
M5
M3
30.0
29.0
11
1.9
1.2
0
10.0
12
18.0
113.6
0
60
102
22
4.0
14
16.8
8
9.0
16.8
12.5
1.3
2.1
5.5
6
10
1
0.4400
4052568169411
567821 HGPL-14-60-A
567821
HGPL-14-60-A
14
60
48
34.5
37
22
M5
4.2
5
M3
9
7.4
6
M3
M5
M3
30.0
29.0
11
1.9
1.2
0
10.0
12
18.0
153.6
100
60
142
22
4.0
14
16.8
8
9.0
16.8
12.5
1.3
2.1
5.5
6
10
1
0.5950
4052568215521
535853 HGPL-14-80-A
535853
HGPL-14-80-A
14
80
48
34.5
37
22
M5
4.2
5
M3
9
7.4
6
M3
M5
M3
30.0
29.0
11
1.9
1.2
0
10.0
12
18.0
193.6
100
60
182
22
4.0
14
16.8
8
9.0
16.8
12.5
1.3
2.1
5.5
6
10
1
0.7200
4052568169428
567822 HGPL-25-20-A
567822
HGPL-25-20-A
25
20
80
60.0
65
38
M6
5.1
7
M5
9
10.0
8
M5
M5
M5
50.0
49.0
18
1.9
1.4
0
18.0
20
30.0
86.0
0
60
64
24
11.0
14
20.0
10
17.5
20.0
12.5
1.6
2.1
8.5
7
17
1
1.0150
4052568215538
535854 HGPL-25-40-A
535854
HGPL-25-40-A
25
40
80
60.0
65
38
M6
5.1
7
M5
9
10.0
8
M5
M5
M5
50.0
49.0
18
1.9
1.4
0
18.0
20
30.0
126.0
0
60
104
24
11.0
14
20.0
10
17.5
20.0
12.5
1.6
2.1
8.5
7
17
1
1.4000
4052568169435
567823 HGPL-25-60-A
567823
HGPL-25-60-A
25
60
80
60.0
65
38
M6
5.1
7
M5
9
10.0
8
M5
M5
M5
50.0
49.0
18
1.9
1.4
0
18.0
20
30.0
166.0
100
60
144
24
11.0
14
20.0
10
17.5
20.0
12.5
1.6
2.1
8.5
7
17
1
1.7800
4052568215545
535855 HGPL-25-80-A
535855
HGPL-25-80-A
25
80
80
60.0
65
38
M6
5.1
7
M5
9
10.0
8
M5
M5
M5
50.0
49.0
18
1.9
1.4
0
18.0
20
30.0
206.0
100
60
184
24
11.0
14
20.0
10
17.5
20.0
12.5
1.6
2.1
8.5
7
17
1
2.2000
4052568169442
567824 HGPL-40-20-A
567824
HGPL-40-20-A
40
20
106
70.0
87
50
M10
8.5
9
M6
15
15.0
8
M6
M5
M5
80.0
78.5
6
2.9
1.9
46
17.5
40
50.5
96.0
0
66
70
30
13.0
32
0.0
15
20.5
0.0
15.5
2.1
3.1
10.5
8
30
1
2.5600
4052568215552
535856 HGPL-40-40-A
535856
HGPL-40-40-A
40
40
106
70.0
87
50
M10
8.5
9
M6
15
15.0
8
M6
M5
M5
80.0
78.5
6
2.9
1.9
46
17.5
40
50.5
136.0
0
100
110
30
13.0
32
0.0
15
21.0
0.0
15.5
2.1
3.1
10.5
8
30
1
3.3000
4052568169459
567825 HGPL-40-60-A
567825
HGPL-40-60-A
40
60
106
70.0
87
50
M10
8.5
9
M6
15
15.0
8
M6
M5
M5
80.0
78.5
6
2.9
1.9
46
17.5
40
50.5
176.0
0
100
150
30
13.0
32
0.0
15
21.0
0.0
15.5
2.1
3.1
10.5
8
30
1
4.1650
4052568215569
535857 HGPL-40-80-A
535857
HGPL-40-80-A
40
80
106
70.0
87
50
M10
8.5
9
M6
15
15.0
8
M6
M5
M5
80.0
78.5
6
2.9
1.9
46
17.5
40
50.5
216.0
180
100
190
30
13.0
32
0.0
15
21.0
0.0
15.5
2.1
3.1
10.5
8
30
1
4.8000
4052568169466
567826 HGPL-40-100-A
567826
HGPL-40-100-A
40
100
106
70.0
87
50
M10
8.5
9
M6
15
15.0
8
M6
M5
M5
80.0
78.5
6
2.9
1.9
46
17.5
40
50.5
256.0
200
100
230
30
13.0
32
0.0
15
21.0
0.0
15.5
2.1
3.1
10.5
8
30
1
5.3400
4052568215576
567827 HGPL-63-60-A
567827
HGPL-63-60-A
63
60
154
116.0
130
78
M12
10.4
15
M8
15
16.5
15
M10
G1/8
G1/8
121.5
120.0
14
2.9
2.9
60
30.0
58
74.8
190.8
0
100
160
40
28.5
30
0.0
22
29.0
0.0
18.0
3.1
3.1
17.5
8
45
1
10.4600
4052568215583
567828 HGPL-63-100-A
567828
HGPL-63-100-A
63
100
154
116.0
130
78
M12
10.4
15
M8
15
16.5
15
M10
G1/8
G1/8
121.5
120.0
14
2.9
2.9
60
30.0
58
74.8
270.8
200
100
240
40
28.5
30
0.0
22
29.0
0.0
18.0
3.1
3.1
17.5
8
45
1
13.8000
4052568215590
567829 HGPL-63-150-A
567829
HGPL-63-150-A
63
150
154
116.0
130
78
M12
10.4
15
M8
15
16.5
15
M10
G1/8
G1/8
121.5
120.0
14
2.9
2.9
60
30.0
58
74.8
370.8
300
100
340
40
28.5
30
0.0
22
29.0
0.0
18.0
3.1
3.1
17.5
8
45
1
18.1000
4052568215606
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HGPL-B - 平行气爪
Festo
24.08.2023
MHF2 - Low Profile Air Gripper
SMC
26.09.2023
BUB HGPL - 气爪夹头上的安装孔
Festo
30.08.2023
HGPL-HR - 行程缩减
Festo
30.08.2023
DHAS-MA - 安装支架-组件
Festo
30.08.2023
CGLN系列宽口平行爪钳
Camozzi
11.06.2024
HGPP - 平行气爪
Festo
24.08.2023
DHAS-GF - 可调节的气爪手指
Festo
30.08.2023
CRDSNU-B - 圆形气缸
Festo
25.06.2024
DRRD (m) - 摆动驱动器, 模块化系统
Festo
22.08.2023
DPZJ - 双活塞气缸
Festo
22.08.2023
DHAS-ME - 安装组件
Festo
30.08.2023
HGPT - 平行气爪
Festo
29.09.2021
ESS-...-B - 完整的吸盘组件
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表