目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6890ESD - Clamping screw for open clamping arms
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
ESD toggle clamps
Powered by
CAD模型選擇
{amf/scsp/922_esd/amf6890esd_assmtab.prj},{NB=AMF562599_20.5},{BESTNR=562599},{GR=1},{PDF=PDF},{SC=M 5x 30},{USC=1},{GEW=10},{D=12.5},{D1=8},{L=38},{L3=17-24},{L3VB=20.5},{L3N=17.0},{L3X=24.0},{VERSAS=530},{CTN=73181582},{EAN=4020772024048},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6890esd_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SC
ISO 4017
ⁿ/ₐ
USC
U-Washer
ⁿ/ₐ
GEW
Weight
[g]
D
Diameter
[mm]
D1
Diameter
[mm]
L
[mm]
L3
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
562598
562598
0
M 4x 25
0
5
11.0
7
32
13-20
73181582
4020772024031
yes
no
14.06.2023
yes
562599
562599
1
M 5x 30
1
10
12.5
8
38
17-24
73181582
4020772024048
yes
no
14.06.2023
yes
562600
562600
2
M 6x 35
2
22
15.0
10
45
19-28
73181582
4020772024055
yes
no
14.06.2023
yes
562601
562601
3
M 8x 45
3
40
19.0
13
58
22-34
73181582
4020772024062
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表