您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPE - 紧急缓冲
Festo
产品 (A - Z)
N
NPE
Powered by
CAD模型選擇
{festo/parts/n/npe/npe.prj},{NB=562581 NPE-70},{TNR=562581},{TYP=NPE-70},{INFO=},{KDM=70},{B1=15.000},{B2=0.000},{D1=0.000},{D2=3.000},{D3=2.000},{H1=18.500},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{H6=13.500},{L1=32.000},{L2=20.000},{L3=0.000},{W1=30.000},{B1K=0.000},{BZ=0.000},{H2K=0.000},{VERS=2},{L4=0.000},{L5=0.000},{L6=0.000},{L7=0.000},{L8=0.000},{H7=0.000},{H8=0.000},{H9=0.000},{CH1=0.000},{CH2=0.000},{R1=0.000},{R2=0.000},{R3=0.000},{R4=0.000},{EOLDATE=},{CNSMASSEXACT=0.004},{GTIN=4052568056780}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W1
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
193901 NPE-18
193901
NPE-18
18
15.000
0.000
0.000
0.000
0.000
28.500
0.000
0.000
0.000
0.000
0.000
43.000
0.000
0.000
0.000
0.006
4052568080518
193902 NPE-25
193902
NPE-25
25
25.000
0.000
0.000
0.000
0.000
29.000
0.000
0.000
0.000
0.000
0.000
57.000
0.000
0.000
0.000
0.012
4052568080525
193904 NPE-40
193904
NPE-40
40
40.000
0.000
0.000
0.000
0.000
36.000
0.000
0.000
0.000
0.000
0.000
80.500
0.000
0.000
0.000
0.041
4052568080532
564897 NPE-50
564897
NPE-50
50
12.000
0.000
0.000
0.000
0.000
12.500
0.000
0.000
0.000
0.000
0.000
23.000
0.000
0.000
0.000
0.002
4052568056971
193906 NPE-63
193906
NPE-63
63
60.000
0.000
0.000
0.000
0.000
55.000
0.000
0.000
0.000
0.000
0.000
128.500
0.000
0.000
0.000
0.152
4052568080549
562581 NPE-70
562581
NPE-70
70
15.000
0.000
0.000
3.000
2.000
18.500
0.000
0.000
0.000
0.000
13.500
32.000
20.000
0.000
30.000
0.004
4052568056780
562582 NPE-80
562582
NPE-80
80
25.000
0.000
0.000
3.000
2.000
22.500
0.000
0.000
0.000
0.000
15.500
43.000
25.000
0.000
30.000
0.010
4052568056797
562583 NPE-120
562583
NPE-120
120
40.000
0.000
0.000
4.000
3.000
34.000
0.000
0.000
0.000
3.500
21.000
65.000
38.000
41.000
90.000
0.034
4052568056803
1662475 NPE-125
1662475
NPE-125
125
17.000
3.000
6.000
2.000
0.000
19.300
6.000
2.000
3.000
0.000
0.000
39.000
13.500
16.000
0.000
0.006
4052568108052
1672593 NPE-160
1672593
NPE-160
160
25.000
3.000
8.000
2.000
0.000
25.700
8.000
2.000
5.000
0.000
0.000
44.700
12.000
14.500
0.000
0.013
4052568108069
562584 NPE-185
562584
NPE-185
185
60.000
0.000
0.000
4.000
3.000
43.500
0.000
0.000
0.000
4.000
27.000
105.000
63.000
67.000
90.000
0.104
4052568056810
1672598 NPE-220
1672598
NPE-220
220
30.000
3.000
12.000
4.000
0.000
38.200
11.000
2.500
7.000
0.000
0.000
63.000
17.000
22.000
0.000
0.033
4052568108076
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表