您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-D-S - 快插接头
Festo
产品 (A - Z)
N
NPQM
Powered by
CAD模型選擇
{festo/parts/n/npqm/npqm_d_s.prj},{NB=570457 NPQM-D-Q6-S14-P10},{TNR=570457},{TYP=NPQM-D-Q6-S14-P10},{D1=6.000},{NENN=5.000},{D2=14.000},{D5=14.000},{L1=37.500},{DEPT=15.800},{CNSMASSEXACT=0.0250},{L5=15.800},{DI=13.200},{L6=0.000},{L7=9.300},{L8=8.500},{L2=1.800},{DA2=7.300},{VERS=2.000},{GTIN=4052568058456}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
NENN
额定尺寸
[mm]
D2
气接口 2
[mm]
D5
[mm]
L1
[mm]
DEPT
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558765 NPQM-D-Q4-S6-P10
558765
NPQM-D-Q4-S6-P10
4.000
3.000
6.000
9.000
33.500
13.000
0.0070
4052568055042
558766 NPQM-D-Q4-S8-P10
558766
NPQM-D-Q4-S8-P10
4.000
3.500
8.000
9.000
33.500
13.000
0.0100
4052568055059
558767 NPQM-D-Q6-S4-P10
558767
NPQM-D-Q6-S4-P10
6.000
2.500
4.000
12.000
35.500
15.800
0.0100
4052568055066
558768 NPQM-D-Q6-S8-P10
558768
NPQM-D-Q6-S8-P10
6.000
5.000
8.000
12.000
35.000
15.800
0.0115
4052568055073
558769 NPQM-D-Q6-S10-P10
558769
NPQM-D-Q6-S10-P10
6.000
5.500
10.000
12.000
36.500
15.800
0.0155
4052568055080
558770 NPQM-D-Q6-S12-P10
558770
NPQM-D-Q6-S12-P10
6.000
5.500
12.000
12.000
35.500
15.800
0.0222
4052568055097
570457 NPQM-D-Q6-S14-P10
570457
NPQM-D-Q6-S14-P10
6.000
5.000
14.000
14.000
37.500
15.800
0.0250
4052568058456
558771 NPQM-D-Q8-S6-P10
558771
NPQM-D-Q8-S6-P10
8.000
4.000
6.000
14.000
39.500
16.000
0.0135
4052568055103
558772 NPQM-D-Q8-S10-P10
558772
NPQM-D-Q8-S10-P10
8.000
7.000
10.000
14.000
37.000
16.000
0.0150
4052568055110
558773 NPQM-D-Q8-S12-P10
558773
NPQM-D-Q8-S12-P10
8.000
7.000
12.000
14.000
39.000
16.000
0.0230
4052568055127
570458 NPQM-D-Q8-S14-P10
570458
NPQM-D-Q8-S14-P10
8.000
7.000
14.000
14.000
38.500
16.000
0.0315
4052568058463
558774 NPQM-D-Q10-S12-P10
558774
NPQM-D-Q10-S12-P10
10.000
9.000
12.000
16.000
42.000
18.300
0.0200
4052568055134
570456 NPQM-D-Q10-S14-P10
570456
NPQM-D-Q10-S14-P10
10.000
9.000
14.000
16.000
42.000
18.300
0.0295
4052568058449
570459 NPQM-D-Q12-S14-P10
570459
NPQM-D-Q12-S14-P10
12.000
11.000
14.000
19.000
43.000
19.500
0.0240
4052568058470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表