您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing bars MXL
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_mxl.prj},{NB=554492},{NAME=Timing bar inch profile MXL Z30 L140mm},{DESCRIPTION=MXL 30},{CNSORDERNO=554492},{Z=30},{DE=18.90},{L1=125},{L=140},{N=107},{KG=0.10},{CNSORDERNO2=22000030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
554481
Timing bar inch profile M...
MXL 12
554481
12
7.25
50
75
100
0.01
554482
Timing bar inch profile M...
MXL 14
554482
14
8.55
50
75
100
0.01
554483
Timing bar inch profile M...
MXL 15
554483
15
9.19
50
75
100
0.01
554484
Timing bar inch profile M...
MXL 16
554484
16
9.84
50
75
101
0.02
554485
Timing bar inch profile M...
MXL 18
554485
18
11.13
50
75
102
0.02
554486
Timing bar inch profile M...
MXL 20
554486
20
12.43
90
120
102
0.04
554487
Timing bar inch profile M...
MXL 22
554487
22
13.72
125
140
104
0.05
554488
Timing bar inch profile M...
MXL 24
554488
24
15.02
125
140
104
0.06
554489
Timing bar inch profile M...
MXL 25
554489
25
15.66
125
140
105
0.07
554490
Timing bar inch profile M...
MXL 26
554490
26
16.31
125
140
106
0.08
554491
Timing bar inch profile M...
MXL 28
554491
28
17.60
125
140
107
0.09
554492
Timing bar inch profile M...
MXL 30
554492
30
18.90
125
140
107
0.10
554493
Timing bar inch profile M...
MXL 32
554493
32
20.19
125
140
108
0.12
554494
Timing bar inch profile M...
MXL 34
554494
34
21.48
125
140
108
0.13
554495
Timing bar inch profile M...
MXL 36
554495
36
22.78
140
140
109
0.15
554496
Timing bar inch profile M...
MXL 38
554496
38
24.07
140
140
109
0.17
554497
Timing bar inch profile M...
MXL 40
554497
40
25.36
140
140
110
0.19
554498
Timing bar inch profile M...
MXL 42
554498
42
26.66
140
140
110
0.20
554499
Timing bar inch profile M...
MXL 44
554499
44
27.95
140
140
111
0.23
554500
Timing bar inch profile M...
MXL 45
554500
45
28.60
140
140
111
0.24
554501
Timing bar inch profile M...
MXL 48
554501
48
30.54
140
140
111
0.27
554502
Timing bar inch profile M...
MXL 50
554502
50
31.83
140
140
112
0.30
554503
Timing bar inch profile M...
MXL 60
554503
60
38.30
160
160
113
0.49
554504
Timing bar inch profile M...
MXL 70
554504
70
44.77
160
160
211
0.67
554505
Timing bar inch profile M...
MXL 72
554505
72
46.06
160
160
211
0.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表