您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
550B Single 4 Bolts - SADDLE
ELYSEE
Saddles
Single Reinforced
Powered by
CAD模型選擇
{elysee/saddles/single_reinforced/550b_4bolts.prj},{NB=550B07506(400)},{CODE=550B07506},{LOD=400},{S=75 X 2”},{B=M8 X 50},{WD=122.5},{H=78.0},{L=97.0},{D=75},{THN=7.00},{G=2},{N=4},{RX=59.614},{W=435.9},{MAT=Polypropylene},{PN=12.5},{PU=45},{SN1=12.730},{SN2=13},{KN=5.30},{GEW=8.00},{LB=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
B
Nuts & Bolts
ⁿ/ₐ
WD
[mm]
H
[mm]
L
[mm]
D
[mm]
G
[Inch]
N
Number of bolts
ⁿ/ₐ
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
550B45001
550B45001
50 X ½"
M8 X 40
95.0
44.5
66.0
50
1/2
4
180.9
Polypropylene
16.0
100
550B45002
550B45002
50 X ¾"
M8 X 40
95.0
48.0
66.0
50
3/4
4
210.0
Polypropylene
16.0
100
550B45003
550B45003
50 X 1"
M8 X 40
95.0
51.5
66.0
50
1
4
190.0
Polypropylene
16.0
100
550B45004
550B45004
50 X 1 ¼”
M8 X 40
95.0
54.5
66.0
50
1 1/4
4
199.2
Polypropylene
12.5
100
550B46301
550B46301
63 X ½"
M8 X 40
111.0
51.5
60.0
63
1/2
4
187.9
Polypropylene
16.0
80
550B46302
550B46302
63 X ¾"
M8 X 40
111.0
55.0
60.0
63
3/4
4
191.1
Polypropylene
16.0
80
550B46303
550B46303
63 X 1"
M8 X 40
111.0
59.0
60.0
63
1
4
196.9
Polypropylene
16.0
80
550B46304
550B46304
63 X 1 ¼”
M8 X 40
111.0
63.0
77.0
63
1 1/4
4
235.3
Polypropylene
12.5
70
550B46305
550B46305
63 X 1 ½”
M8 X 40
111.0
63.0
77.0
63
1 1/2
4
318.9
Polypropylene
12.5
70
550B07501
550B07501
75 X ½”
M8 X 50
122.5
59.0
72.0
75
1/2
4
256.0
Polypropylene
16.0
65
550B07502
550B07502
75 X ¾”
M8 X 50
122.5
62.0
72.0
75
3/4
4
237.6
Polypropylene
16.0
65
550B07503
550B07503
75 X 1”
M8 X 50
122.5
65.0
72.0
75
1
4
242.6
Polypropylene
16.0
65
550B07504
550B07504
75 X 1 ¼”
M8 X 50
121.5
67.0
84.0
75
1 1/4
4
278.5
Polypropylene
12.5
60
550B07505
550B07505
75 X 1 ½”
M8 X 50
121.5
68.0
84.0
75
1 1/2
4
286.5
Polypropylene
12.5
60
550B07506
550B07506
75 X 2”
M8 X 50
122.5
78.0
97.0
75
2
4
435.9
Polypropylene
12.5
45
550B09003
550B09003
90 X 1”
M8 X 60
143.5
76.0
104.0
90
1
4
436.1
Polypropylene
16.0
40
550B09004
550B09004
90 X 1 ¼”
M8 X 60
143.5
80.0
104.0
90
1 1/4
4
453.4
Polypropylene
12.5
40
550B09005
550B09005
90 X 1 ½”
M8 X 60
143.5
82.0
104.0
90
1 1/2
4
446.9
Polypropylene
12.5
35
550B09006
550B09006
90 X 2”
M8 X 60
143.5
87.0
103.0
90
2
4
491.4
Polypropylene
12.5
35
550B11001
550B11001
110 X ½”
M8 X 60
167.0
83.0
115.0
110
1/2
4
544.4
Polypropylene
16.0
30
550B11002
550B11002
110 X ¾”
M8 X 60
167.0
85.0
115.0
110
3/4
4
533.0
Polypropylene
16.0
30
550B11003
550B11003
110 X 1”
M8 X 60
167.0
87.0
115.0
110
1
4
537.1
Polypropylene
16.0
30
550B11004
550B11004
110 X 1 ¼”
M8 X 60
167.0
92.0
116.0
110
1 1/4
4
549.4
Polypropylene
12.5
30
550B11005
550B11005
110 X 1 ½”
M8 X 60
167.0
93.0
116.0
110
1 1/2
4
569.4
Polypropylene
12.5
30
550B11006
550B11006
110 X 2”
M8 X 60
167.0
96.0
115.0
110
2
4
588.4
Polypropylene
12.5
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表