magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GRLA-U (USA) - 单向节流阀
Festo
产品 (A - Z)
G
GRLA
Powered by
CAD模型選擇
{festo/parts/g/grla/grla_u.prj},{NB=534660 GRLA-1/4-QB-3/16-U---(47)},{TNR=534660},{TYP=GRLA-1/4-QB-3/16-U},{D1=1/4 NPT},{H1=47},{D2=3/16},{D5=11.500},{H2=11.000},{H3=18.400},{L1=26.300},{SW=19/32},{T1=15.900},{CNSMASSEXACT=0.0347},{VERS=0.000},{DN1=13.716},{DN2=4.762},{D6=0.750},{D7=8.500},{D10=11.000},{D14=18.200},{H4=13.000},{L5=13.700},{SNW=15.080},{Z=11.800},{D15=13.000},{D16=9.000},{D17=6.000},{H5=4.800},{H6=3.000},{H7=5.000},{H8=1.500},{H1ALG=[40.6-47]},{MAX=47.000},{NENN=3.500},{GTIN=4052568342111}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
[英寸]
D2
气接口 1
[英寸]
D5
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
Tubing depth
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564839 GRLA-10-32-UNF-QB-...
564839
GRLA-10-32-UNF-QB-1/8-U
10/32 UNF-2A
1/8
7.800
3.600
10.300
16.600
5/16
11.400
0.0080
4052568367121
564840 GRLA-10-32-UNF-QB-...
564840
GRLA-10-32-UNF-QB-5/32-U
10/32 UNF-2A
5/32
10.500
3.600
10.300
21.500
5/16
14.900
0.0098
4052568367138
564841 GRLA-10-32-UNF-QB-...
564841
GRLA-10-32-UNF-QB-3/16-U
10/32 UNF-2A
3/16
11.500
3.600
10.400
21.600
5/16
15.900
0.0097
4052568367145
564842 GRLA-10-32-UNF-QB-...
564842
GRLA-10-32-UNF-QB-1/4-U
10/32 UNF-2A
1/4
13.000
3.600
10.600
23.700
5/16
16.800
0.0107
4052568367152
534656 GRLA-1/8-QB-5/32-U...
534656
GRLA-1/8-QB-5/32-U
1/8 NPT
5/32
10.500
8.200
15.100
23.700
7/16
14.900
0.0188
4052568342074
534657 GRLA-1/8-QB-3/16-U...
534657
GRLA-1/8-QB-3/16-U
1/8 NPT
3/16
11.500
8.200
15.100
24.400
7/16
15.900
0.0187
4052568342081
534658 GRLA-1/8-QB-1/4-U-...
534658
GRLA-1/8-QB-1/4-U
1/8 NPT
1/4
13.000
8.200
15.200
24.900
7/16
16.800
0.0197
4052568342098
534659 GRLA-1/8-QB-5/16-U...
534659
GRLA-1/8-QB-5/16-U
1/8 NPT
5/16
14.500
8.200
16.200
26.600
7/16
18.700
0.0217
4052568342104
564843 GRLA-1/4-QB-5/32-U...
564843
GRLA-1/4-QB-5/32-U
1/4 NPT
5/32
10.500
11.000
18.400
25.600
19/32
14.900
0.0348
4052568367169
534660 GRLA-1/4-QB-3/16-U...
534660
GRLA-1/4-QB-3/16-U
1/4 NPT
3/16
11.500
11.000
18.400
26.300
19/32
15.900
0.0347
4052568342111
534661 GRLA-1/4-QB-1/4-U-...
534661
GRLA-1/4-QB-1/4-U
1/4 NPT
1/4
13.000
11.000
18.400
26.800
19/32
16.800
0.0357
4052568342128
534662 GRLA-1/4-QB-5/16-U...
534662
GRLA-1/4-QB-5/16-U
1/4 NPT
5/16
14.500
11.000
19.200
28.500
19/32
18.700
0.0377
4052568342135
534663 GRLA-1/4-QB-3/8-U-...
534663
GRLA-1/4-QB-3/8-U
1/4 NPT
3/8
17.500
11.000
20.700
30.900
19/32
20.100
0.0392
4052568342142
534664 GRLA-3/8-QB-1/4-U-...
534664
GRLA-3/8-QB-1/4-U
3/8 NPT
1/4
13.000
13.100
21.900
28.450
3/4
16.800
0.0667
4052568342159
564844 GRLA-3/8-QB-3/16-U...
564844
GRLA-3/8-QB-3/16-U
3/8 NPT
3/16
11.500
13.100
21.900
27.950
3/4
15.900
0.0657
4052568367176
534665 GRLA-3/8-QB-5/16-U...
534665
GRLA-3/8-QB-5/16-U
3/8 NPT
5/16
14.500
13.100
21.900
29.600
3/4
18.700
0.0697
4052568342166
534666 GRLA-3/8-QB-3/8-U-...
534666
GRLA-3/8-QB-3/8-U
3/8 NPT
3/8
17.500
13.100
22.600
30.700
3/4
20.100
0.0702
4052568342173
534667 GRLA-3/8-QB-1/2-U-...
534667
GRLA-3/8-QB-1/2-U
3/8 NPT
1/2
20.800
13.100
24.100
34.000
3/4
22.900
0.0740
4052568342180
564845 GRLA-1/2-QB-5/16-U...
564845
GRLA-1/2-QB-5/16-U
1/2 NPT
5/16
14.500
16.500
26.500
32.400
15/16
18.700
0.1037
4052568367183
564846 GRLA-1/2-QB-3/8-U-...
564846
GRLA-1/2-QB-3/8-U
1/2 NPT
3/8
17.500
16.500
26.500
33.200
15/16
20.100
0.1092
4052568367190
564847 GRLA-1/2-QB-1/2-U-...
564847
GRLA-1/2-QB-1/2-U
1/2 NPT
1/2
20.800
16.500
27.700
36.500
15/16
22.900
0.1190
4052568367206
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表