您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
53307
Molex
PCB Headers
0.80mm
SlimStack
Powered by
CAD模型選擇
{molex/pcb_headers/0_80mm/slimstack/53307.prj},{NB=533072071},{SHA256=7JmFf/Hd6W1tmuDW+kbtqaiFJiXdrSDnvjqSICEDAsI=},{INAME=04177__533072071},{PN=533072071},{DESC=SlimStack Board-to-Board Connector, 0.80mm Pitch, Floating Series, Plug, 4.50 or 5.50mm Mated Height, 20 Circuits, Vertical},{CIRCUITS=20},{CURRENT=0.5},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
533071071
533071071
SlimStack Board-to-Board ...
10
0.5
Tin
2
Vertical
Surface Mount
533071271
533071271
SlimStack Board-to-Board ...
12
0.5
Tin
2
Vertical
Surface Mount
533071471
533071471
SlimStack Board-to-Board ...
14
0.5
Tin
2
Vertical
Surface Mount
533071671
533071671
SlimStack Board-to-Board ...
16
0.5
Tin
2
Vertical
Surface Mount
533071871
533071871
SlimStack Board-to-Board ...
18
0.5
Tin
2
Vertical
Surface Mount
533072071
533072071
SlimStack Board-to-Board ...
20
0.5
Tin
2
Vertical
Surface Mount
533072271
533072271
SlimStack Board-to-Board ...
22
0.5
Tin
2
Vertical
Surface Mount
533072471
533072471
SlimStack Board-to-Board ...
24
0.5
Tin
2
Vertical
Surface Mount
533072671
533072671
SlimStack Board-to-Board ...
26
0.5
Tin
2
Vertical
Surface Mount
533072871
533072871
SlimStack Board-to-Board ...
28
0.5
Tin
2
Vertical
Surface Mount
533073071
533073071
SlimStack Board-to-Board ...
30
0.5
Tin
2
Vertical
Surface Mount
533073671
533073671
SlimStack Board-to-Board ...
36
0.5
Tin
2
Vertical
Surface Mount
533074071
533074071
SlimStack Board-to-Board ...
40
0.5
Tin
2
Vertical
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表