您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK95
Haberkorn
Driving elements
Couplings
Locking assemblies
Powered by
CAD模型選擇
{haberkorn/driving_elements/couplings/locking_assemblies/locking_assemblies_bk95_asmtab.prj},{NB=396569},{NAME=Rigid coupling BK95 35x75},{DXD=35 x 75},{D=35},{DD=75},{CNSORDERNO=396569},{L=83},{L1=75},{L2=22.0},{L3=67},{MT=682},{FASS=39},{PW=98},{N=4},{SCREW=M8x70},{MS=42},{KG=1.48},{SD=8},{SL=70},{PPATH=locking_assemblies_bk95_asmtpl.prj},{CNSORDERNO2=BK095035075}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
N
Number of screws
ⁿ/ₐ
SCREW
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
528118
Rigid coupling BK95 17x50
17 x 50
528118
56
50
16.0
44
179
21
166
4
M6x45
17
0.51
528119
Rigid coupling BK95 18x50
18 x 50
528119
56
50
16.0
44
190
21
157
4
M6x45
17
0.52
528120
Rigid coupling BK95 19x50
19 x 50
528120
56
50
16.0
44
200
21
149
4
M6x45
17
0.50
396562
Rigid coupling BK95 20x50
20 x 50
396562
56
50
16.0
44
211
21
141
4
M6x45
17
0.50
528121
Rigid coupling BK95 24x55
24 x 55
528121
66
60
18.5
54
378
32
144
6
M6x55
17
0.71
396566
Rigid coupling BK95 25x55
25 x 55
396566
66
60
18.5
54
394
32
138
6
M6x55
17
0.69
528122
Rigid coupling BK95 28x60
28 x 60
528122
66
60
18.5
54
442
32
123
6
M6x55
17
0.81
396568
Rigid coupling BK95 30x60
30 x 60
396568
66
60
18.5
54
473
32
115
6
M6x55
17
0.78
528123
Rigid coupling BK95 32x63
32 x 63
528123
66
60
18.5
54
505
32
108
6
M6x55
17
0.85
396569
Rigid coupling BK95 35x75
35 x 75
396569
83
75
22.0
67
682
39
98
4
M8x70
42
1.48
528124
Rigid coupling BK95 38x75
38 x 75
528124
83
75
22.0
67
741
39
90
4
M8x70
42
1.45
414954
Rigid coupling BK95 40x75
40 x 75
414954
83
75
22.0
67
780
39
86
4
M8x70
42
1.40
528125
Rigid coupling BK95 42x78
42 x 78
528125
83
75
22.0
67
819
39
82
4
M8x70
42
1.50
488167
Rigid coupling BK95 45x85
45 x 85
488167
93
85
24.5
76
1317
59
101
6
M8x80
42
2.03
407534
Rigid coupling BK95 48x90
48 x 90
407534
93
85
24.5
76
1405
59
95
6
M8x80
42
2.24
528126
Rigid coupling BK95 50x90
50 x 90
528126
93
85
24.5
76
1463
59
91
6
M8x80
42
2.18
528127
Rigid coupling BK95 55x94
55 x 94
528127
93
85
24.5
76
2147
78
110
8
M8x80
42
2.29
402158
Rigid coupling BK95 60x10...
60 x 100
402158
93
85
24.5
76
2343
78
101
8
M8x80
42
2.52
528128
Rigid coupling BK95 65x10...
65 x 105
528128
93
85
24.5
76
2538
78
93
8
M8x80
42
2.69
528129
Rigid coupling BK95 70x11...
70 x 115
528129
110
100
29.0
90
4321
123
116
8
M10x95
83
3.94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
Locking assemblies BK15 self-centering
Haberkorn
21.02.2022
MAE-SPS-COM-CB3 - Locking Assemblies COM-CB3, Steel
MÄDLER
10.04.2024
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
Coupling hubs HRC for taper bush design H
Haberkorn
21.02.2022
MAE-EL-KPL-RNK-KLNA - Elastic Couplings RNK, backlash-free, with clamps
MÄDLER
26.04.2024
Locking assemblies BK80 self-centering
Haberkorn
21.02.2022
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
Coupling hubs standard HRC
Haberkorn
21.02.2022
Coupling - Coupling
IMI Norgren
21.11.2023
Locking assemblies BK16 self-centering
Haberkorn
21.02.2022
MAE-SPS-COM-CB2 - Locking Assemblies COM-CB2, Steel
MÄDLER
10.04.2024
GN 2244 - Bellows couplings with clamping hub, Bore code B, without keyway
Elesa+Ganter
21.06.2024
Taper bushes Taper Lock 1008
Haberkorn
21.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表