您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
With Flat Seet
NSK Rolling Bearing
Rolling Bearings
Thrust bearings
Double Direction Thrust Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/thrust_bearings/double_direction_tbb/with_flat_seet_asmtab.prj},{NB=NSK_52313},{N=15},{IDNR=},{STAN=},{NO=25},{ORDER=52313},{SD2=55},{SD=65},{D=115},{T1=65},{T5=71.8},{T7=79},{SR=1.1},{SR1=0.6},{CAN=123000},{COAN=282000},{CA=12500},{COA=28700},{GRE=1500},{OIL=2200},{SD3=115.0},{D1=67},{D2=90},{D3=120},{T2=40.0},{T6=43.4},{T8=47.0},{B=15},{SB=12.5},{A1=34.5},{R=90},{DA=90},{SRA=1.0},{SRB=0.6},{MASS=2.800},{PPATH=with_flat_seet_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD2
Inside Diameter
[mm]
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T1
Width
[mm]
SR
Chamfer Dimension min.
[mm]
SR1
Chamfer Dimension min.
[mm]
CAN
Basic Load Ratings
[N]
COAN
Basic Load Ratings
[N]
CA
Basic Load Ratings
[kgf]
COA
Basic Load Ratings
[kgf]
GRE
Limiting Speeds (Grease)
[min^-1]
OIL
Limiting Speeds (Oil)
[min^-1]
SD3
Outside Diameter
[mm]
D1
Inside Diameter
[mm]
T2
Width
[mm]
B
Width
[mm]
DA
Abutment and Fillet Dimensions min.
[mm]
SRA
Abutment and Fillet Dimensions max.
[mm]
SRB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass-Approx
[kg]
52202
52202
10
15
32
22
0.6
0.3
16700
24800
1710
2530
4800
7100
32.0
17
13.5
5
24
0.6
0.3
0.081
52204
52204
15
20
40
26
0.6
0.3
22500
37500
2290
3850
4000
6000
40.0
22
16.0
6
30
0.6
0.3
0.148
52205
52205
20
25
47
28
0.6
0.3
28000
50500
2860
5150
3400
5300
47.0
27
17.5
7
36
0.6
0.3
0.213
52305
52305
20
25
52
34
1.0
0.3
36000
61500
3650
6250
3000
4500
52.0
27
21.0
8
38
1.0
0.3
0.324
52406
52406
20
30
70
52
1.0
0.6
73000
126000
7450
12800
2200
3200
70.0
32
32.0
12
50
1.0
0.6
0.978
52206
52206
25
30
52
29
0.6
0.3
29500
58000
3000
5950
3200
5000
52.0
32
18.0
7
42
0.6
0.3
0.254
52306
52306
25
30
60
38
1.0
0.3
43000
78500
4400
8000
2600
4000
60.0
32
23.5
9
45
1.0
0.3
0.483
52207
52207
30
35
62
34
1.0
0.3
39500
78000
4050
7950
2800
4300
62.0
37
21.0
8
48
1.0
0.3
0.406
52307
52307
30
35
68
44
1.0
0.3
56000
105000
5700
10700
2400
3600
68.0
37
27.0
10
52
1.0
0.3
0.710
52208
52208
30
40
68
36
1.0
0.6
47500
98500
4850
10000
2600
3800
68.0
42
22.5
9
55
1.0
0.6
0.543
52308
52308
30
40
78
49
1.0
0.6
70000
135000
7100
13700
2000
3000
78.0
42
30.5
12
60
1.0
0.6
1.040
52408
52408
30
40
90
65
1.1
0.6
103000
188000
10500
19100
1700
2400
90.0
42
40.0
15
65
1.0
0.6
1.980
52209
52209
35
45
73
37
1.0
0.6
48000
105000
4900
10700
2400
3600
73.0
47
23.0
9
60
1.0
0.6
0.606
52309
52309
35
45
85
52
1.0
0.6
80500
163000
8200
16700
1900
2800
85.0
47
32.0
12
65
1.0
0.6
1.280
52409
52409
35
45
100
72
1.1
0.6
128000
246000
13000
25100
1500
2200
100.0
47
44.5
17
72
1.0
0.6
2.710
52210
52210
40
50
78
39
1.0
0.6
49000
111000
5000
11400
2400
3400
78.0
52
24.0
9
62
1.0
0.6
0.697
52310
52310
40
50
95
58
1.1
0.6
97500
202000
9950
20600
1700
2600
95.0
52
36.0
14
72
1.0
0.6
1.780
52410
52410
40
50
110
78
1.5
0.6
147000
288000
15000
29400
1400
2000
110.0
52
48.0
18
80
1.5
0.6
3.510
52211
52211
45
55
90
45
1.0
0.6
70000
159000
7150
16200
2000
3000
90.0
57
27.5
10
72
1.0
0.6
1.110
52311
52311
45
55
105
64
1.1
0.6
115000
244000
11800
24900
1500
2400
105.0
57
39.5
15
80
1.0
0.6
2.430
52212
52212
50
60
95
46
1.0
0.6
71500
169000
7300
17200
1900
3000
95.0
62
28.0
10
78
1.0
0.6
1.220
52312
52312
50
60
110
64
1.1
0.6
119000
263000
12100
26800
1500
2200
110.0
62
39.5
15
85
1.0
0.6
2.590
52413
52413
50
65
140
101
2.0
1.0
234000
495000
23800
50500
1000
1600
140.0
68
62.0
23
100
2.0
1.0
7.410
52213
52213
55
65
100
47
1.0
0.6
75500
189000
7700
19200
1900
2800
100.0
67
28.5
10
82
1.0
0.6
1.340
52313
52313
55
65
115
65
1.1
0.6
123000
282000
12500
28700
1500
2200
115.0
67
40.0
15
90
1.0
0.6
2.800
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表