您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - ZINC PLATED STEEL RIVETS
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/zi_pl_st_riv.prj},{NB=521480803(1-0)},{CODE=521480803},{DESC=RIV.ACCIAIO 4,8X8 SCAT FAR},{TIP=standard},{BM=Steel},{NM=Steel},{RH=Round},{Z=45},{DD=4.8},{D=9.0},{L=8},{K=1.5},{C=2.90},{VERSION=1},{SSMIN=2.0},{SSMAX=4.0},{SS=0.0},{F=5.0},{A=0.00},{P=4.20},{Q=4.70},{SM=0.40},{T=2.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
521300603
521300603
RIV.ACCIAIO 3X6 SCAT FAR
standard
3x6
Steel
Steel
Round
6.0
1.70
0.5
3.0
521300803
521300803
RIV.ACCIAIO 3X8 SCAT FAR
standard
3x8
Steel
Steel
Round
6.0
1.70
3.0
5.0
521301003
521301003
RIV.ACCIAIO 3X10 SCAT FAR
standard
3x10
Steel
Steel
Round
6.0
1.70
5.0
7.0
521301203
521301203
RIV.ACCIAIO 3X12 SCAT FAR
standard
3x12
Steel
Steel
Round
6.0
1.70
7.0
9.0
521320603
521320603
RIV.ACCIAIO 3,2X6 SCAT FA...
standard
3.2x6
Steel
Steel
Round
6.0
2.00
0.5
3.0
521320803
521320803
RIV.ACCIAIO 3,2X8 SCAT FA...
standard
3.2x8
Steel
Steel
Round
6.0
2.00
3.0
5.0
521321003
521321003
RIV.ACCIAIO 3,2X10 SCAT F...
standard
3.2x10
Steel
Steel
Round
6.0
2.00
5.0
7.0
521321203
521321203
RIV.ACCIAIO 3,2X12 SCAT F...
standard
3.2x12
Steel
Steel
Round
6.0
2.00
7.0
9.0
521400603
521400603
RIV.ACCIAIO 4X6 SCAT FAR
standard
4x6
Steel
Steel
Round
8.0
2.25
0.5
2.0
521400803
521400803
RIV.ACCIAIO 4X8 SCAT FAR
standard
4x8
Steel
Steel
Round
8.0
2.25
2.0
4.0
521401003
521401003
RIV.ACCIAIO 4X10 SCAT FAR
standard
4x10
Steel
Steel
Round
8.0
2.25
4.0
6.0
521401203
521401203
RIV.ACCIAIO 4X12 SCAT FAR
standard
4x12
Steel
Steel
Round
8.0
2.25
6.0
8.0
521401403
521401403
RIV.ACCIAIO 4X14 SCAT FAR
standard
4x14
Steel
Steel
Round
8.0
2.25
8.0
10.0
521401603
521401603
RIV.ACCIAIO 4X16 SCAT FAR
standard
4x16
Steel
Steel
Round
8.0
2.25
10.0
12.0
521401803
521401803
RIV.ACCIAIO 4X18 SCAT FAR
standard
4x18
Steel
Steel
Round
8.0
2.25
12.0
14.0
521402003
521402003
RIV.ACCIAIO 4X20 SCAT FAR
standard
4x20
Steel
Steel
Round
8.0
2.25
14.0
16.0
521402503
521402503
RIV.ACCIAIO 4x25 SCAT FAR
standard
4x25
Steel
Steel
Round
8.0
2.25
16.0
20.0
521480603
521480603
RIV.ACCIAIO 4,8X6 SCAT FA...
standard
4.8x6
Steel
Steel
Round
9.0
2.90
0.5
2.0
521480803
521480803
RIV.ACCIAIO 4,8X8 SCAT FA...
standard
4.8x8
Steel
Steel
Round
9.0
2.90
2.0
4.0
521481003
521481003
RIV.ACCIAIO 4,8X10 SCAT F...
standard
4.8x10
Steel
Steel
Round
9.0
2.90
4.0
6.0
521481203
521481203
RIV.ACCIAIO 4,8X12 SCAT F...
standard
4.8x12
Steel
Steel
Round
9.0
2.90
6.0
8.0
521481403
521481403
RIV.ACCIAIO 4,8X14 SCAT F...
standard
4.8x14
Steel
Steel
Round
9.0
2.90
8.0
10.0
521481603
521481603
RIV.ACCIAIO 4,8X16 SCAT F...
standard
4.8x16
Steel
Steel
Round
9.0
2.90
10.0
12.0
521481803
521481803
RIV.ACCIAIO 4,8X18 SCAT F...
standard
4.8x18
Steel
Steel
Round
9.0
2.90
12.0
14.0
521482003
521482003
RIV.ACCIAIO 4,8X20 SCAT F...
standard
4.8x20
Steel
Steel
Round
9.0
2.90
14.0
16.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HIGH PERFORMANCE RIVETS - STAINLESS STEEL (A2) MULTIFAR RIVETS
FAR
05.05.2021
STANDARD RIVETS - STANDARD RIVETS DOME HEAD
FAR
20.04.2021
FTT-Z - KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
STANDARD RIVETS - STAINLESS STEEL (A4) RIVETS
FAR
20.04.2021
DIN 912 - Hexagon socket head cap screw
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
7-140 - 120° Concealed Hinge, stainless steel
Dirak
15.12.2023
Threaded Bush for Round Tubes 42.4
FATH
28.06.2024
4-122 - 120° Concealed Hinge
Dirak
15.12.2023
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS
FAR
20.04.2021
7-165.01 - Concealed Hinge Pr03 120°
Dirak
15.12.2023
MULTISTAGE RIVETS - STEEL MULTISTAGE MULTIFAR RIVETS
FAR
20.04.2021
Vibration Damping Mount Rubber PF
Tria2000
30.05.2024
Adjusttable Foot - Foot Supports Series
Aluminium Profiles - Langle
13.09.2022
BN 6404 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表