您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5157_winkelleiste_ohne_befestigungsbohrung.prj},{NB=5157.030.020.0605},{INFO=Online PDF},{FORM=C},{F1=30},{F2=20},{V=3.000},{L=605},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220},{L1=9.000},{H1=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5157.020.012.0500
5157.020.012.0500
A
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.025.015.0500
5157.025.015.0500
B
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.030.020.0500
5157.030.020.0500
C
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.032.030.0500
5157.032.030.0500
D
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.035.035.0500
5157.035.035.0500
E
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.050.045.0500
5157.050.045.0500
F
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.050.050.0500
5157.050.050.0500
G
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.026.020.0500
5157.026.020.0500
H
500
Bronze with solid lubrica...
HB10: 190 - 220
5157.020.012.0605
5157.020.012.0605
A
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.025.015.0605
5157.025.015.0605
B
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.030.020.0605
5157.030.020.0605
C
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.032.030.0605
5157.032.030.0605
D
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.035.035.0605
5157.035.035.0605
E
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.050.045.0605
5157.050.045.0605
F
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.050.050.0605
5157.050.050.0605
G
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.026.020.0605
5157.026.020.0605
H
605
Bronze with solid lubrica...
HB10: 190 - 220
5157.025.015.1005
5157.025.015.1005
B
1005
Bronze with solid lubrica...
HB10: 190 - 220
5157.030.020.1005
5157.030.020.1005
C
1005
Bronze with solid lubrica...
HB10: 190 - 220
5157.032.030.1005
5157.032.030.1005
D
1005
Bronze with solid lubrica...
HB10: 190 - 220
5157.035.035.1005
5157.035.035.1005
E
1005
Bronze with solid lubrica...
HB10: 190 - 220
5157.050.045.1005
5157.050.045.1005
F
1005
Bronze with solid lubrica...
HB10: 190 - 220
5157.050.050.1005
5157.050.050.1005
G
1005
Bronze with solid lubrica...
HB10: 190 - 220
5157.026.020.1005
5157.026.020.1005
H
1005
Bronze with solid lubrica...
HB10: 190 - 220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5132. Sliding plate - Slide elements
Tecnorm
08.08.2016
LM - Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
IMH - Metric Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5175.1. Guide seat for rectangular guides - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
5133. Sliding plate - Slide elements
Tecnorm
08.08.2016
5155. Angle trims - Slide elements
Tecnorm
08.08.2016
AL - roller lever with idle return
Festo
23.08.2023
LBG 105 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表