您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 14M 170 for belt width 170 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_14m_170_asmtab.prj},{NB=N97034},{NAME=Timing belt pulley profile HTD 48 14M 170/2F},{DESCRIPTION=*48 14M 170},{CNSORDERNO=N97034},{TYPE=2F},{MAT=St},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=160},{DI=0},{F=187},{L=202},{D=32},{N=412},{KG=0.00},{I=190.0},{VER=170},{PPATH=t_belt_pulleys_with_pilot_bore_14m_asmtpl.prj},{CNSORDERNO2=43170048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22214
Timing belt pulley profil...
28 14M 170
T22214
2F
St
28
124.78
122.12
127
100
0
187
202
32
400
14.79
T22216
Timing belt pulley profil...
30 14M 170
T22216
2F
St
30
133.69
130.99
138
100
0
187
202
32
401
17.24
T22217
Timing belt pulley profil...
32 14M 170
T22217
2F
St
32
142.60
139.88
154
100
0
187
202
32
403
19.92
T22218
Timing belt pulley profil...
34 14M 170
T22218
2F
St
34
151.52
148.79
160
100
0
187
202
32
404
22.72
T22219
Timing belt pulley profil...
36 14M 170
T22219
2F
St
36
160.43
157.68
168
120
0
187
202
32
405
26.07
T22220
Timing belt pulley profil...
38 14M 170
T22220
2F
St
38
169.34
166.60
183
135
0
187
202
32
406
29.71
T22221
Timing belt pulley profil...
40 14M 170
T22221
2F
St
40
178.25
175.49
188
140
0
187
202
32
407
33.50
N97033
Timing belt pulley profil...
*44 14M 170
N97033
2F
St
44
196.08
193.28
211
160
0
187
202
32
411
0.00
N97034
Timing belt pulley profil...
*48 14M 170
N97034
2F
St
48
213.90
211.11
226
160
0
187
202
32
412
0.00
N97035
Timing belt pulley profil...
*56 14M 170
N97035
2F
St
56
249.55
246.76
256
160
0
187
202
32
416
0.00
N97036
Timing belt pulley profil...
*64 14M 170
N97036
2F
St
64
285.21
282.41
296
180
0
187
202
32
418
0.00
N97037
Timing belt pulley profil...
*72 14M 170
N97037
7
GG
72
320.86
318.06
0
180
278
187
187
32
0
0.00
T41546
Timing belt pulley profil...
80 14M 170
T41546
7
GG
80
356.51
353.71
0
180
314
187
187
32
0
71.00
T41547
Timing belt pulley profil...
90 14M 170
T41547
8
GG
90
401.07
398.28
0
180
358
187
187
38
0
73.00
T41548
Timing belt pulley profil...
112 14M 170
T41548
8
GG
112
499.11
496.32
0
200
456
187
187
38
0
95.00
513278
Timing belt pulley profil...
144 14M 170
513278
8
GG
144
641.71
638.92
0
220
600
187
187
38
0
114.00
513287
Timing belt pulley profil...
168 14M 170
513287
8
GG
168
748.86
745.87
0
220
706
187
187
38
0
142.00
N97032
Timing belt pulley profil...
*192 14M 170
N97032
8
GG
192
855.62
852.82
0
220
813
187
187
38
0
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表