您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
English
5119 - FLANGE ADAPTOR BUTTERFLY VALVE SDR11
VDL
PE100
Powered by
CAD模型選擇
{vdl/8_pe100/5119_flange_adaptor_valve_sdr11.prj},{NB=5119712500-bv_(M,high)},{CNSORDERNO=5119712500},{LODDEST=M},{LODLEVEL=high},{D=125},{D1=158},{D2=129},{D3=0},{B=25},{L=123},{Z=172},{E=11.4},{TYPE=A},{CNSQUANTITY=3},{DIA=110},{DN=100},{CNSMASS=885},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
B
Width
[mm]
L
Length
[mm]
Z
Length
[mm]
E
Thickness
[mm]
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
DIA
ⁿ/ₐ
DN
ⁿ/ₐ
CNSMASS
Weight
[g]
5119707500-bv_(M,high)
5119707500
75
122
88
0
16
89
127
6.8
A
5
75
65
317
5119709000-bv_(M,high)
5119709000
90
138
108
0
17
102
142
8.2
A
10
90
80
467
5119811000-bv_(M,high)
5119811000
110
158
122
103
18
121
162
10.0
B
18
110
100
710
5119712500-bv_(M,high)
5119712500
125
158
129
0
25
123
172
11.4
A
3
110
100
885
5119814000-bv_(M,high)
5119814000
140
188
152
127
25
131
183
12.7
B
8
140
125
1270
5119816000-bv_(M,high)
5119816000
160
212
175
151
25
144
200
14.6
B
4
160
150
1720
5119718000-bv_(M,high)
5119718000
180
212
184
0
30
142
201
16.4
A
4
160
150
2000
5119820000-bv_(M,high)
5119820000
200
268
232
203
32
137
204
18.2
B
1
225
200
2870
5119822500-bv_(M,high)
5119822500
225
268
235
203
32
141
207
20.5
B
1
225
200
3200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9.71 - PP STEEL FLANGE
VDL
23.02.2023
5119 - FLANGE ADAPTOR BUTTERFLY VALVE SDR17
VDL
23.02.2023
5119 - FLANGE ADAPTOR LONG SDR17
VDL
23.02.2023
5119 - FLANGE ADAPTOR LONG SDR11
VDL
23.02.2023
BR PP-RCT Flange adaptor socket grooved green
Bänninger
10.02.2023
5113 - REDUCER LONG SDR11
VDL
23.02.2023
3.05 - REDUCING BUSH
VDL
08.03.2023
5106 - ELBOW 45° LONG SDR11
VDL
23.02.2023
5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
062 - Stub Flange DIN
agru
06.10.2022
6.50 - PP CLAMP SADDLE
VDL
08.03.2023
2.25/2.27 inch - ELBOW 90°
VDL
23.02.2023
3.72 A - BACKING FLANGE
VDL
08.03.2023
062.9 - Chamfered Stub Flange DIN long
agru
15.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表