您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQGK-M - Plastic quick screw connector with outer thread made of nickel-plated brass metric acc. to EN 60423
DKC
COSMEC
Plastic Systems
FLEXAquick
rqgk
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqgk/rqgk_m.prj},{NB=5012M-23257NM},{AUS=1},{IDNR=},{AD=28.5},{G=M25x1.5},{I=18.0},{B=37.0},{C=7.0},{DX5=18.000},{DX2=22.000},{DX9=43.000},{D=47.0},{SW=35},{PS=25},{GEW=4.00},{NDM1=25.000},{VERS1=14},{VERS2=1},{BX1=37.000},{BX2=0.000},{BX3=1.500},{BX4=11.000},{BX5=30.950},{VERS3=1},{DXX1=0.000},{DXX2=0.000},{DXX3=0.000},{DXX4=0.000},{DX4=1.000},{DX6=9.200},{DX7=5.000},{DX8=3.000},{L=13.000},{VERS4=2},{B3=0.00},{SWL=0.00},{SWECK=0.00},{SMB=0.00},{SMH=0.00},{D1=0.00},{ADT=0.00},{FA=0.00},{FH1=0.00},{FB1=0.00},{FB2=0.00},{B2=37.00},{VERS5=6.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
PS
Packet
[Units]
GEW
Weight-approx.
[kg/100 Units]
5012M-0712NM
5012M-0712NM
Metallic Insert M12 AD10 ...
10.0
M12x1.5
7.0
20.0
10.0
38.5
18
50
0.90
5012M-07125NM
5012M-07125NM
Short Connector Metric In...
10.0
M12x1.5
7.0
20.0
5.0
33.5
18
50
0.80
5012M-1016NM
5012M-1016NM
Metallic Insert M16 AD13 ...
13.0
M16x1.5
8.5
24.0
12.0
42.0
22
50
1.50
5012M-10165NM
5012M-10165NM
Short Connector Metric In...
13.0
M16x1.5
8.5
24.0
5.0
35.0
22
50
1.40
5012M-1216NM
5012M-1216NM
Metallic Insert M16 AD15,...
15.8
M16x1.5
10.0
27.0
12.0
43.5
25
50
2.00
5012M-12165NM
5012M-12165NM
Short Connector Metric In...
15.8
M16x1.5
10.0
27.0
5.0
36.5
25
50
1.80
5012M-1220NM
5012M-1220NM
Metallic Insert M20 AD15,...
15.8
M20x1.5
11.0
27.0
12.0
43.5
25
50
2.00
5012M-12206NM
5012M-12206NM
Short Connector Metric In...
15.8
M20x1.5
11.0
27.0
6.0
37.5
25
50
1.80
5012M-1720NM
5012M-1720NM
Metallic Insert M20 AD21,...
21.2
M20x1.5
15.0
29.5
12.0
50.0
28
50
2.40
5012M-17206NM
5012M-17206NM
Short Connector Metric In...
21.2
M20x1.5
15.0
29.5
6.0
44.0
28
50
2.20
5012M-1725NM
5012M-1725NM
Metallic Insert M25 AD21,...
21.2
M25x1.5
16.0
33.0
13.0
50.0
31
25
2.60
5012M-17257NM
5012M-17257NM
Short Connector Metric In...
21.2
M25x1.5
16.0
33.0
7.0
44.0
31
25
2.30
5012M-2325NM
5012M-2325NM
Metallic Insert M25 AD28,...
28.5
M25x1.5
18.0
37.0
13.0
53.0
35
25
4.40
5012M-23257NM
5012M-23257NM
Short Connector Metric In...
28.5
M25x1.5
18.0
37.0
7.0
47.0
35
25
4.00
5012M-2332NM
5012M-2332NM
Metallic Insert M32 AD28,...
28.5
M32x1.5
20.0
41.0
14.0
54.0
39
25
4.40
5012M-23327NM
5012M-23327NM
Short Connector Metric In...
28.5
M32x1.5
20.0
41.0
7.0
47.0
39
25
4.00
5012M-2932NM
5012M-2932NM
Metallic Insert M32 AD34,...
34.5
M32x1.5
24.0
44.0
14.0
58.0
42
25
6.00
5012M-29328NM
5012M-29328NM
Short Connector Metric In...
34.5
M32x1.5
24.0
44.0
8.0
52.0
42
25
5.40
5012M-2940NM
5012M-2940NM
Metallic Insert M40 AD34,...
34.5
M40x1.5
27.5
48.0
14.0
61.0
46
25
6.00
5012M-29408NM
5012M-29408NM
Short Connector Metric In...
34.5
M40x1.5
27.5
48.0
8.0
55.0
46
25
5.40
5012M-3640NM
5012M-3640NM
Metallic Insert M40 AD42,...
42.5
M40x1.5
32.0
58.0
17.0
76.0
55
25
11.60
5012M-36408NM
5012M-36408NM
Short Connector Metric In...
42.5
M40x1.5
32.0
58.0
8.0
67.0
55
25
7.20
5012M-3650NM
5012M-3650NM
Metallic Insert M50 AD42,...
42.5
M50x1.5
36.0
63.0
17.0
76.5
60
25
14.70
5012M-36509NM
5012M-36509NM
Short Connector Metric In...
42.5
M50x1.5
36.0
63.0
9.0
68.5
60
25
11.40
5012M-4850NM
5012M-4850NM
Metallic Insert M50 AD54,...
54.5
M50x1.5
39.0
68.0
17.0
88.0
65
10
16.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表