您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQG-C - Plastic quick screw connector with CTG outer thread acc. to JIS B 0204 or Whitworth acc. to DIN ISO 228-1
DKC
COSMEC
Plastic Systems
FLEXAquick
rqg
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqg/rqg_c.prj},{NB=5011-12012N67},{ART=5020.052.202},{CODE=5011-12012N67},{AUS=Black},{DES=Racc.M.fisso G½\" AD15,8 Nero IP68},{IDNR=},{VERS1=5},{AD=15.8},{GK=G/CTG},{G=G16 / 1/2\"},{BX2=23.000},{VERS3=6},{I=12.5},{B=27.0},{C=13.5},{D=41.5},{SW=21},{PS=50},{GEW=0.60},{NDM1=20.955},{KDM1=18.160},{PMETR=1.500},{BX1=18.300},{DX1=2.500},{DX2=3.000},{DX3=1.500},{DX4=7.000},{BX3=31.000},{WX1=30.000},{VERS2=1.000},{BX4=10.500},{DX7=7.300},{DX8=3.500},{BX5=18.500},{BX6=14.000},{BX7=16.200},{DX9=25.500},{DX10=22.500},{DX11=16.500},{WX2=40.000},{BX8=14.500},{BX9=16.200},{BX10=20.500},{BX11=23.000},{BX12=0.000},{BX13=18.000},{DX12=4.000},{DX13=4.000},{DX14=6.000},{DX15=9.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
GK
Thread G/CTG
ⁿ/ₐ
G
Thread G: ISO 228-1; CTG: JIS B 0204
ⁿ/ₐ
VERS3
Anzahl der Schlüsselflächen
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
PS
Packet
[Units]
GEW
Weight-approx.
[kg/100 Units]
5011-10014N67
5011-10014N67
Black
Straight Male Connector G...
13.0
G
1/4"
6
9.0
20.0
10.0
35.0
18
50
0.42
5011-10038N67
5011-10038N67
Black
Straight Male Connector G...
13.0
G
3/8"
6
10.0
21.0
10.0
35.0
18
50
0.45
5011-10012N67
5011-10012N67
Black
Straight Male Connector G...
13.0
G/CTG
G16 / 1/2"
6
13.0
27.0
14.0
39.5
18
50
0.45
5011-12038N67
5011-12038N67
Black
Straight Male Connector G...
15.8
G
3/8"
6
12.5
23.0
10.0
37.0
21
50
0.60
5011-12012N67
5011-12012N67
Black
Straight Male Connector G...
15.8
G/CTG
G16 / 1/2"
6
12.5
27.0
13.5
41.5
21
50
0.60
5011-17012N67
5011-17012N67
Black
Straight Male Connector G...
21.2
G/CTG
G16 / 1/2"
6
16.0
29.5
13.0
45.5
27
50
1.00
5011-23034N67
5011-23034N67
Black
Straight Male Connector G...
28.5
G/CTG
G22 / 3/4"
6
20.5
37.0
13.0
48.0
34
25
1.40
5011-29001N67
5011-29001N67
Black
Straight Male Connector G...
34.5
G/CTG
G28 / 1"
6
25.5
44.0
16.0
52.0
40
25
2.20
5011-36114N67
5011-36114N67
Black
Straight Male Connector G...
42.5
G/CTG
G36 / 1 1/4"
8
35.0
52.0
18.0
56.5
49
25
2.80
5011-48112N67
5011-48112N67
Black
Straight Male Connector G...
54.5
G
1 1/2"
8
40.0
64.0
14.0
54.0
59
10
4.40
5011-48002N67
5011-48002N67
Black
Straight Male Connector G...
54.5
G/CTG
G54 / 2"
8
49.0
64.0
18.0
58.0
60
10
4.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表