您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.6xx PA/Rzzzz - PERFECT cable gland metric reduced
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT metric reduced
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/50_6xx_pa_rzzzz/50_6xx_pa_rzzzz.prj},{NB=50.625 PA/RSW},{L=8},{SW1=29},{SW2=29},{H=43.0},{INSTDM=5.0},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{ANDM=25},{P=1.5},{E=32.0},{VER=4},{SW22=13.8},{SW11=6.1},{R=8.9},{STGEW7001=16.0},{STGEW7035=16.1},{STGEW9005=16.3},{RB=4.90},{NDM=13.90},{DINS=6.00},{EF007839=25},{EF003712=1.5},{EF000368=8},{EF000177=29},{EF005466=8},{EF000116=9005},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50.625 PA/RSW},{A=M25x1.5},{C=8 - 17},{MATK=PA6 V-2},{MATF=RAL 9005 tiefschwarz},{MATDA=CR/NBR},{MATDI=TPE TPS},{MATFD=},{IP68=IP68 (5 bar / 30 min)},{NORM1=CE},{NORM=UKCA},{NORM2=UL 514B},{ZUL2=USR / CNR},{INFO1=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATDA
Material sealing elements outside
ⁿ/ₐ
MATDI
Material sealing elements inside
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
50.612 PA/R
50.612 PA/R
M12x1.5
2 - 5
8
15
15
31.0
0.7
3.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.612PA/R7035
50.612PA/R7035
M12x1.5
2 - 5
8
15
15
31.0
0.7
3.2
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.612 PA/RSW
50.612 PA/RSW
M12x1.5
2 - 5
8
15
15
31.0
0.7
3.2
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.616 PA/R
50.616 PA/R
M16x1.5
3 - 10
8
20
20
35.5
2.0
6.7
PA6 V-2
RAL 7001 silbergrau
CR/NBR
TPE TPS
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.616PA/R7035
50.616PA/R7035
M16x1.5
3 - 10
8
20
20
35.5
2.0
6.6
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
TPE TPS
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.616 PA/RSW
50.616 PA/RSW
M16x1.5
3 - 10
8
20
20
35.5
2.0
6.7
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
TPE TPS
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.620 PA/R
50.620 PA/R
M20x1.5
5 - 13
8
24
24
36.0
2.7
9.2
PA6 V-2
RAL 7001 silbergrau
CR/NBR
TPE TPS
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.620PA/R7035
50.620PA/R7035
M20x1.5
5 - 13
8
24
24
36.0
2.7
9.1
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
TPE TPS
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.620 PA/RSW
50.620 PA/RSW
M20x1.5
5 - 13
8
24
24
36.0
2.7
9.0
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
TPE TPS
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.625 PA/R
50.625 PA/R
M25x1.5
8 - 17
8
29
29
43.0
5.0
16.0
PA6 V-2
RAL 7001 silbergrau
CR/NBR
TPE TPS
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.625PA/R7035
50.625PA/R7035
M25x1.5
8 - 17
8
29
29
43.0
5.0
16.1
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
TPE TPS
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.625 PA/RSW
50.625 PA/RSW
M25x1.5
8 - 17
8
29
29
43.0
5.0
16.3
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
TPE TPS
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.632 PA/R
50.632 PA/R
M32x1.5
12 - 21
10
36
36
50.0
7.5
26.6
PA6 V-2
RAL 7001 silbergrau
CR/NBR
TPE TPS
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.632PA/R7035
50.632PA/R7035
M32x1.5
12 - 21
10
36
36
50.0
7.5
26.7
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
TPE TPS
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.632 PA/RSW
50.632 PA/RSW
M32x1.5
12 - 21
10
36
36
50.0
7.5
26.7
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
TPE TPS
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640 PA/R
50.640 PA/R
M40x1.5
16 - 28
10
46
46
51.0
7.5
46.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
TPE TPS
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640PA/R7035
50.640PA/R7035
M40x1.5
16 - 28
10
46
46
51.0
7.5
46.7
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
TPE TPS
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640 PA/RSW
50.640 PA/RSW
M40x1.5
16 - 28
10
46
46
51.0
7.5
47.1
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
TPE TPS
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650 PA/R
50.650 PA/R
M50x1.5
21 - 35
12
55
55
61.5
7.5
74.0
PA6 V-2
RAL 7001 silbergrau
CR/NBR
TPE TPS
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650PA/R7035
50.650PA/R7035
M50x1.5
21 - 35
12
55
55
61.5
7.5
73.7
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
TPE TPS
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650 PA/RSW
50.650 PA/RSW
M50x1.5
21 - 35
12
55
55
61.5
7.5
69.6
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
TPE TPS
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.663 PA/R
50.663 PA/R
M63x1.5
27 - 48
12
68
68
65.5
7.5
113.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
TPE TPS
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
50.663PA/R7035
50.663PA/R7035
M63x1.5
27 - 48
12
68
68
65.5
7.5
113.1
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
TPE TPS
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
50.663 PA/RSW
50.663 PA/RSW
M63x1.5
27 - 48
12
68
68
65.5
7.5
113.3
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
TPE TPS
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
500xxMxxPA08zzzz - PERFECT cable gland metric
Jacob
21.05.2024
50.6xx PAzzzz - PERFECT cable gland metric
Jacob
21.05.2024
50.2xx PAzzzz - Hexagonal locknut metric
Jacob
12.12.2022
50.6xx PAzzzzFK1 - PERFECT metric for chamfered flat cables
Jacob
21.05.2024
50.6xx PAzzzz/G - PERFECT cable gland metric with hexagon nut
Jacob
21.05.2024
50.6xx PA/FLzzzz - PERFECT metric PA6 V-0
Jacob
21.05.2024
MxxMxxPAzzzz - Reduction metric
Jacob
12.12.2022
50.0xx PAzzzz - PERFECT cable gland PG
Jacob
21.05.2024
50.0xx PA/Rzzzz - PERFECT cable gland PG reduced
Jacob
21.05.2024
Type VG (plastic thread) - Conduit fitting m-top
Murrplastik
10.11.2021
50.0xxMxxPARzzzz - PERFECT cable gland metric reduced
Jacob
21.05.2024
500xxMxxPAzzzz - PERFECT cable gland metric long
Jacob
21.05.2024
50.6xx PAzzzz/zXz - PERFECT metric with multiple sealing insert
Jacob
21.05.2024
10.xx15 PAVzzzz - Screw plug metric with sealing ring
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表