您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Horizontal Expanding Tee (HT) - Series 2, 3, 4, & 5 - Stainless Steel - Cable Tray Fittings
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 3 & 4 Stainless Steel
Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/series_34_steel/fittings/hte_2345_asmtab.prj},{NB=4SS4-12-18-HT12},{W1=12\"},{W1PN=12},{WW1=12},{WMM=305},{W2=18},{H=4},{MAT=SS4},{TYPE=},{R=12},{PPATH=../../series2345_fittings/parts/hte_2345_asmtpl.prj},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
W1
W1 - Tray Width
[Inch]
WMM
W1 - Tray Width
[mm]
W2MM
W2 - Tray Width
[mm]
RMM
R - Bend Radius
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
4SS4-06-09-HT12
4SS4-06-09-HT12
6"
152
229
305
18
457
39
991
4SS4-09-12-HT12
4SS4-09-12-HT12
9"
228
305
305
19 1/2
495
42
1067
4SS4-12-18-HT12
4SS4-12-18-HT12
12"
305
457
305
21
533
48
1219
4SS4-18-24-HT12
4SS4-18-24-HT12
18"
457
610
305
24
610
54
1372
4SS4-24-30-HT12
4SS4-24-30-HT12
24"
609
762
305
27
686
60
1524
4SS4-30-36-HT12
4SS4-30-36-HT12
30"
762
914
305
30
762
66
1676
4SS4-36-42-HT12
4SS4-36-42-HT12
36"
914
1067
305
33
838
72
1829
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表