您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape W
Mitsuboshi Belting
Trapezoidal Tooth
H, StarQuick (Quick delivery)
Belt width 50.8mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/h_starquick_q_d/belt_width_50_8mm_starquick_q_d/standard_shape_w.prj},{NB=46H200W (,30,0,0,0,0,,No, ,None,None)},{STDST=-},{STDRT=46},{DESCR=H - Belt Width 50.8 mm},{ORDER=46H200W},{MATERIAL=Casting},{NT=46},{SOB=},{D1=30},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{PD=185.96},{OD=184.59},{LA=59},{LW=84},{K=25},{D=104},{HH=2.83},{DMIN=30},{DMAX=65},{E=162},{G=19.5},{R=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LW
Width
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
E
Diameter of relief
[mm]
G
Depth of relief
[mm]
R
Radius
[mm]
42H200W
-
42
H - Belt Width 50.8 mm
42H200W
Casting
169.79
168.41
59
84
25
104
2.83
30
65
144
19.5
3
44H200W
Standard stock item
44
H - Belt Width 50.8 mm
44H200W
Casting
177.87
176.50
59
84
25
104
2.83
30
65
152
19.5
3
46H200W
-
46
H - Belt Width 50.8 mm
46H200W
Casting
185.96
184.59
59
84
25
104
2.83
30
65
162
19.5
3
48H200W
Standard stock item
48
H - Belt Width 50.8 mm
48H200W
Casting
194.04
192.67
59
84
25
104
2.83
30
65
168
19.5
3
50H200W
Standard stock item
50
H - Belt Width 50.8 mm
50H200W
Casting
202.13
200.76
59
84
25
104
2.83
30
65
176
19.5
3
60H200W
Standard stock item
60
H - Belt Width 50.8 mm
60H200W
Casting
242.55
241.18
59
84
25
104
2.83
30
65
216
19.5
3
72H200W
Standard stock item
72
H - Belt Width 50.8 mm
72H200W
Casting
291.06
289.69
59
89
30
104
2.83
30
65
265
19.5
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表